Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description 2P HSG F/JUNIOR TIMER NAT - 0-0365058-1
Part Number 365058-1
URL http://www.te.com/usa-en/product-365058-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Junior Timer
Also Known As (Marketing Alias) 0-0365058-1
Height [mm] 22.5
Height [in] .886
Length [mm] 21.5
Length [in] .846
Mating Tab Width [mm] 2.8
Mating Tab Width [in] .11
Centerline (Pitch) [mm] 6.2
Centerline (Pitch) [in] .244
Connector System Wire-to-Wire
Serviceable Yes
Polarized No
Number of Positions 2
Primary Locking Feature On the Terminal
UL Flammability Rating UL 94V-2
Connector Style Housing for female terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance Yes
Packaging Method Bag
Color Natural
Body Material PA
Connector Position Assurance Capable No
Connector Code 1
Sealable No
Number of Rows 1
Circuit Application Signal
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Height [mm] Height [in] Length [mm] Length [in] Mating Tab Width [mm] Mating Tab Width [in] Centerline (Pitch) [mm] Centerline (Pitch) [in] Connector System Serviceable Polarized Number of Positions Primary Locking Feature UL Flammability Rating Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Packaging Method Color Body Material Connector Position Assurance Capable Connector Code Sealable Number of Rows Circuit Application
1 365058-1 2P HSG F/JUNIOR TIMER NAT - 0-0365058-1 Buy Now Junior Timer 0-0365058-1 22.5 .886 21.5 .846 2.8 .11 6.2 .244 Wire-to-Wire Yes No 2 On the Terminal UL 94V-2 Housing for female terminals No Without Yes Bag Natural PA No 1 No 1 Signal
2 365058-2 2P HSG F/JUNIOR TIMER GRY Buy Now Junior Timer 22.5 .886 21.5 .846 2.8 .11 6.2 .244 Wire-to-Wire Yes No 2 On the Terminal UL 94V-2 Housing for female terminals No Without Yes Bag Gray PA No 2 No 1 Signal
3 365058-3 2P HSG F/JUNIOR TIMER BLK Buy Now Junior Timer 22.5 .886 21.5 .846 2.8 .11 6.2 .244 Wire-to-Wire Yes No 2 On the Terminal UL 94V-2 Housing for female terminals No Without Yes Bag Black PA No 3 No 1 Signal
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Height [mm]
Height [in]
Length [mm]
Length [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
UL Flammability Rating
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Packaging Method
Color
Body Material
Connector Position Assurance Capable
Connector Code
Sealable
Number of Rows
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.