Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description 2P CONNECTOR HOUSING
Part Number 623346-1
URL http://www.te.com/usa-en/product-623346-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Timer Connector System
Height [mm] 24
Height [in] .945
Length [mm] 15.7
Length [in] .618
Width [mm] 10.4
Width [in] .409
Mating Tab Width [mm] 2.8
Mating Tab Width [in] .11
Centerline (Pitch) [mm] 9.55
Centerline (Pitch) [in] .376
Connector System Wire-to-Device
Serviceable No
Polarized Yes
Number of Positions 2
Primary Locking Feature On the Terminal
UL Flammability Rating UL 94V-0
Strain Relief No
Connector Style Housing for female terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance No
Packaging Method Box
Cable Exit Angle 180°
Color Gray
Body Material PA
Connector Position Assurance Capable No
Sealable No
Number of Rows 1
Circuit Application Signal
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] Width [mm] Width [in] Mating Tab Width [mm] Mating Tab Width [in] Centerline (Pitch) [mm] Centerline (Pitch) [in] Connector System Serviceable Polarized Number of Positions Primary Locking Feature UL Flammability Rating Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Packaging Method Cable Exit Angle Color Body Material Connector Position Assurance Capable Sealable Number of Rows Circuit Application
1 623346-1 2P CONNECTOR HOUSING Buy Now Timer Connector System 24 .945 15.7 .618 10.4 .409 2.8 .11 9.55 .376 Wire-to-Device No Yes 2 On the Terminal UL 94V-0 No Housing for female terminals No Without No Box 180° Gray PA No No 1 Signal
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
Width [mm]
Width [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
UL Flammability Rating
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Packaging Method
Cable Exit Angle
Color
Body Material
Connector Position Assurance Capable
Sealable
Number of Rows
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.