Board-to-Board Headers & Receptacles

Manufacturer TE Connectivity
Description 2MM FB,ASY,192,SIG,REC,EN,3.55
Part Number 5536511-4
URL http://www.te.com/usa-en/product-5536511-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Z-PACK Future Bus+
Centerline (Pitch) [mm] 2
Row-to-Row Spacing [mm] 2
Connector System Board-to-Board
Number of Positions 192
Termination Method to Printed Circuit Board Through Hole - Press-Fit
Contact Mating Area Plating Material Gold
Contact Type Socket
PCB Mount Retention With
Connector & Contact Terminates To Printed Circuit Board
Packaging Method Tube
Mating Alignment With
PCB Mount Alignment With
Connector Mounting Type Board Mount
Sealable No
Board-to-Board Configuration Right Angle
Pick and Place Cover Without
Circuit Application Signal
Housing Material LCP (Liquid Crystal Polymer)
PCB Mount Orientation Right Angle
Mating Alignment Type Polarizing Rib
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Product Documentation Series Centerline (Pitch) [mm] Row-to-Row Spacing [mm] Connector System Number of Positions Termination Method to Printed Circuit Board Contact Mating Area Plating Material Contact Type PCB Mount Retention Connector & Contact Terminates To Packaging Method Mating Alignment PCB Mount Alignment Connector Mounting Type Sealable Board-to-Board Configuration Pick and Place Cover Circuit Application Housing Material PCB Mount Orientation Mating Alignment Type
1 5536511-4 2MM FB,ASY,192,SIG,REC,EN,3.55 Buy Now Product Documentation Z-PACK Future Bus+ 2 2 Board-to-Board 192 Through Hole - Press-Fit Gold Socket With Printed Circuit Board Tube With With Board Mount No Right Angle Without Signal LCP (Liquid Crystal Polymer) Right Angle Polarizing Rib
Part Number
Description
Buy Now
Product Documentation
Series
Centerline (Pitch) [mm]
Row-to-Row Spacing [mm]
Connector System
Number of Positions
Termination Method to Printed Circuit Board
Contact Mating Area Plating Material
Contact Type
PCB Mount Retention
Connector & Contact Terminates To
Packaging Method
Mating Alignment
PCB Mount Alignment
Connector Mounting Type
Sealable
Board-to-Board Configuration
Pick and Place Cover
Circuit Application
Housing Material
PCB Mount Orientation
Mating Alignment Type
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.