Other Automotive Connector Accessories

Manufacturer TE Connectivity
Description #2775012-001=BLENDE X321 - #2775012-001
Part Number 1437284-1
URL http://www.te.com/usa-en/product-1437284-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Also Known As (Marketing Alias) #2775012-001
Operating Temperature Range [°C] -40 – 120
Operating Temperature Range [°F] -40 – 248
Accessory Type Other
Packaging Method Box
Packaging Quantity 2000
UL Flammability Rating None
Color Black
?? PA GF
Connector System Wire-to-Board
Serviceable Yes
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Operating Temperature Range [°C] Operating Temperature Range [°F] Accessory Type Packaging Method Packaging Quantity UL Flammability Rating Color ?? Connector System Serviceable
1 1437284-1 #2775012-001=BLENDE X321 - #2775012-001 Buy Now #2775012-001 -40 – 120 -40 – 248 Other Box 2000 None Black PA GF Wire-to-Board Yes
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Accessory Type
Packaging Method
Packaging Quantity
UL Flammability Rating
Color
??
Connector System
Serviceable
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.