TE Connectivity

Other Automotive Connector Accessories

Manufacturer TE Connectivity
Description #2775012-001=BLENDE X321 - #2775012-001
Part Number 1437284-1
Also Known As (Marketing Alias) #2775012-001
Material PA GF
Accessory Type Other
Connector System Wire-to-Board
Color Black
Operating Temperature Range [DEGC] -40 – 120
Operating Temperature Range [DEGF] -40 – 248
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Material Accessory Type Connector System Color Operating Temperature Range [DEGC] Operating Temperature Range [DEGF]
1 1437284-1 #2775012-001=BLENDE X321 - #2775012-001 Buy Now #2775012-001 PA GF Other Wire-to-Board Black -40 – 120 -40 – 248
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Material
Accessory Type
Connector System
Color
Operating Temperature Range [DEGC]
Operating Temperature Range [DEGF]
Documentation
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page