Automotive, Truck, Bus, & Off-Road Terminals

Manufacturer TE Connectivity
Description .250"SPEC.F.TAB (PLATED)
Part Number 344008-1
URL http://www.te.com/usa-en/product-344008-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Econoseal
Wire Insulation Diameter [mm] 2.6 – 3.4
Mating Tab Thickness [mm] .8
Mating Tab Thickness [in] .031
Mating Tab Width [mm] 6.3
Mating Tab Width [in] .248
Wire Size [mm²] 2 – 3
Typical Current Rating [A] 20
Wire Size Search [AWG] 13
Wire Size Search [mm²] 2
Packaging Quantity 3000
Terminal Transmits 0 – 24 A (Low Power)
Termination Method Crimp
Wire Type Copper
Contact Termination Area Plating Material Tin (Sn)
Interface Plating Tin (Sn)
Seal Type Single Wire Seal (SWS)
Packaging Method Reel
Sealable Yes
Terminal & Splice Style Tab
Crimp Type F-Crimp
Product selection
Selector Part Number Description Buy Now Series Wire Insulation Diameter [mm] Wire Insulation Diameter [in] Mating Tab Thickness [mm] Mating Tab Thickness [in] Mating Tab Width [mm] Mating Tab Width [in] Wire Size [mm²] Typical Current Rating [A] Wire Size Search [AWG] Wire Size Search [mm²] Packaging Quantity Terminal Transmits Termination Method Wire Type Contact Termination Area Plating Material Interface Plating Seal Type Packaging Method Sealable Terminal & Splice Style Crimp Type
1 344008-1 .250"SPEC.F.TAB (PLATED) Buy Now Econoseal 2.6 – 3.4 .8 .031 6.3 .248 2 – 3 20 13 2 3000 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Tin (Sn) Single Wire Seal (SWS) Reel Yes Tab F-Crimp
2 344067-1 .250"SPEC.F.TAB.(PLATED) Buy Now Econoseal 2.6 – 3.4 .8 .031 6.3 .248 2 – 3 20 13 2 3000 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Tin (Sn) Reel No Tab F-Crimp
3 344069-1 .250"SPEC. F.TAB.(PLATED) Buy Now Econoseal 1.6 – 2.4 .063 – .094 .8 .031 6.3 .248 .5 – 1.5 20 20 1.3 3000 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Tin (Sn) Single Wire Seal (SWS) Reel Yes Tab F-Crimp
Part Number
Description
Buy Now
Series
Wire Insulation Diameter [mm]
Wire Insulation Diameter [in]
Mating Tab Thickness [mm]
Mating Tab Thickness [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Wire Size [mm²]
Typical Current Rating [A]
Wire Size Search [AWG]
Wire Size Search [mm²]
Packaging Quantity
Terminal Transmits
Termination Method
Wire Type
Contact Termination Area Plating Material
Interface Plating
Seal Type
Packaging Method
Sealable
Terminal & Splice Style
Crimp Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.