Quick Disconnects

Manufacturer TE Connectivity
Description .250 SERIES FASTON TAB
Part Number 60006-1
URL http://www.te.com/usa-en/product-60006-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series FASTON 250
Mating Tab Width [mm] 6.35
Mating Tab Width [in] .25
Mating Tab Thickness [mm] .8
Mating Tab Thickness [in] .031
Accepts Wire Insulation Diameter Range [mm] 2.03 – 3.05
Accepts Wire Insulation Diameter Range [in] .08 – .12
Overall Length [mm] 21.33
Wire Size [mm²] .82 – 2.08
Wire Size [AWG] 18 – 14
Receptacle Terminal Stock Thickness [mm] .85
Receptacle Terminal Stock Thickness [in] .033
Wire/Cable Type Regular Wire
Packaging Method Loose Piece
Disconnect Type Quick Disconnect
Terminal Type Tab
Contact Base Material Brass
Terminates To Wire & Cable
Packaging Quantity 500
Wire Insulation Support Without
Plating Material Unplated
Barrel Type Open
Connection Capacity Single
Insertion Force Normal
Terminal Orientation Straight
Sealable No
Fully Insulated No
Terminal & Splice Style Tab
Crimp Type F-Crimp
Insulated No
Product selection
Selector Part Number Description Buy Now Series Mating Tab Width [mm] Mating Tab Width [in] Mating Tab Thickness [mm] Mating Tab Thickness [in] Accepts Wire Insulation Diameter Range [mm] Accepts Wire Insulation Diameter Range [in] Overall Length [mm] Wire Size [mm²] Wire Size [AWG] Receptacle Terminal Stock Thickness [mm] Receptacle Terminal Stock Thickness [in] Wire/Cable Type Packaging Method Disconnect Type Terminal Type Contact Base Material Terminates To Packaging Quantity Wire Insulation Support Plating Material Barrel Type Connection Capacity Insertion Force Terminal Orientation Sealable Fully Insulated Terminal & Splice Style Crimp Type Insulated
1 60006-1 .250 SERIES FASTON TAB Buy Now FASTON 250 6.35 .25 .8 .031 2.03 – 3.05 .08 – .12 21.33 .82 – 2.08 18 – 14 .85 .033 Regular Wire Loose Piece Quick Disconnect Tab Brass Wire & Cable 500 Without Unplated Open Single Normal Straight No No Tab F-Crimp No
Part Number
Description
Buy Now
Series
Mating Tab Width [mm]
Mating Tab Width [in]
Mating Tab Thickness [mm]
Mating Tab Thickness [in]
Accepts Wire Insulation Diameter Range [mm]
Accepts Wire Insulation Diameter Range [in]
Overall Length [mm]
Wire Size [mm²]
Wire Size [AWG]
Receptacle Terminal Stock Thickness [mm]
Receptacle Terminal Stock Thickness [in]
Wire/Cable Type
Packaging Method
Disconnect Type
Terminal Type
Contact Base Material
Terminates To
Packaging Quantity
Wire Insulation Support
Plating Material
Barrel Type
Connection Capacity
Insertion Force
Terminal Orientation
Sealable
Fully Insulated
Terminal & Splice Style
Crimp Type
Insulated
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.