Quick Disconnects

Manufacturer TE Connectivity
Description .250 SERIES FASTIN-
Part Number 880654-1
URL http://www.te.com/usa-en/product-880654-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series FASTIN-FASTON 250
Accepts Wire Insulation Diameter Range [mm] 2.54 – 3.81
Accepts Wire Insulation Diameter Range [in] .1 – .15
Wire Size [mm²] 1.03 – 2.62
Receptacle Terminal Stock Thickness [mm] .25
Receptacle Terminal Stock Thickness [in] .01
Packaging Method Bag
Terminal Type Tab
Contact Base Material Brass
Packaging Quantity 500
Wire Insulation Support With
Plating Material Unplated
Barrel Type Open
Terminal Orientation Straight
Fully Insulated No
Terminal & Splice Style Tab
Crimp Type F-Crimp
Insulated No
Product selection
Selector Part Number Description Buy Now Series Accepts Wire Insulation Diameter Range [mm] Accepts Wire Insulation Diameter Range [in] Wire Size [mm²] Receptacle Terminal Stock Thickness [mm] Receptacle Terminal Stock Thickness [in] Packaging Method Terminal Type Contact Base Material Packaging Quantity Wire Insulation Support Plating Material Barrel Type Terminal Orientation Fully Insulated Terminal & Splice Style Crimp Type Insulated
1 880654-1 .250 SERIES FASTIN- Buy Now FASTIN-FASTON 250 2.54 – 3.81 .1 – .15 1.03 – 2.62 .25 .01 Bag Tab Brass 500 With Unplated Open Straight No Tab F-Crimp No
Part Number
Description
Buy Now
Series
Accepts Wire Insulation Diameter Range [mm]
Accepts Wire Insulation Diameter Range [in]
Wire Size [mm²]
Receptacle Terminal Stock Thickness [mm]
Receptacle Terminal Stock Thickness [in]
Packaging Method
Terminal Type
Contact Base Material
Packaging Quantity
Wire Insulation Support
Plating Material
Barrel Type
Terminal Orientation
Fully Insulated
Terminal & Splice Style
Crimp Type
Insulated
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.