Quick Disconnects

Manufacturer TE Connectivity
Description .250 SERIES FASTIN-ON TAB
Part Number 1599053-1
URL http://www.te.com/usa-en/product-1599053-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series FASTIN-FASTON 250
Accepts Wire Insulation Diameter Range [mm] 2.1 – 2.9
Accepts Wire Insulation Diameter Range [in] .0826 – .114
Operating Temperature Range [°C] 100
Operating Temperature Range [°F] 212
Wire Size [mm²] 1.03 – 2.62
Receptacle Terminal Stock Thickness [mm] .4
Receptacle Terminal Stock Thickness [in] .015
Packaging Method Reel
Terminal Type Tab
Contact Base Material Phosphor Bronze
Packaging Quantity 2000
Wire Insulation Support With
Plating Material Tin
Barrel Type Open
Terminal Orientation Straight
Fully Insulated No
Terminal & Splice Style Tab
Crimp Type F-Crimp
Insulated No
Product selection
Selector Part Number Description Buy Now Series Accepts Wire Insulation Diameter Range [mm] Accepts Wire Insulation Diameter Range [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Wire Size [mm²] Receptacle Terminal Stock Thickness [mm] Receptacle Terminal Stock Thickness [in] Packaging Method Terminal Type Contact Base Material Packaging Quantity Wire Insulation Support Plating Material Barrel Type Terminal Orientation Fully Insulated Terminal & Splice Style Crimp Type Insulated
1 1599053-1 .250 SERIES FASTIN-ON TAB Buy Now FASTIN-FASTON 250 2.1 – 2.9 .0826 – .114 100 212 1.03 – 2.62 .4 .015 Reel Tab Phosphor Bronze 2000 With Tin Open Straight No Tab F-Crimp No
Part Number
Description
Buy Now
Series
Accepts Wire Insulation Diameter Range [mm]
Accepts Wire Insulation Diameter Range [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Wire Size [mm²]
Receptacle Terminal Stock Thickness [mm]
Receptacle Terminal Stock Thickness [in]
Packaging Method
Terminal Type
Contact Base Material
Packaging Quantity
Wire Insulation Support
Plating Material
Barrel Type
Terminal Orientation
Fully Insulated
Terminal & Splice Style
Crimp Type
Insulated
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.