Quick Disconnects

Manufacturer TE Connectivity
Description .250 FASTIN-ON TAB
Part Number 444153-4
URL http://www.te.com/usa-en/product-444153-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series FASTIN-FASTON 250
Mating Tab Width [mm] 6.35
Mating Tab Width [in] .25
Mating Tab Thickness [mm] .8
Mating Tab Thickness [in] .031
Accepts Wire Insulation Diameter Range [mm] 3.2 – 4.3
Accepts Wire Insulation Diameter Range [in] .126 – .169
Overall Length [mm] 28
Overall Length [in] 1.102
Wire Size [mm²] 4 – 6.63
Wire Size [AWG] 11 – 9
Receptacle Terminal Stock Thickness [mm] .4
Receptacle Terminal Stock Thickness [in] .015
Locking Lance Height [mm] 1.5
Locking Lance Height [in] .06
Wire/Cable Type Regular Wire
Packaging Method Reel
Mating Retention Type Locking Lance
Disconnect Type Quick Disconnect Pin
Terminal Type Tab
Contact Base Material Phosphor Bronze
Terminates To Wire & Cable
Packaging Quantity 4000
Wire Insulation Support With
Plating Material Tin
Wire Stop No
Barrel Type Open
Insertion Force Normal
Terminal Orientation Straight
Sealable No
Fully Insulated Yes
Terminal & Splice Style Tab
Crimp Type F-Crimp
Insulated Yes
Product selection
Selector Part Number Description Buy Now Series Mating Tab Width [mm] Mating Tab Width [in] Mating Tab Thickness [mm] Mating Tab Thickness [in] Accepts Wire Insulation Diameter Range [mm] Accepts Wire Insulation Diameter Range [in] Overall Length [mm] Overall Length [in] Wire Size [mm²] Wire Size [AWG] Receptacle Terminal Stock Thickness [mm] Receptacle Terminal Stock Thickness [in] Locking Lance Height [mm] Locking Lance Height [in] Wire/Cable Type Packaging Method Mating Retention Type Disconnect Type Terminal Type Contact Base Material Terminates To Packaging Quantity Wire Insulation Support Plating Material Wire Stop Barrel Type Insertion Force Terminal Orientation Sealable Fully Insulated Terminal & Splice Style Crimp Type Insulated
1 444153-4 .250 FASTIN-ON TAB Buy Now FASTIN-FASTON 250 6.35 .25 .8 .031 3.2 – 4.3 .126 – .169 28 1.102 4 – 6.63 11 – 9 .4 .015 1.5 .06 Regular Wire Reel Locking Lance Quick Disconnect Pin Tab Phosphor Bronze Wire & Cable 4000 With Tin No Open Normal Straight No Yes Tab F-Crimp Yes
Part Number
Description
Buy Now
Series
Mating Tab Width [mm]
Mating Tab Width [in]
Mating Tab Thickness [mm]
Mating Tab Thickness [in]
Accepts Wire Insulation Diameter Range [mm]
Accepts Wire Insulation Diameter Range [in]
Overall Length [mm]
Overall Length [in]
Wire Size [mm²]
Wire Size [AWG]
Receptacle Terminal Stock Thickness [mm]
Receptacle Terminal Stock Thickness [in]
Locking Lance Height [mm]
Locking Lance Height [in]
Wire/Cable Type
Packaging Method
Mating Retention Type
Disconnect Type
Terminal Type
Contact Base Material
Terminates To
Packaging Quantity
Wire Insulation Support
Plating Material
Wire Stop
Barrel Type
Insertion Force
Terminal Orientation
Sealable
Fully Insulated
Terminal & Splice Style
Crimp Type
Insulated
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.