Automotive, Truck, Bus, & Off-Road Headers

Manufacturer TE Connectivity
Description #2450036-001P=VDO CONNECTOR 33 - #2450036-001P
Part Number 1437287-4
URL http://www.te.com/usa-en/product-1437287-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Also Known As (Marketing Alias) #2450036-001P
PCB Thickness (Recommended) [mm] 1.6
PCB Thickness (Recommended) [in] .063
Tab Width [mm] 2.8
Tab Width [in] .11
Operating Voltage [VDC] 12
Centerline (Pitch) [mm] 3.5
Centerline (Pitch) [in] .138
Nominal Voltage Architecture [V] 12
Tab Thickness [mm] .8
Tab Thickness [in] .031
Panel Mount Feature Without
Termination Method Through Hole - Solder
Mounting Holes With
Locking Interface With
Number of Positions 33
Packaging Type Loose Piece
Number of Sections 2
Number of Rows 3
PCB Mount Retention Type Boardlock
PCB Mount Retention With
Connector & Contact Terminates To Printed Circuit Board
Color Black
Sealable No
PCB Mount Alignment With
Shielded No
Mounting Orientation Vertical/180°
Interface Plating Tin (Sn)
Hybrid Header No
Circuit Application Signal
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Tab Width [mm] Tab Width [in] Operating Voltage [VDC] Centerline (Pitch) [mm] Centerline (Pitch) [in] Nominal Voltage Architecture [V] Tab Thickness [mm] Tab Thickness [in] Panel Mount Feature Termination Method Mounting Holes Locking Interface Number of Positions Packaging Type Number of Sections Number of Rows PCB Mount Retention Type PCB Mount Retention Connector & Contact Terminates To Color Sealable PCB Mount Alignment Shielded Mounting Orientation Interface Plating Hybrid Header Circuit Application
1 1437287-4 #2450036-001P=VDO CONNECTOR 33 - #2450036-001P Buy Now #2450036-001P 1.6 .063 2.8 .11 12 3.5 .138 12 .8 .031 Without Through Hole - Solder With With 33 Loose Piece 2 3 Boardlock With Printed Circuit Board Black No With No Vertical/180° Tin (Sn) No Signal
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Tab Width [mm]
Tab Width [in]
Operating Voltage [VDC]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Nominal Voltage Architecture [V]
Tab Thickness [mm]
Tab Thickness [in]
Panel Mount Feature
Termination Method
Mounting Holes
Locking Interface
Number of Positions
Packaging Type
Number of Sections
Number of Rows
PCB Mount Retention Type
PCB Mount Retention
Connector & Contact Terminates To
Color
Sealable
PCB Mount Alignment
Shielded
Mounting Orientation
Interface Plating
Hybrid Header
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.