TE Connectivity

Automotive, Truck, Bus, & Off-Road Headers

Manufacturer TE Connectivity
Description #2450036-001P=VDO CONNECTOR 33 - #2450036-001P
Part Number 1437287-4
Also Known As (Marketing Alias) #2450036-001P
Sealable No
Interface Plating Tin (Sn)
Termination Method Through Hole - Solder
Tab Width [MM] 2.8
Centerline (Pitch) [INCH] .138
Tab Thickness [MM] .8
Centerline (Pitch) [MM] 3.5
Tab Width [INCH] .11
Color Black
Nominal Voltage Architecture [V] 12
Circuit Application Signal
Number of Rows 3
Mounting Orientation Vertical/180°
Connector & Contact Terminates To Printed Circuit Board
Number of Positions 33
Tab Thickness [INCH] .031
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Sealable Interface Plating Termination Method Tab Width [MM] Centerline (Pitch) [INCH] Tab Thickness [MM] Centerline (Pitch) [MM] Tab Width [INCH] Color Nominal Voltage Architecture [V] Circuit Application Number of Rows Mounting Orientation Connector & Contact Terminates To Number of Positions Tab Thickness [INCH]
1 1437287-4 #2450036-001P=VDO CONNECTOR 33 - #2450036-001P Buy Now #2450036-001P No Tin (Sn) Through Hole - Solder 2.8 .138 .8 3.5 .11 Black 12 Signal 3 Vertical/180° Printed Circuit Board 33 .031
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Sealable
Interface Plating
Termination Method
Tab Width [MM]
Centerline (Pitch) [INCH]
Tab Thickness [MM]
Centerline (Pitch) [MM]
Tab Width [INCH]
Color
Nominal Voltage Architecture [V]
Circuit Application
Number of Rows
Mounting Orientation
Connector & Contact Terminates To
Number of Positions
Tab Thickness [INCH]
Documentation
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page