TE Connectivity

PCB Connector Shrouds

Manufacturer TE Connectivity
Description 24 MTE COUPLING SHRD SR
Part Number 2-103680-1
Row-to-Row Spacing [MM] 2.54
Contact Current Rating (Max) [AMP] 3
Accessory Type Shroud
Centerline (Pitch) [INCH] .1
Centerline (Pitch) [MM] 2.54
Number of Rows 1
Operating Temperature Range [DEGC] -65 – 105
Number of Positions 24
Standoff Without
Row-to-Row Spacing [INCH] .1
Product selection
Selector Part Number Description Buy Now Row-to-Row Spacing [MM] Contact Current Rating (Max) [AMP] Accessory Type Centerline (Pitch) [INCH] Centerline (Pitch) [MM] Number of Rows Operating Temperature Range [DEGC] Number of Positions Standoff Row-to-Row Spacing [INCH]
1 103680-3 06 MTE COUPLING SHRD SR Buy Now 2.54 3 Coupling Shroud .1 2.54 1 -65 – 105 6 Without .1
2 103680-5 08 MTE COUPLING SHRD SR Buy Now 2.54 3 Coupling Shroud .1 2.54 1 -65 – 105 8 Without .1
3 103680-7 10 MTE COUPLING SHRD SR Buy Now 2.54 3 Coupling Shroud .1 2.54 1 -65 – 105 10 Without .1
4 103680-9 12 MTE COUPLING SHRD SR Buy Now 2.54 3 Coupling Shroud .1 2.54 1 -65 – 105 12 Without .1
5 1-103680-0 13 MTE COUPLING SHRD SR Buy Now 2.54 3 Coupling Shroud .1 2.54 1 -65 – 105 13 Without .1
6 1-103680-2 15 MTE COUPLING SHRD SR Buy Now 2.54 3 Coupling Shroud .1 2.54 1 -65 – 105 15 Without .1
7 1-103680-3 16 MTE COUPLING SHRD SR Buy Now 2.54 3 Coupling Shroud .1 2.54 1 -65 – 105 16 Without .1
8 1-103680-6 19 MTE COUPLING SHRD SR Buy Now 2.54 3 Shroud .1 2.54 1 -65 – 105 19 Without .1
9 1-103680-7 20 MTE COUPLING SHRD SR Buy Now 2.54 3 Shroud .1 2.54 1 -65 – 105 20 Without .1
10 2-103680-1 24 MTE COUPLING SHRD SR Buy Now 2.54 3 Shroud .1 2.54 1 -65 – 105 24 Without .1
11 2-103680-2 25 MTE COUPLING SHRD SR Buy Now 2.54 3 Coupling Shroud .1 2.54 1 -65 – 105 25 Without .1
12 103680-1 04 MTE COUPLING SHRD SR Buy Now 2.54 3 Shroud .1 2.54 1 -65 – 105 4 Without .1
13 103680-2 05 MTE COUPLING SHRD SR Buy Now 2.54 3 Shroud .1 2.54 1 -65 – 105 5 Without .1
Part Number
Description
Buy Now
Row-to-Row Spacing [MM]
Contact Current Rating (Max) [AMP]
Accessory Type
Centerline (Pitch) [INCH]
Centerline (Pitch) [MM]
Number of Rows
Operating Temperature Range [DEGC]
Number of Positions
Standoff
Row-to-Row Spacing [INCH]
Documentation
Contact the supplier