Wire-to-Board Connector Housings

Manufacturer TE Connectivity
Description 24 MODIV HSG DR MRKD .100 POL
Part Number 1-87977-0
URL http://www.te.com/usa-en/product-1-87977-0.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMPMODU IV/V
Row-to-Row Spacing [mm] 2.54
Centerline (Pitch) [mm] 2.54
Number of Positions 24
Number of Rows 2
Termination Method to Wire & Cable Crimp
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Product Documentation Series Row-to-Row Spacing [mm] Centerline (Pitch) [mm] Number of Positions Number of Rows Termination Method to Wire & Cable Connector & Contact Terminates To Mating Retention Mating Retention Type
1 1-87977-0 24 MODIV HSG DR MRKD .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 24 2 Crimp
12 1-87977-1 26 MODIV HSG DR MRKD .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 26 2 Crimp
23 1-87977-8 40 MODIV HSG DR MRKD .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 40 2 Crimp
28 280365 AMPMODU, DBL ROW, CONTACT REC Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 8 2 Crimp Wire & Cable With Lock
29 280366 AMPMODU II REC. HSG DUAL ROW, 16 POS. Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 16 2 Crimp Wire & Cable With Lock
30 280368 AMPMODU II REC. HSG, DUAL ROW, 30 POS. Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 30 2 Crimp Wire & Cable With Lock
31 280369 AMPMODU II REC. HSG, DUAL ROW, 44 POS. Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 44 2 Crimp Wire & Cable With Lock
32 280513 AMPMODU II REC. HSG, DUAL ROW, 18 POS Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 18 2 Crimp Wire & Cable With Lock
33 280515 AMPMODU II REC. HSG, DUAL ROW, 24 POS. Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 24 2 Crimp Wire & Cable With Lock
2 281018 AMPMODU II REC. HSG, DUAL ROW, 36 POS. Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 36 2 Crimp Wire & Cable With Lock
3 2-87977-1 50 MODIV HSG DR MRKD .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 50 2 Crimp
4 2-87977-8 06 MODIV HSG COMP DR .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 6 2 Crimp Wire & Cable
5 2-87977-9 08 MODIV HSG COMP DR .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 8 2 Crimp Wire & Cable
6 3-87977-0 10 MODIV HSG COMP DR .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 10 2 Crimp Wire & Cable
7 3-87977-1 12 MODIV HSG COMP DR .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 12 2 Crimp Wire & Cable
8 3-87977-2 14 MODIV HSG COMP DR .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 14 2 Crimp Wire & Cable
9 3-87977-3 16 MODIV HSG COMP DR .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 16 2 Crimp Wire & Cable
10 3-87977-4 18 MODIV HSG COMP DR .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 18 2 Crimp Wire & Cable
11 3-87977-5 20 MODIV HSG COMP DR .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 20 2 Crimp Wire & Cable
13 3-87977-7 24 MODIV HSG COMP DR .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 24 2 Crimp Wire & Cable
14 3-87977-8 26 MODIV HSG COMP DR .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 26 2 Crimp Wire & Cable
15 3-87977-9 28 MODIV HSG COMP DR .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 28 2 Crimp Wire & Cable
16 4-87977-0 30 MODIV HSG COMP DR .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 30 2 Crimp Wire & Cable
17 4-87977-5 40 MODIV HSG COMP DR .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 40 2 Crimp Wire & Cable
18 4-87977-8 50 MODIV HSG COMP DR .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 50 2 Crimp Wire & Cable
19 5-87977-8 56 MODIV HSG COMP DR .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 56 2 Crimp Wire & Cable
20 87977-1 06 MODIV HSG DR MRKD .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 6 2 Crimp
21 87977-2 08 MODIV HSG DR MRKD .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 8 2 Crimp
22 87977-3 10 MODIV HSG DR MRKD .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 10 2 Crimp
24 87977-4 12 MODIV HSG DR MRKD .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 12 2 Crimp
25 87977-5 14 MODIV HSG DR MRKD .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 14 2 Crimp
26 87977-6 16 MODIV HSG DR MRKD .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 16 2 Crimp
27 87977-8 20 MODIV HSG DR MRKD .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 20 2 Crimp
Part Number
Description
Buy Now
Product Documentation
Series
Row-to-Row Spacing [mm]
Centerline (Pitch) [mm]
Number of Positions
Number of Rows
Termination Method to Wire & Cable
Connector & Contact Terminates To
Mating Retention
Mating Retention Type
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.