Mid-Board Copper Connectors

Manufacturer TE Connectivity
Description 2308578-1
Part Number 2308578-1
Sealable No
Contact Current Rating (Max) [AMP] .5
Centerline (Pitch) [INCH] .02
Centerline (Pitch) [MM] .5
Contact Base Material Copper Alloy
PCB Mount Orientation Right Angle
Circuit Application Power & Signal
Product Type Connector
Number of Rows 2
Operating Temperature Range [DEGC] -40 – 80
Connector & Contact Terminates To Printed Circuit Board
Operating Temperature Range [DEGF] -40 – 176
Connector Style Receptacle
Number of Positions 42
Connector Mounting Type Board Mount
Product selection
Selector Part Number Description Buy Now Sealable Contact Current Rating (Max) [AMP] Centerline (Pitch) [INCH] Centerline (Pitch) [MM] Contact Base Material PCB Mount Orientation Circuit Application Product Type Number of Rows Operating Temperature Range [DEGC] Connector & Contact Terminates To Operating Temperature Range [DEGF] Connector Style Number of Positions Connector Mounting Type
1 2308578-1 2308578-1 Buy Now No .5 .02 .5 Copper Alloy Right Angle Power & Signal Connector 2 -40 – 80 Printed Circuit Board -40 – 176 Receptacle 42 Board Mount
Part Number
Description
Buy Now
Sealable
Contact Current Rating (Max) [AMP]
Centerline (Pitch) [INCH]
Centerline (Pitch) [MM]
Contact Base Material
PCB Mount Orientation
Circuit Application
Product Type
Number of Rows
Operating Temperature Range [DEGC]
Connector & Contact Terminates To
Operating Temperature Range [DEGF]
Connector Style
Number of Positions
Connector Mounting Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.