Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description 22POS,0.64 GENER. Y,REC HSG,ASSY
Part Number 1-2208021-4
URL http://www.te.com/usa-en/product-1-2208021-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Generation Y Connector System
Height [mm] 14.38
Height [in] .566
Length [mm] 31.1
Length [in] 1.22
Row-to-Row Spacing [mm] 2.54
Row-to-Row Spacing [in] .1
Width [mm] 20.2
Width [in] .79
Mating Tab Width [mm] .64
Mating Tab Width [in] .025
Centerline (Pitch) [mm] 2.54
Centerline (Pitch) [in] .1
Connector System Wire-to-Wire
Polarized Yes
Number of Positions 22
Primary Locking Feature Integrated in Housing
Strain Relief No
Connector Style Housing for female terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance Yes
Packaging Method Box
Cable Exit Angle 180°
Color Green
Body Material PA GF
Packaging Quantity 630
Connector Position Assurance Capable No
Connector Code D
Sealable No
Number of Rows 2
Circuit Application Signal
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Width [mm] Width [in] Mating Tab Width [mm] Mating Tab Width [in] Centerline (Pitch) [mm] Centerline (Pitch) [in] Connector System Polarized Number of Positions Primary Locking Feature Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Packaging Method Cable Exit Angle Color Body Material Packaging Quantity Connector Position Assurance Capable Connector Code Sealable Number of Rows Circuit Application
1 1-2208021-4 22POS,0.64 GENER. Y,REC HSG,ASSY Buy Now Generation Y Connector System 14.38 .566 31.1 1.22 2.54 .1 20.2 .79 .64 .025 2.54 .1 Wire-to-Wire Yes 22 Integrated in Housing No Housing for female terminals No Without Yes Box 180° Green PA GF 630 No D No 2 Signal
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Width [mm]
Width [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Connector System
Polarized
Number of Positions
Primary Locking Feature
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Packaging Method
Cable Exit Angle
Color
Body Material
Packaging Quantity
Connector Position Assurance Capable
Connector Code
Sealable
Number of Rows
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.