Wire-to-Board Headers & Receptacles

Manufacturer TE Connectivity
Description 2.0MM,HDR,10POS,VERTICAL
Part Number 1-440054-0
URL http://www.te.com/usa-en/product-1-440054-0.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Centerline (Pitch) [mm] 2
Connector System Wire-to-Board
UL Flammability Rating UL 94V-0
Contact Type Pin
Number of Positions 10
Packaging Method Bag
Housing Material Nylon 66 GF
Header Type Partially Shrouded
Contact Mating Area Plating Material Tin
Mating Retention Without
PCB Mount Retention With
Connector & Contact Terminates To Printed Circuit Board
Number of Rows 1
PCB Mount Alignment Without
PCB Mounting Style Through Hole
Connector Mounting Type Board Mount
Sealable No
PCB Mount Orientation Vertical
Housing Color Natural
Product selection
Selector Part Number Description Buy Now Series Document 1 Document 2 Document 3 Document 4 Document 5 Document 6 Document 7 Centerline (Pitch) [mm] Connector System UL Flammability Rating Contact Type Number of Positions Packaging Method Housing Material Header Type Contact Mating Area Plating Material Mating Retention PCB Mount Retention Connector & Contact Terminates To Number of Rows PCB Mount Alignment PCB Mounting Style Connector Mounting Type Sealable PCB Mount Orientation Housing Color
1 1-440054-0 2.0MM,HDR,10POS,VERTICAL Buy Now 2.0 MM PITCH HPI VERTICAL POST HEADERS 3D PDF AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. FEMALE, MALE, PLUG, RECEPTACLE CONNECTOR AND HEADER REPORT MD_1-440054-0_12182017522_dmtec Metric Interconnect System (Restricted to Sony Corporation) 2 Wire-to-Board UL 94V-0 Pin 10 Bag Nylon 66 GF Partially Shrouded Tin Without With Printed Circuit Board 1 Without Through Hole Board Mount No Vertical Natural
12 1-440054-1 2.0MM,HDR,11POS,VERTICAL Buy Now 2.0 MM PITCH HPI VERTICAL POST HEADERS 3D PDF AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. FEMALE, MALE, PLUG, RECEPTACLE CONNECTOR AND HEADER REPORT MD_1-440054-1_121820172132_dmtec Metric Interconnect System (Restricted to Sony Corporation) 2 Wire-to-Board UL 94V-0 Pin 11 Bag Nylon 66 GF Partially Shrouded Tin Without With Printed Circuit Board 1 Without Through Hole Board Mount No Vertical Natural
23 1-440054-2 2.0MM,HDR,12POS,VERTICAL Buy Now 2.0 MM PITCH HPI VERTICAL POST HEADERS 3D PDF AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. FEMALE, MALE, PLUG, RECEPTACLE CONNECTOR AND HEADER REPORT MD_1-440054-2_01302018420_dmtec Metric Interconnect System (Restricted to Sony Corporation) 2 Wire-to-Board UL 94V-0 Pin 12 Bag Nylon 66 GF Partially Shrouded Tin Without With Printed Circuit Board 1 Without Through Hole Board Mount No Vertical Natural
34 1-440054-3 2.0MM,HDR,13POS,VERTICAL Buy Now 2.0 MM PITCH HPI VERTICAL POST HEADERS 3D PDF AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. FEMALE, MALE, PLUG, RECEPTACLE CONNECTOR AND HEADER REPORT MD_1-440054-3_033020111151 Metric Interconnect System (Restricted to Sony Corporation) 2 Wire-to-Board UL 94V-0 Pin 13 Bag Nylon 66 GF Partially Shrouded Tin Without With Printed Circuit Board 1 Without Through Hole Board Mount No Vertical Natural
37 1-440054-4 2.0MM,HDR,14POS,VERTICAL Buy Now 3D PDF AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. FEMALE, MALE, PLUG, RECEPTACLE CONNECTOR AND HEADER REPORT Metric Interconnect System (Restricted to Sony Corporation) 2 Wire-to-Board UL 94V-0 Pin 14 Bag Nylon 66 GF Partially Shrouded Tin Without With Printed Circuit Board 1 Without Through Hole No Vertical Natural
38 1-440054-5 2.0MM,HDR,15POS,VERTICAL Buy Now 3D PDF AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. FEMALE, MALE, PLUG, RECEPTACLE CONNECTOR AND HEADER REPORT MD_1-440054-5_051920141040_dmtec Metric Interconnect System (Restricted to Sony Corporation) 2 Wire-to-Board UL 94V-0 Pin 15 Bag Nylon 66 GF Partially Shrouded Tin Without With Printed Circuit Board 1 Without Through Hole No Vertical Natural
39 1-440054-6 2.0MM,HDR,16POS,VERTICAL Buy Now 3D PDF AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. FEMALE, MALE, PLUG, RECEPTACLE CONNECTOR AND HEADER REPORT Metric Interconnect System (Restricted to Sony Corporation) 2 Wire-to-Board UL 94V-0 Pin 16 Bag Nylon 66 GF Partially Shrouded Tin Without With Printed Circuit Board 1 Without Through Hole No Vertical Natural
40 2-440054-2 HPI 2.0MM,HDR,2POSVERTICAL,BLU Buy Now 3D PDF AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. FEMALE, MALE, PLUG, RECEPTACLE CONNECTOR AND HEADER REPORT MD_2-440054-2_04142011318 2 Wire-to-Board UL 94V-0 Pin 2 Bag Nylon 66 GF Partially Shrouded Tin Without With Printed Circuit Board 1 Without Through Hole No Vertical Blue
41 2-440054-3 HPI 2.0MM,HDR,3POSVERTICAL,BLU Buy Now 3D PDF AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. FEMALE, MALE, PLUG, RECEPTACLE CONNECTOR AND HEADER REPORT MD_2-440054-3_04142011319 2 Wire-to-Board UL 94V-0 Pin 3 Bag Nylon 66 GF Partially Shrouded Tin Without With Printed Circuit Board 1 Without Through Hole No Vertical Blue
2 2-440054-4 HPI 2.0MM,HDR,4POSVERTICAL,BLU Buy Now 3D PDF AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. FEMALE, MALE, PLUG, RECEPTACLE CONNECTOR AND HEADER REPORT 2 Wire-to-Board UL 94V-0 Pin 4 Bag Nylon 66 GF Partially Shrouded Tin Without With Printed Circuit Board 1 Without Through Hole No Vertical Blue
3 2-440054-5 HPI 2.0MM,HDR,5POSVERTICAL,BLU Buy Now 3D PDF AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. FEMALE, MALE, PLUG, RECEPTACLE CONNECTOR AND HEADER REPORT 2 Wire-to-Board UL 94V-0 Pin 5 Bag Nylon 66 GF Partially Shrouded Tin Without With Printed Circuit Board 1 Without Through Hole No Vertical Blue
4 2-440054-6 2P 2.0MM PITCH HPI,VERTICAL, Buy Now 3D PDF AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. FEMALE, MALE, PLUG, RECEPTACLE CONNECTOR AND HEADER REPORT 2 Wire-to-Board UL 94V-0 Pin 2 Tube/Box Nylon 66 GF Partially Shrouded Tin Without With Printed Circuit Board 1 Without Through Hole No Vertical Blue
5 2-440054-7 3P 2.0MM PITCH HPI,VERTICAL, Buy Now 3D PDF AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. FEMALE, MALE, PLUG, RECEPTACLE CONNECTOR AND HEADER REPORT 2 Wire-to-Board UL 94V-0 Pin 3 Tube/Box Nylon 66 GF Partially Shrouded Tin Without With Printed Circuit Board 1 Without Through Hole No Vertical Blue
6 2-440054-8 4P 2.0MM PITCH HPI,VERTICAL, Buy Now 3D PDF AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. FEMALE, MALE, PLUG, RECEPTACLE CONNECTOR AND HEADER REPORT 2 Wire-to-Board UL 94V-0 Pin 4 Tube/Box Nylon 66 GF Partially Shrouded Tin Without With Printed Circuit Board 1 Without Through Hole No Vertical Blue
7 3-440054-2 2P 2.0MM PITCH HPI,VERTICAL, Buy Now 3D PDF AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. FEMALE, MALE, PLUG, RECEPTACLE CONNECTOR AND HEADER REPORT 2 Wire-to-Board UL 94V-0 Pin 2 Tube/Box Nylon 66 GF Partially Shrouded Tin Without With Printed Circuit Board 1 Without Through Hole No Vertical Natural
8 3-440054-3 2.0MM HDR,3POS,VERTICAL TUBE Buy Now 3D PDF AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. FEMALE, MALE, PLUG, RECEPTACLE CONNECTOR AND HEADER REPORT 2 Wire-to-Board UL 94V-0 Pin 3 Tube/Box Nylon 66 GF Partially Shrouded Tin Without With Printed Circuit Board 1 Without Through Hole No Vertical Natural
9 3-440054-4 4P 2.0MM PITCH HPI,VERTICAL, Buy Now 3D PDF AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. FEMALE, MALE, PLUG, RECEPTACLE CONNECTOR AND HEADER REPORT 2 Wire-to-Board UL 94V-0 Pin 4 Tube/Box Nylon 66 GF Partially Shrouded Tin Without With Printed Circuit Board 1 Without Through Hole No Vertical Natural
10 3-440054-5 5P 2.0MM PITCH HPI,VERTICAL, Buy Now 3D PDF AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. FEMALE, MALE, PLUG, RECEPTACLE CONNECTOR AND HEADER REPORT 2 Wire-to-Board UL 94V-0 Pin 5 Tube/Box Nylon 66 GF Partially Shrouded Tin Without With Printed Circuit Board 1 Without Through Hole No Vertical Natural
11 3-440054-7 7P 2.0MM PITCH HPI,VERTICAL, Buy Now 3D PDF AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. FEMALE, MALE, PLUG, RECEPTACLE CONNECTOR AND HEADER REPORT MD_3-440054-7_04142011319 2 Wire-to-Board UL 94V-0 Pin 7 Tube/Box Nylon 66 GF Partially Shrouded Tin Without With Printed Circuit Board 1 Without Through Hole No Vertical Natural
13 440054-7 2.0MM,HDR,7POS,VERTICAL Buy Now 2.0 MM PITCH HPI VERTICAL POST HEADERS 3D PDF AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. FEMALE, MALE, PLUG, RECEPTACLE CONNECTOR AND HEADER REPORT MD_440054-7_01302018427_dmtec Metric Interconnect System (Restricted to Sony Corporation) 2 Wire-to-Board UL 94V-0 Pin 7 Bag Nylon 66 GF Partially Shrouded Tin Without With Printed Circuit Board 1 Without Through Hole Board Mount No Vertical Natural
14 440054-8 2.0MM,HDR,8POS,VERTICAL Buy Now 2.0 MM PITCH HPI VERTICAL POST HEADERS 3D PDF AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. FEMALE, MALE, PLUG, RECEPTACLE CONNECTOR AND HEADER REPORT MD_440054-8_01302018427_dmtec Metric Interconnect System (Restricted to Sony Corporation) 2 Wire-to-Board UL 94V-0 Pin 8 Bag Nylon 66 GF Partially Shrouded Tin Without With Printed Circuit Board 1 Without Through Hole Board Mount No Vertical Natural
15 440054-9 2.0MM,HDR,9POS,VERTICAL Buy Now 2.0 MM PITCH HPI VERTICAL POST HEADERS 3D PDF AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. FEMALE, MALE, PLUG, RECEPTACLE CONNECTOR AND HEADER REPORT Metric Interconnect System (Restricted to Sony Corporation) 2 Wire-to-Board UL 94V-0 Pin 9 Bag Nylon 66 GF Partially Shrouded Tin Without With Printed Circuit Board 1 Without Through Hole Board Mount No Vertical Natural
16 4-440054-2 HPI 2.0MM,HDR,2POSVERTICAL,YEL Buy Now 3D PDF AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. FEMALE, MALE, PLUG, RECEPTACLE CONNECTOR AND HEADER REPORT 2 Wire-to-Board UL 94V-0 Pin 2 Bag Nylon 66 GF Partially Shrouded Tin Without With Printed Circuit Board 1 Without Through Hole No Vertical Yellow
17 4-440054-3 HPI 2.0MM,HDR,3POSVERTICAL,YEL Buy Now 3D PDF AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. FEMALE, MALE, PLUG, RECEPTACLE CONNECTOR AND HEADER REPORT 2 Wire-to-Board UL 94V-0 Pin 3 Bag Nylon 66 GF Partially Shrouded Tin Without With Printed Circuit Board 1 Without Through Hole No Vertical Yellow
18 4-440054-4 HPI 2.0MM,HDR,4POSVERTICAL,YEL Buy Now 3D PDF AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. FEMALE, MALE, PLUG, RECEPTACLE CONNECTOR AND HEADER REPORT 2 Wire-to-Board UL 94V-0 Pin 4 Bag Nylon 66 GF Partially Shrouded Tin Without With Printed Circuit Board 1 Without Through Hole No Vertical Yellow
19 4-440054-5 HPI 2.0MM,HDR,5POSVERTICAL,YEL Buy Now 3D PDF AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. FEMALE, MALE, PLUG, RECEPTACLE CONNECTOR AND HEADER REPORT 2 Wire-to-Board UL 94V-0 Pin 5 Bag Nylon 66 GF Partially Shrouded Tin Without With Printed Circuit Board 1 Without Through Hole No Vertical Yellow
20 5-440054-0 10P 2.0MM PITCH HPI,VERTICAL, Buy Now HPI 3D PDF AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. FEMALE, MALE, PLUG, RECEPTACLE CONNECTOR AND HEADER REPORT 2 Wire-to-Board UL 94V-0 Pin 10 Tube/Box Nylon 66 GF Partially Shrouded Tin Without With Printed Circuit Board 1 Without Through Hole No Vertical Natural
21 5-440054-1 11P 2.0MM PITCH HPI,VERTICAL, Buy Now HPI 3D PDF AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. FEMALE, MALE, PLUG, RECEPTACLE CONNECTOR AND HEADER REPORT 2 Wire-to-Board UL 94V-0 Pin 11 Tube/Box Nylon 66 GF Partially Shrouded Tin Without With Printed Circuit Board 1 Without Through Hole No Vertical Natural
22 5-440054-2 12P 2.0MM PITCH HPI,VERTICAL, Buy Now 3D PDF AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. FEMALE, MALE, PLUG, RECEPTACLE CONNECTOR AND HEADER REPORT 2 Wire-to-Board UL 94V-0 Pin 12 Tube/Box Nylon 66 GF Partially Shrouded Tin Without With Printed Circuit Board 1 Without Through Hole No Vertical Natural
24 5-440054-3 13P 2.0MM PITCH HPI,VERTICAL, Buy Now HPI 3D PDF AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. FEMALE, MALE, PLUG, RECEPTACLE CONNECTOR AND HEADER REPORT 2 Wire-to-Board UL 94V-0 Pin 13 Tube/Box Nylon 66 GF Partially Shrouded Tin Without With Printed Circuit Board 1 Without Through Hole No Vertical Natural
25 5-440054-4 14P 2.0MM PITCH HPI,VERTICAL, Buy Now HPI 3D PDF AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. FEMALE, MALE, PLUG, RECEPTACLE CONNECTOR AND HEADER REPORT 2 Wire-to-Board UL 94V-0 Pin 14 Tube/Box Nylon 66 GF Partially Shrouded Tin Without With Printed Circuit Board 1 Without Through Hole No Vertical Natural
26 5-440054-5 2.0MM PITCH HPI,VERTICAL,15P Buy Now HPI 2.0 MM PITCH HPI VERTICAL POST HEADERS 3D PDF AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. FEMALE, MALE, PLUG, RECEPTACLE CONNECTOR AND HEADER REPORT MD_5-440054-5_05092011432 2 Wire-to-Board UL 94V-0 Pin 15 Tube/Box Nylon 66 GF Partially Shrouded Tin Without With Printed Circuit Board 1 Without Through Hole No Vertical Natural
27 6-440054-2 HPI 2.0MM,HDR,2POSVERTICAL,BLK Buy Now 3D PDF AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. FEMALE, MALE, PLUG, RECEPTACLE CONNECTOR AND HEADER REPORT MD_6-440054-2_04142011319 2 Wire-to-Board UL 94V-0 Pin 2 Bag Nylon 66 GF Partially Shrouded Tin Without With Printed Circuit Board 1 Without Through Hole Board Mount No Vertical Black
28 6-440054-3 HPI 2.0MM,HDR,3POSVERTICAL,BLK Buy Now 2.0 MM PITCH HPI VERTICAL POST HEADERS 3D PDF AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. FEMALE, MALE, PLUG, RECEPTACLE CONNECTOR AND HEADER REPORT MD_6-440054-3_04142011320 2 Wire-to-Board UL 94V-0 Pin 3 Bag Nylon 66 GF Partially Shrouded Tin Without With Printed Circuit Board 1 Without Through Hole Board Mount No Vertical Black
29 6-440054-4 HPI 2.0MM,HDR,4POSVERTICAL,BLK Buy Now 3D PDF AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. FEMALE, MALE, PLUG, RECEPTACLE CONNECTOR AND HEADER REPORT 2 Wire-to-Board UL 94V-0 Pin 4 Bag Nylon 66 GF Partially Shrouded Tin Without With Printed Circuit Board 1 Without Through Hole No Vertical Black
30 6-440054-5 HPI 2.0MM,HDR,5POSVERTICAL,BLK Buy Now 3D PDF AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. FEMALE, MALE, PLUG, RECEPTACLE CONNECTOR AND HEADER REPORT 2 Wire-to-Board UL 94V-0 Pin 5 Bag Nylon 66 GF Partially Shrouded Tin Without With Printed Circuit Board 1 Without Through Hole No Vertical Black
31 6-440054-6 2P 2.0MM PITCH HPI,VERTICAL, Buy Now 3D PDF AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. FEMALE, MALE, PLUG, RECEPTACLE CONNECTOR AND HEADER REPORT 2 Wire-to-Board UL 94V-0 Pin 2 Tube Nylon 66 GF Partially Shrouded Tin Without With Printed Circuit Board 1 Without Through Hole No Vertical Black
32 6-440054-7 3P 2.0MM PITCH HPI,VERTICAL, Buy Now 3D PDF AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. FEMALE, MALE, PLUG, RECEPTACLE CONNECTOR AND HEADER REPORT 2 Wire-to-Board UL 94V-0 Pin 3 Tube/Box Nylon 66 GF Partially Shrouded Tin Without With Printed Circuit Board 1 Without Through Hole No Vertical Black
33 6-440054-8 4P 2.0MM PITCH HPI,VERTICAL, Buy Now 3D PDF AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. FEMALE, MALE, PLUG, RECEPTACLE CONNECTOR AND HEADER REPORT MD_6-440054-8_05092011432 2 Wire-to-Board UL 94V-0 Pin 4 Tube Nylon 66 GF Partially Shrouded Tin Without With Printed Circuit Board 1 Without Through Hole No Vertical Black
35 7-440054-0 2.0MM HDR 6POS VERTICAL YELLOW Buy Now 3D PDF AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. FEMALE, MALE, PLUG, RECEPTACLE CONNECTOR AND HEADER REPORT 2 Wire-to-Board UL 94V-0 Pin 6 Bag Nylon 66 GF Partially Shrouded Tin Without With Printed Circuit Board 1 Without Through Hole No Vertical Yellow
36 7-440054-3 2.0MM HDR 9POS VERTICAL YELLOW Buy Now 3D PDF AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. AMP 2.0MM PITCH HPI WIRE-TO-BOARD SYSTEM. FEMALE, MALE, PLUG, RECEPTACLE CONNECTOR AND HEADER REPORT 2 Wire-to-Board UL 94V-0 Pin 9 Bag Nylon 66 GF Partially Shrouded Tin Without With Printed Circuit Board 1 Without Through Hole No Vertical Yellow
Part Number
Description
Buy Now
Series
Document 1
Document 2
Document 3
Document 4
Document 5
Document 6
Document 7
Centerline (Pitch) [mm]
Connector System
UL Flammability Rating
Contact Type
Number of Positions
Packaging Method
Housing Material
Header Type
Contact Mating Area Plating Material
Mating Retention
PCB Mount Retention
Connector & Contact Terminates To
Number of Rows
PCB Mount Alignment
PCB Mounting Style
Connector Mounting Type
Sealable
PCB Mount Orientation
Housing Color
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.