Board-to-Board Headers & Receptacles

Manufacturer TE Connectivity
Description 2.0mm Pitch Header,Dip 10p
Part Number 1-1470109-0
URL http://www.te.com/usa-en/product-1-1470109-0.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMPMODU 2 mm
PCB Thickness (Recommended) [mm] 1.57
Centerline (Pitch) [mm] 2
Row-to-Row Spacing [mm] 2
Housing Color Natural
Number of Positions 10
Termination Method to Printed Circuit Board Through Hole
Header Type Shrouded
Contact Mating Area Plating Material Tin
UL Flammability Rating UL 94V-0
Contact Type Pin
PCB Mount Retention Without
Connector & Contact Terminates To Printed Circuit Board
Packaging Method Loose Piece
Mating Alignment With
Pick and Place Cover Without
Housing Material High Temperature Thermoplastic
PCB Mount Orientation Vertical
Mating Alignment Type Keyed
Product selection
Selector Part Number Description Buy Now Product Documentation Series PCB Thickness (Recommended) [mm] Centerline (Pitch) [mm] Row-to-Row Spacing [mm] Housing Color Number of Positions Termination Method to Printed Circuit Board Header Type Contact Mating Area Plating Material UL Flammability Rating Contact Type PCB Mount Retention Connector & Contact Terminates To Packaging Method Mating Alignment Pick and Place Cover Housing Material PCB Mount Orientation Mating Alignment Type
1 1-1470109-0 2.0mm Pitch Header,Dip 10p Buy Now Product Documentation AMPMODU 2 mm 1.57 2 2 Natural 10 Through Hole Shrouded Tin UL 94V-0 Pin Without Printed Circuit Board Loose Piece With Without High Temperature Thermoplastic Vertical Keyed
12 1-1470109-2 2.0mm Pitch Header,Dip 12p Buy Now Product Documentation AMPMODU 2 mm 1.57 2 2 Natural 12 Through Hole Shrouded Tin UL 94V-0 Pin Without Printed Circuit Board Loose Piece With Without Thermoplastic Vertical Keyed
23 1-1470109-4 2.0mm Pitch Header,Dip 14p Buy Now Product Documentation AMPMODU 2 mm 1.57 2 2 Natural 14 Through Hole Shrouded Tin UL 94V-0 Pin Without Printed Circuit Board Loose Piece With Without High Temperature Thermoplastic Vertical Keyed
25 1-1470109-6 2.0mm Pitch Header,Dip 16p Buy Now Product Documentation AMPMODU 2 mm 1.57 2 2 Natural 16 Through Hole Shrouded Tin UL 94V-0 Pin Without Printed Circuit Board Loose Piece With Without High Temperature Thermoplastic Vertical Keyed
26 1-1470109-8 2.0mm Pitch Header,Dip 18p Buy Now Product Documentation AMPMODU 2 mm 1.57 2 2 Natural 18 Through Hole Shrouded Tin UL 94V-0 Pin Without Printed Circuit Board Loose Piece With Without High Temperature Thermoplastic Vertical Keyed
27 1470109-6 2.0mm Pitch Header,Dip 6p Buy Now Product Documentation AMPMODU 2 mm 1.57 2 2 Natural 6 Through Hole Shrouded Tin UL 94V-0 Pin Without Printed Circuit Board Loose Piece With Without High Temperature Thermoplastic Vertical Keyed
28 1470109-8 2.0mm Pitch Header,Dip 8p Buy Now Product Documentation AMPMODU 2 mm 1.57 2 2 Natural 8 Through Hole Shrouded Tin UL 94V-0 Pin Without Printed Circuit Board Loose Piece With Without High Temperature Thermoplastic Vertical Keyed
29 2-1470109-0 2.0mm Pitch Header,Dip 20p Buy Now Product Documentation AMPMODU 2 mm 1.57 2 2 Natural 20 Through Hole Shrouded Tin UL 94V-0 Pin Without Printed Circuit Board Loose Piece With Without High Temperature Thermoplastic Vertical Keyed
30 2-1470109-2 2.0mm Pitch Header,Dip 22p Buy Now Product Documentation AMPMODU 2 mm 1.57 2 2 Natural 22 Through Hole Shrouded Tin UL 94V-0 Pin Without Printed Circuit Board Loose Piece With Without High Temperature Thermoplastic Vertical Keyed
2 2-1470109-4 2.0mm Pitch Header,Dip 24p Buy Now Product Documentation AMPMODU 2 mm 1.57 2 2 Natural 24 Through Hole Shrouded Tin UL 94V-0 Pin Without Printed Circuit Board Loose Piece With Without High Temperature Thermoplastic Vertical Keyed
3 2-1470109-6 2.0mm Pitch Header,Dip 26p Buy Now Product Documentation AMPMODU 2 mm 1.57 2 2 Natural 26 Through Hole Shrouded Tin UL 94V-0 Pin Without Printed Circuit Board Loose Piece With Without High Temperature Thermoplastic Vertical Keyed
4 2-1470109-8 2.0mm Pitch Header,Dip 28p Buy Now Product Documentation AMPMODU 2 mm 1.57 2 2 Natural 28 Through Hole Shrouded Tin UL 94V-0 Pin Without Printed Circuit Board Loose Piece With Without High Temperature Thermoplastic Vertical Keyed
5 3-1470109-0 2.0mm Pitch Header,Dip 30p Buy Now Product Documentation AMPMODU 2 mm 1.57 2 2 Natural 30 Through Hole Shrouded Tin UL 94V-0 Pin Without Printed Circuit Board Loose Piece With Without High Temperature Thermoplastic Vertical Keyed
6 3-1470109-2 2.0mm Pitch Header,Dip 32p Buy Now Product Documentation AMPMODU 2 mm 1.57 2 2 Natural 32 Through Hole Shrouded Tin UL 94V-0 Pin Without Printed Circuit Board Loose Piece With Without High Temperature Thermoplastic Vertical Keyed
7 4-1470109-6 6P,2.0MM HER.DIP.PIN 6 OMITTED Buy Now Product Documentation AMPMODU 2 mm 1.57 2 2 Natural 6 Through Hole Shrouded Tin UL 94V-0 Pin Without Printed Circuit Board Loose Piece With Without High Temperature Thermoplastic Vertical Keyed
8 4-1470109-8 8P,2.0MM HER.DIP.PIN 8 OMITTED Buy Now Product Documentation AMPMODU 2 mm 1.57 2 2 Natural 8 Through Hole Shrouded Tin UL 94V-0 Pin Without Printed Circuit Board Loose Piece With Without High Temperature Thermoplastic Vertical Keyed
9 5-1470109-0 10P,2.0MM HER.DIP.PIN 10 OMITTED Buy Now Product Documentation AMPMODU 2 mm 1.57 2 2 Natural 10 Through Hole Shrouded Tin UL 94V-0 Pin Without Printed Circuit Board Loose Piece With High Temperature Thermoplastic Vertical Keyed
10 5-1470109-2 12P,2.0MM HER.DIP.PIN 12 OMITTED Buy Now Product Documentation AMPMODU 2 mm 1.57 2 2 Natural 12 Through Hole Shrouded Tin UL 94V-0 Pin Without Printed Circuit Board Loose Piece With High Temperature Thermoplastic Vertical Keyed
11 5-1470109-4 14P,2.0MM HER.DIP.PIN 14 OMITTED Buy Now Product Documentation AMPMODU 2 mm 1.57 2 2 Natural 14 Through Hole Shrouded Tin UL 94V-0 Pin Without Printed Circuit Board Loose Piece With High Temperature Thermoplastic Vertical Keyed
13 5-1470109-6 16P,2.0MM HER.DIP.PIN 16 OMITTED Buy Now Product Documentation AMPMODU 2 mm 1.57 2 2 Natural 16 Through Hole Shrouded Tin UL 94V-0 Pin Without Printed Circuit Board Loose Piece With High Temperature Thermoplastic Vertical Keyed
14 5-1470109-8 18P,2.0MM HER.DIP.PIN 18 OMITTED Buy Now Product Documentation AMPMODU 2 mm 1.57 2 2 Natural 18 Through Hole Shrouded Tin UL 94V-0 Pin Without Printed Circuit Board Loose Piece With High Temperature Thermoplastic Vertical Keyed
15 6-1470109-0 20P,2.0MM HER.DIP.PIN 20 OMITTED Buy Now Product Documentation AMPMODU 2 mm 1.57 2 2 Natural 20 Through Hole Shrouded Tin UL 94V-0 Pin Without Printed Circuit Board Loose Piece With High Temperature Thermoplastic Vertical Keyed
16 6-1470109-2 22P,2.0MM HER.DIP.PIN 22 OMITTED Buy Now Product Documentation AMPMODU 2 mm 1.57 2 2 Natural 22 Through Hole Shrouded Tin UL 94V-0 Pin Without Printed Circuit Board Loose Piece With High Temperature Thermoplastic Vertical Keyed
17 6-1470109-4 24P,2.0MM HER.DIP.PIN 24 OMITTED Buy Now Product Documentation AMPMODU 2 mm 1.57 2 2 Natural 24 Through Hole Shrouded Tin UL 94V-0 Pin Without Printed Circuit Board Loose Piece With High Temperature Thermoplastic Vertical Keyed
18 6-1470109-6 26P,2.0MM HER.DIP.PIN 26 OMITTED Buy Now Product Documentation AMPMODU 2 mm 1.57 2 2 Natural 26 Through Hole Shrouded Tin UL 94V-0 Pin Without Printed Circuit Board Loose Piece With High Temperature Thermoplastic Vertical Keyed
19 6-1470109-8 28P,2.0MM HER.DIP.PIN 28 OMITTED Buy Now Product Documentation AMPMODU 2 mm 1.57 2 2 Natural 28 Through Hole Shrouded Tin UL 94V-0 Pin Without Printed Circuit Board Loose Piece With High Temperature Thermoplastic Vertical Keyed
20 7-1470109-0 2.0MM HDR.30 POS, DIP. PIN 30 OMITTED Buy Now Product Documentation AMPMODU 2 mm 1.57 2 2 Natural 30 Through Hole Shrouded Tin UL 94V-0 Pin Without Printed Circuit Board Loose Piece With High Temperature Thermoplastic Vertical Keyed
21 7-1470109-2 2.0MM HDR.32 POS, DIP. PIN 32 OMITTED Buy Now Product Documentation AMPMODU 2 mm 1.57 2 2 Natural 32 Through Hole Shrouded Tin UL 94V-0 Pin Without Printed Circuit Board Loose Piece With High Temperature Thermoplastic Vertical Keyed
22 8-1470109-0 2.0MM HDR, 30 POS, DIP, soldertail 2.40 Buy Now Product Documentation AMPMODU 2 mm 1.57 2 2 Natural 30 Through Hole Shrouded Tin UL 94V-0 Pin Without Printed Circuit Board Loose Piece With High Temperature Thermoplastic Vertical Keyed
24 9-1470109-6 2.0mm Pitch Header,Dip 6p,omitted #3,4 Buy Now Product Documentation AMPMODU 2 mm 1.57 2 2 Natural 6 Through Hole Shrouded Tin UL 94V-0 Pin Without Printed Circuit Board Loose Piece With High Temperature Thermoplastic Vertical Keyed
Part Number
Description
Buy Now
Product Documentation
Series
PCB Thickness (Recommended) [mm]
Centerline (Pitch) [mm]
Row-to-Row Spacing [mm]
Housing Color
Number of Positions
Termination Method to Printed Circuit Board
Header Type
Contact Mating Area Plating Material
UL Flammability Rating
Contact Type
PCB Mount Retention
Connector & Contact Terminates To
Packaging Method
Mating Alignment
Pick and Place Cover
Housing Material
PCB Mount Orientation
Mating Alignment Type
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.