3-Phase Filters

Manufacturer TE Connectivity
Description 20AYP6C J0=F7470 - 20AYP6C
Part Number 6609072-1
URL http://www.te.com/usa-en/product-6609072-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Corcom AYP
Also Known As (Marketing Alias) 20AYP6C
Current Rating [A] 20
Operating Temperature Range [°C] -10 – 40
Voltage (Max) [VAC] 440
Leakage Current (Max) (250VAC, 50Hz) [mA] 3.4
Output Type Stud
Comment Single Stage
Mount Style Bulkhead
Filtered Yes
Input Type Stud
Wiring Configuration WYE (4 wire + ground)
Filter Type 3-Phase Power Line
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Current Rating [A] Operating Temperature Range [°C] Voltage (Max) [VAC] Leakage Current (Max) (250VAC, 50Hz) [mA] Output Type Comment Mount Style Filtered Input Type Wiring Configuration Filter Type
1 6609072-1 20AYP6C J0=F7470 - 20AYP6C Buy Now Corcom AYP 20AYP6C 20 -10 – 40 440 3.4 Stud Single Stage Bulkhead Yes Stud WYE (4 wire + ground) 3-Phase Power Line
2 6609072-2 30AYP6C J0=F7471 - 6609072-2 Buy Now Corcom AYP 6609072-2 30 -10 – 40 440 3.4 Stud Single Stage Bulkhead Yes Stud WYE (4 wire + ground) 3-Phase Power Line
3 6609072-3 45AYP6C J0=F7472 - 6609072-3 Buy Now Corcom AYP 6609072-3 45 -10 – 40 440 3.4 Stud Single Stage Bulkhead Yes Stud WYE (4 wire + ground) 3-Phase Power Line
4 6609072-4 60AYP6C J0=F7473 - 6609072-4 Buy Now Corcom AYP 6609072-4 60 -10 – 40 440 3.4 Stud Single Stage Bulkhead Yes Stud WYE (4 wire + ground) 3-Phase Power Line
5 6609073-1 20AYT6C J0=F7474 - 20AYT6C Buy Now Corcom AYT 20AYT6C 20 -10 – 40 440 3.4 Stud Dual Stage Bulkhead Yes Stud WYE (4 wire + ground) 3-Phase Power Line
6 6609073-2 30AYT6C J0=F7475B - 30AYT6C Buy Now Corcom AYT 30AYT6C 30 -10 – 40 440 3.4 Stud Dual Stage Bulkhead Yes Stud WYE (4 wire + ground) 3-Phase Power Line
7 6609073-3 45AYT6C J0=F7476 - 6609073-3 Buy Now Corcom AYT 6609073-3 45 -10 – 40 440 3.4 Stud Dual Stage Bulkhead Yes Stud WYE (4 wire + ground) 3-Phase Power Line
8 6609073-4 60AYT6C J0=F7477 - 6609073-4 Buy Now Corcom AYT 6609073-4 60 -10 – 40 440 3.4 Stud Dual Stage Bulkhead Yes Stud WYE (4 wire + ground) 3-Phase Power Line
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Current Rating [A]
Operating Temperature Range [°C]
Voltage (Max) [VAC]
Leakage Current (Max) (250VAC, 50Hz) [mA]
Output Type
Comment
Mount Style
Filtered
Input Type
Wiring Configuration
Filter Type
Documentation
1-1654250-1_CORCOM_EMI_RFI_QRG - 6609072-1
1-1654250-1_CORCOM_EMI_RFI_QRG - 6609072-2
1-1654250-1_CORCOM_EMI_RFI_QRG - 6609072-3
1-1654250-1_CORCOM_EMI_RFI_QRG - 6609072-4
1-1654250-1_CORCOM_EMI_RFI_QRG - 6609073-1
1-1654250-1_CORCOM_EMI_RFI_QRG - 6609073-2
1-1654250-1_CORCOM_EMI_RFI_QRG - 6609073-3
1-1654250-1_CORCOM_EMI_RFI_QRG - 6609073-4
Corcom Combined Selector Charts - 6609072-1
Corcom Combined Selector Charts - 6609072-2
Corcom Combined Selector Charts - 6609072-3
Corcom Combined Selector Charts - 6609072-4
Corcom Combined Selector Charts - 6609073-1
Corcom Combined Selector Charts - 6609073-2
Corcom Combined Selector Charts - 6609073-3
Corcom Combined Selector Charts - 6609073-4
1654001_CORCOM_PRODUCT_GUIDE - 6609072-1
1654001_CORCOM_PRODUCT_GUIDE - 6609072-2
1654001_CORCOM_PRODUCT_GUIDE - 6609072-3
1654001_CORCOM_PRODUCT_GUIDE - 6609072-4
1654001_CORCOM_PRODUCT_GUIDE - 6609073-1
1654001_CORCOM_PRODUCT_GUIDE - 6609073-2
1654001_CORCOM_PRODUCT_GUIDE - 6609073-3
1654001_CORCOM_PRODUCT_GUIDE - 6609073-4
1654001_Corcom_Product_Guide_A_Series - 6609072-1
1654001_Corcom_Product_Guide_A_Series - 6609072-2
1654001_Corcom_Product_Guide_A_Series - 6609072-3
1654001_Corcom_Product_Guide_A_Series - 6609072-4
1654001_Corcom_Product_Guide_A_Series - 6609073-1
1654001_Corcom_Product_Guide_A_Series - 6609073-2
1654001_Corcom_Product_Guide_A_Series - 6609073-3
1654001_Corcom_Product_Guide_A_Series - 6609073-4
1773449-2_CORCOM_HIGH_CURRENT - 6609072-2
1773449-2_CORCOM_HIGH_CURRENT - 6609072-3
1773449-2_CORCOM_HIGH_CURRENT - 6609072-4
1773449-2_CORCOM_HIGH_CURRENT - 6609073-2
1773449-2_CORCOM_HIGH_CURRENT - 6609073-3
1773449-2_CORCOM_HIGH_CURRENT - 6609073-4
CUSTOMER DRAWING 20AYP6C - 6609072-1
CUSTOMER DRAWING 20AYT6C - 6609073-1
CUSTOMER DRAWING 30AYP6C - 6609072-2
CUSTOMER DRAWING 30AYT6C - 6609073-2
CUSTOMER DRAWING 45AYP6C - 6609072-3
CUSTOMER DRAWING 45AYT6C - 6609073-3
CUSTOMER DRAWING 60AYP6C - 6609072-4
CUSTOMER DRAWING 60AYT6C - 6609073-4
3D PDF - 6609073-3
3D PDF - 6609072-1
3D PDF - 6609072-2
3D PDF - 6609072-3
3D PDF - 6609072-4
3D PDF - 6609073-1
3D PDF - 6609073-2
3D PDF - 6609073-4
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.