RF Connectors

Manufacturer TE Connectivity
Description 2001 5395 02
Part Number 1050602-1
URL http://www.te.com/usa-en/product-1050602-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP SMA
Operating Temperature Range [°C] -65 – 105
Operating Temperature Range [°F] -85 – 221
Product Length [mm] 8.5
Product Length [in] .334
Operating Frequency [GHz] 18
Impedance [O] 50
RF Connector Mated Outer Diameter (Approximate) [mm] 6.35
RF Connector Mated Outer Diameter (Approximate) [in] .25
Comment Length after crimping.
Packaging Method Bag
Connector & Contact Terminates To Wire & Cable
Connector Mounting Type Cable Mount
Connector System Cable-to-Cable
Number of Positions 1
Sealable Yes
Number of Coaxial Contacts 1
Dielectric Material TFE Fluorocarbon
Body Material Stainless Steel
Cable Type RG 402 Semi-Rigid
RF Connector Center Contact Material Beryllium Copper
Coupling Nut Base Material Stainless Steel
RF Interface SMA
RF Connector Contact Configuration Captivated Contacts
Crimp Type Compression
Body Finish Passivated
Body Plating Material Gold over Nickel
Connector Seal Type Gasket
RF Contact Captivation Method Mechanical
Detent Without
RF Connector Center Contact Plating Material Gold over Copper
Port Configuration Single Port
Coupling Nut Plating Finish Passivated
RF Connector Coupling Mechanism Threaded
Cable Connector Orientation Straight
Termination Method to Wire & Cable Crimp
Connector Product Type Connector Assembly
RF Connector Style Plug
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Product Length [mm] Product Length [in] Operating Frequency [GHz] Impedance [O] RF Connector Mated Outer Diameter (Approximate) [mm] RF Connector Mated Outer Diameter (Approximate) [in] Comment Packaging Method Connector & Contact Terminates To Connector Mounting Type Connector System Number of Positions Sealable Number of Coaxial Contacts Dielectric Material Body Material Cable Type RF Connector Center Contact Material Coupling Nut Base Material RF Interface RF Connector Contact Configuration Crimp Type Body Finish Body Plating Material Connector Seal Type RF Contact Captivation Method Detent RF Connector Center Contact Plating Material Port Configuration Coupling Nut Plating Finish RF Connector Coupling Mechanism Cable Connector Orientation Termination Method to Wire & Cable Connector Product Type RF Connector Style
1 1050602-1 2001 5395 02 Buy Now AMP SMA -65 – 105 -85 – 221 8.5 .334 18 50 6.35 .25 Length after crimping. Bag Wire & Cable Cable Mount Cable-to-Cable 1 Yes 1 TFE Fluorocarbon Stainless Steel RG 402 Semi-Rigid Beryllium Copper Stainless Steel SMA Captivated Contacts Compression Passivated Gold over Nickel Gasket Mechanical Without Gold over Copper Single Port Passivated Threaded Straight Crimp Connector Assembly Plug
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Product Length [mm]
Product Length [in]
Operating Frequency [GHz]
Impedance [O]
RF Connector Mated Outer Diameter (Approximate) [mm]
RF Connector Mated Outer Diameter (Approximate) [in]
Comment
Packaging Method
Connector & Contact Terminates To
Connector Mounting Type
Connector System
Number of Positions
Sealable
Number of Coaxial Contacts
Dielectric Material
Body Material
Cable Type
RF Connector Center Contact Material
Coupling Nut Base Material
RF Interface
RF Connector Contact Configuration
Crimp Type
Body Finish
Body Plating Material
Connector Seal Type
RF Contact Captivation Method
Detent
RF Connector Center Contact Plating Material
Port Configuration
Coupling Nut Plating Finish
RF Connector Coupling Mechanism
Cable Connector Orientation
Termination Method to Wire & Cable
Connector Product Type
RF Connector Style
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.