Battery Distribution Unit

Manufacturer TE Connectivity
Description 2 WAYS CONNECTOR ASSY
Part Number 2819047-1
URL http://www.te.com/usa-en/product-2819047-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Modular Hard Wired Fuse and Relay Box
Operating Voltage [V] 12
Operating Temperature Range [°C] -40 – 115
Operating Temperature Range [°F] -40 – 239
Nominal Voltage Architecture [V] 12
UL Flammability Rating UL 94V-HB
Sealable No
Battery Termination Wire
Vibration Class Level 3G
Product selection
Selector Part Number Description Buy Now Series Operating Voltage [V] Operating Temperature Range [°C] Operating Temperature Range [°F] Nominal Voltage Architecture [V] UL Flammability Rating Sealable Battery Termination Vibration Class Level
1 2819047-1 2 WAYS CONNECTOR ASSY Buy Now Modular Hard Wired Fuse and Relay Box 12 -40 – 115 -40 – 239 12 UL 94V-HB No Wire 3G
Part Number
Description
Buy Now
Series
Operating Voltage [V]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Nominal Voltage Architecture [V]
UL Flammability Rating
Sealable
Battery Termination
Vibration Class Level
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.