Rectangular Power Connectors

Manufacturer TE Connectivity
Description 2 pos. EP II housing w/rtnr
Part Number 2132813-2
URL http://www.te.com/usa-en/product-2132813-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Economy Power II
Operating Voltage [VAC] 600
Accepts Wire Insulation Diameter Range [mm] 1.7 – 3
Accepts Wire Insulation Diameter Range [in] .067 – .118
Height [mm] 11
Height [in] .433
Length [mm] 13.3
Length [in] .523
Width [mm] 13.3
Width [in] .524
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [mm] 3.96
Centerline (Pitch) [in] .156
Connector System Wire-to-Board
Packaging Method Bag
Mating Alignment With
Panel Mount Feature Without
Housing Material Nylon
Product Type Housing
Housing Type Receptacle
Contact Base Material Phosphor Bronze
Number of Positions 2
UL Flammability Rating UL 94V-0
Housing Color Natural
Termination Method to Wire & Cable Crimp
Contact Layout Inline
Connector & Contact Terminates To Wire & Cable
Packaging Quantity 1000
PCB Mount Retention Without
Glow Wire Rating Standard Part - Not Glow Wire
Contact Type Socket
Strain Relief Without
Mating Retention Type Latch
Sealable No
Connector Mounting Type Cable Mount
Contact Retention Without
Number of Rows 1
Circuit Application Power & Signal
Mating Retention With
Product selection
Selector Part Number Description Buy Now Series Operating Voltage [VAC] Accepts Wire Insulation Diameter Range [mm] Accepts Wire Insulation Diameter Range [in] Height [mm] Height [in] Length [mm] Length [in] Width [mm] Width [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Connector System Packaging Method Mating Alignment Panel Mount Feature Housing Material Product Type Housing Type Contact Base Material Number of Positions UL Flammability Rating Housing Color Termination Method to Wire & Cable Contact Layout Connector & Contact Terminates To Packaging Quantity PCB Mount Retention Glow Wire Rating Contact Type Strain Relief Mating Retention Type Sealable Connector Mounting Type Contact Retention Number of Rows Circuit Application Mating Retention
1 2132813-2 2 pos. EP II housing w/rtnr Buy Now Economy Power II 600 1.7 – 3 .067 – .118 11 .433 13.3 .523 13.3 .524 -55 – 105 -67 – 221 3.96 .156 Wire-to-Board Bag With Without Nylon Housing Receptacle Phosphor Bronze 2 UL 94V-0 Natural Crimp Inline Wire & Cable 1000 Without Standard Part - Not Glow Wire Socket Without Latch No Cable Mount Without 1 Power & Signal With
Part Number
Description
Buy Now
Series
Operating Voltage [VAC]
Accepts Wire Insulation Diameter Range [mm]
Accepts Wire Insulation Diameter Range [in]
Height [mm]
Height [in]
Length [mm]
Length [in]
Width [mm]
Width [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Connector System
Packaging Method
Mating Alignment
Panel Mount Feature
Housing Material
Product Type
Housing Type
Contact Base Material
Number of Positions
UL Flammability Rating
Housing Color
Termination Method to Wire & Cable
Contact Layout
Connector & Contact Terminates To
Packaging Quantity
PCB Mount Retention
Glow Wire Rating
Contact Type
Strain Relief
Mating Retention Type
Sealable
Connector Mounting Type
Contact Retention
Number of Rows
Circuit Application
Mating Retention
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.