Module Component

Manufacturer TE Connectivity
Description 2 MICRORELAYS HOLDER
Part Number 1801620-1
URL http://www.te.com/usa-en/product-1801620-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Operating Voltage [V] 12
Operating Temperature Range [°C] -40 – 100
Operating Temperature Range [°F] -40 – 212
Relay Type Micro Relay
UL Flammability Rating UL 94V-HB
Sealable No
Component Type Relay Holder
Coupling with Other TE Modules Yes
Secondary Locking No
Terminal Primary Locking Feature Locking Lance
Number of Relays (Minimum) 2
Vibration Class Level 3G
Product selection
Selector Part Number Description Buy Now Operating Voltage [V] Operating Temperature Range [°C] Operating Temperature Range [°F] Relay Type UL Flammability Rating Sealable Component Type Coupling with Other TE Modules Secondary Locking Terminal Primary Locking Feature Number of Relays (Minimum) Vibration Class Level
1 1801620-1 2 MICRORELAYS HOLDER Buy Now 12 -40 – 100 -40 – 212 Micro Relay UL 94V-HB No Relay Holder Yes No Locking Lance 2 3G
Part Number
Description
Buy Now
Operating Voltage [V]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Relay Type
UL Flammability Rating
Sealable
Component Type
Coupling with Other TE Modules
Secondary Locking
Terminal Primary Locking Feature
Number of Relays (Minimum)
Vibration Class Level
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.