TE Connectivity
By TE Connectivity


Zhaga Book 18 Street Light Connectors

Manufacturer TE Connectivity
Description LUMAWISE S 80MM DIA DOME SMOKE GRAY MED
Part Number 2-2328823-2
URL https://www.te.com/usa-en/product-2-2328823-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series LUMAWISE Endurance S
Product Height [MM] 43.43
Connector Diameter [MM] 80
Operating Temperature Range [DEGC] -40 – 90
CAD models
Share

Product selection

Index Selector Part Number Description Product Documentation Series Product Height [MM] Connector Diameter [MM] Operating Temperature Range [DEGC]
1 1 2-2328823-2 LUMAWISE S 80MM DIA DOME SMOKE GRAY MED Product Documentation LUMAWISE Endurance S 43.43 80 -40 – 90