TE Connectivity

QSFP/QSFP+/zQSFP+

Manufacturer TE Connectivity
Description 1X4 CAGE ASSEMBLY, THRU BEZEL, W/ GASKET
Part Number 2170287-4
Sealable Yes
Enhancements Standard
Included Lightpipe No
Rear EONs per Port Column 2
Heat Sink Height [INCH] .165
Form Factor QSFP+
Connector System Cable-to-Board
Heat Sink Height Class PCI
Termination Method to Printed Circuit Board Through Hole - Press-Fit
Circuit Application Signal
Product Type Cage Assembly
EMI Containment Feature Type Elastomeric Gasket
Cage Material Nickel Silver
Heat Sink Style Fin
Operating Temperature Range [DEGC] -55 – 105
Connector & Contact Terminates To Printed Circuit Board
Operating Temperature Range [DEGF] -67 – 221
Cage Type Ganged
Heat Sink Height [MM] 4.2
Number of Ports 4
Included Heat Sink Yes
Connector Mounting Type Board Mount
Port Matrix Configuration 1 x 4
Data Rate (Max) [GBS] 14
Product selection
Selector Part Number Description Buy Now Sealable Enhancements Included Lightpipe Rear EONs per Port Column Heat Sink Height [INCH] Form Factor Connector System Heat Sink Height Class Termination Method to Printed Circuit Board Circuit Application Product Type EMI Containment Feature Type Cage Material Heat Sink Style Operating Temperature Range [DEGC] Connector & Contact Terminates To Operating Temperature Range [DEGF] Cage Type Heat Sink Height [MM] Number of Ports Included Heat Sink Connector Mounting Type Port Matrix Configuration Data Rate (Max) [GBS]
1 2170287-4 1X4 CAGE ASSEMBLY, THRU BEZEL, W/ GASKET Buy Now Yes Standard No 2 .165 QSFP+ Cable-to-Board PCI Through Hole - Press-Fit Signal Cage Assembly Elastomeric Gasket Nickel Silver Fin -55 – 105 Printed Circuit Board -67 – 221 Ganged 4.2 4 Yes Board Mount 1 x 4 14
Part Number
Description
Buy Now
Sealable
Enhancements
Included Lightpipe
Rear EONs per Port Column
Heat Sink Height [INCH]
Form Factor
Connector System
Heat Sink Height Class
Termination Method to Printed Circuit Board
Circuit Application
Product Type
EMI Containment Feature Type
Cage Material
Heat Sink Style
Operating Temperature Range [DEGC]
Connector & Contact Terminates To
Operating Temperature Range [DEGF]
Cage Type
Heat Sink Height [MM]
Number of Ports
Included Heat Sink
Connector Mounting Type
Port Matrix Configuration
Data Rate (Max) [GBS]
Documentation
Contact the supplier