Mini-SAS Connectors

Manufacturer TE Connectivity
Description 1X2 R/A ASSY, MINI SAS HD INTERNAL
Part Number 2227581-1
URL http://www.te.com/usa-en/product-2227581-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Mini-SAS HD
PCB Thickness (Recommended) [mm] 1.57
PCB Thickness (Recommended) [in] .062
Operating Temperature Range [°C] -55 – 85
Operating Temperature Range [°F] -67 – 185
Centerline (Pitch) [mm] .75
Centerline (Pitch) [in] .029
Height Above PC Board [mm] 13.9
Height Above PC Board [in] .547
Product Type Connector
Connector Style Receptacle
Number of Rows 4
Number of Ports 2
Contact Mating Area Plating Material Conforms to the requirements of TE product specification 108-32038 based on EIA/ECA-364-1000.0IA.
Housing Color Black
Housing Material LCP (Liquid Crystal Polymer)
Packaging Method Box & Tray
UL Flammability Rating UL 94V-0
Connector & Contact Terminates To Printed Circuit Board
Circuit Application Signal
Connector System Cable-to-Board
Number of Positions 72
Contact Base Material Copper Alloy
PCB Mount Retention Type M2 Screw
PCB Mount Orientation Right Angle
PCB Mount Retention With
PCB Contact Termination Area Plating Material Tin
High Temperature Housing Yes
PCB Mounting Style Through Hole Press-Fit
Product Grouping Internal Mini-SAS HD
Receptacle Configuration Mini-SAS HD
Shell Without
Stackable No
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Series PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Height Above PC Board [mm] Height Above PC Board [in] Product Type Connector Style Number of Rows Number of Ports Contact Mating Area Plating Material Housing Color Housing Material Packaging Method UL Flammability Rating Connector & Contact Terminates To Circuit Application Connector System Number of Positions Contact Base Material PCB Mount Retention Type PCB Mount Orientation PCB Mount Retention PCB Contact Termination Area Plating Material High Temperature Housing PCB Mounting Style Product Grouping Receptacle Configuration Shell Stackable
1 2227581-1 1X2 R/A ASSY, MINI SAS HD INTERNAL Buy Now Mini-SAS HD 1.57 .062 -55 – 85 -67 – 185 .75 .029 13.9 .547 Connector Receptacle 4 2 Conforms to the requirements of TE product specification 108-32038 based on EIA/ECA-364-1000.0IA. Black LCP (Liquid Crystal Polymer) Box & Tray UL 94V-0 Printed Circuit Board Signal Cable-to-Board 72 Copper Alloy M2 Screw Right Angle With Tin Yes Through Hole Press-Fit Internal Mini-SAS HD Mini-SAS HD Without No
Part Number
Description
Buy Now
Series
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Height Above PC Board [mm]
Height Above PC Board [in]
Product Type
Connector Style
Number of Rows
Number of Ports
Contact Mating Area Plating Material
Housing Color
Housing Material
Packaging Method
UL Flammability Rating
Connector & Contact Terminates To
Circuit Application
Connector System
Number of Positions
Contact Base Material
PCB Mount Retention Type
PCB Mount Orientation
PCB Mount Retention
PCB Contact Termination Area Plating Material
High Temperature Housing
PCB Mounting Style
Product Grouping
Receptacle Configuration
Shell
Stackable
Documentation