TE Connectivity

QSFP/QSFP+/zQSFP+

Manufacturer TE Connectivity
Description 1x2 Cage Assy Bhnd Bzl zQSFP+
Part Number 2227103-1
Sealable No
Enhancements Standard
Included Lightpipe No
Rear EONs per Port Column 1
Heat Sink Height [INCH] .165
Form Factor zQSFP+
Connector System Cable-to-Board
Heat Sink Height Class PCI
Termination Method to Printed Circuit Board Through Hole - Press-Fit
Lightpipe Configuration Single Round
Circuit Application Signal
Product Type Cage Assembly
EMI Containment Feature Type Customer Applied Gasket
Cage Material Nickel Silver
Heat Sink Style Pin
Operating Temperature Range [DEGC] -40 – 85
Connector & Contact Terminates To Printed Circuit Board
Operating Temperature Range [DEGF] -40 – 185
Cage Type Ganged
Heat Sink Height [MM] 4.2
Number of Ports 2
Included Heat Sink Yes
Connector Mounting Type Board Mount
Port Matrix Configuration 1 x 2
Data Rate (Max) [GBS] 28
Product selection
Selector Part Number Description Buy Now Sealable Enhancements Included Lightpipe Rear EONs per Port Column Heat Sink Height [INCH] Form Factor Connector System Heat Sink Height Class Termination Method to Printed Circuit Board Lightpipe Configuration Circuit Application Product Type EMI Containment Feature Type Cage Material Heat Sink Style Operating Temperature Range [DEGC] Connector & Contact Terminates To Operating Temperature Range [DEGF] Cage Type Heat Sink Height [MM] Number of Ports Included Heat Sink Connector Mounting Type Port Matrix Configuration Data Rate (Max) [GBS]
1 2227103-1 1x2 Cage Assy Bhnd Bzl zQSFP+ Buy Now No Standard No 1 .165 zQSFP+ Cable-to-Board PCI Through Hole - Press-Fit Single Round Signal Cage Assembly Customer Applied Gasket Nickel Silver Pin -40 – 85 Printed Circuit Board -40 – 185 Ganged 4.2 2 Yes Board Mount 1 x 2 28
Part Number
Description
Buy Now
Sealable
Enhancements
Included Lightpipe
Rear EONs per Port Column
Heat Sink Height [INCH]
Form Factor
Connector System
Heat Sink Height Class
Termination Method to Printed Circuit Board
Lightpipe Configuration
Circuit Application
Product Type
EMI Containment Feature Type
Cage Material
Heat Sink Style
Operating Temperature Range [DEGC]
Connector & Contact Terminates To
Operating Temperature Range [DEGF]
Cage Type
Heat Sink Height [MM]
Number of Ports
Included Heat Sink
Connector Mounting Type
Port Matrix Configuration
Data Rate (Max) [GBS]
Documentation
Contact the supplier