TE Connectivity

SFP/SFP+/zSFP+

Manufacturer TE Connectivity
Description 1X1SFP CAGE ASSY & PT CONNECTOR ASSY
Part Number 2170039-1
Sealable No
Included Lightpipe No
PCB Mounting Style Through Hole Press-Fit
Centerline (Pitch) [INCH] .0315
Form Factor SFP
Centerline (Pitch) [MM] .8
Connector System Cable-to-Board
Termination Method to Printed Circuit Board Through Hole - Press-Fit
Circuit Application Signal
Product Type Cage Assembly with Integrated Connector
EMI Containment Feature Type External Springs
Cage Material Copper Alloy
Operating Temperature Range [DEGC] -55 – 105
Connector & Contact Terminates To Printed Circuit Board
Operating Temperature Range [DEGF] -67 – 221
Number of Positions 20
Cage Type Single
Number of Ports 1
Included Heat Sink No
Connector Mounting Type Board Mount
Port Matrix Configuration 1 x 1
Data Rate (Max) [GBS] 4
Product selection
Selector Part Number Description Buy Now Sealable Included Lightpipe PCB Mounting Style Centerline (Pitch) [INCH] Form Factor Centerline (Pitch) [MM] Connector System Termination Method to Printed Circuit Board Circuit Application Product Type EMI Containment Feature Type Cage Material Operating Temperature Range [DEGC] Connector & Contact Terminates To Operating Temperature Range [DEGF] Number of Positions Cage Type Number of Ports Included Heat Sink Connector Mounting Type Port Matrix Configuration Data Rate (Max) [GBS]
1 2170039-1 1X1SFP CAGE ASSY & PT CONNECTOR ASSY Buy Now No No Through Hole Press-Fit .0315 SFP .8 Cable-to-Board Through Hole - Press-Fit Signal Cage Assembly with Integrated Connector External Springs Copper Alloy -55 – 105 Printed Circuit Board -67 – 221 20 Single 1 No Board Mount 1 x 1 4
Part Number
Description
Buy Now
Sealable
Included Lightpipe
PCB Mounting Style
Centerline (Pitch) [INCH]
Form Factor
Centerline (Pitch) [MM]
Connector System
Termination Method to Printed Circuit Board
Circuit Application
Product Type
EMI Containment Feature Type
Cage Material
Operating Temperature Range [DEGC]
Connector & Contact Terminates To
Operating Temperature Range [DEGF]
Number of Positions
Cage Type
Number of Ports
Included Heat Sink
Connector Mounting Type
Port Matrix Configuration
Data Rate (Max) [GBS]
Documentation
Contact the supplier