TE Connectivity
By TE Connectivity


Poke-In Connectors

Manufacturer TE Connectivity
Description 1P MODULAR RELEASABLE POKE-IN CONN_RED
Part Number 3-2834006-1
URL https://www.te.com/usa-en/product-3-2834006-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Height [MM] 4.48
Contact Current Rating (Max) [AMP] 6
Operating Voltage [VAC] 400
Height [INCH] .176
Centerline (Pitch) [MM] 4
Wire Size [AWG] 18 – 22
Accepts Wire Insulation Diameter Range [MM] 2.1
CAD models
Share

Product selection

Index Selector Part Number Description Product Documentation Height [MM] Contact Current Rating (Max) [AMP] Operating Voltage [VAC] Height [INCH] Centerline (Pitch) [MM] Wire Size [AWG] Accepts Wire Insulation Diameter Range [MM]
1 1 3-2834006-1 1P MODULAR RELEASABLE POKE-IN CONN_RED Product Documentation 4.48 6 400 .176 4 18 – 22 2.1