FPC Connectors

Manufacturer TE Connectivity
Description 1mm FFC DIP V ASSY 10P TUBE
Part Number 1-84984-0
URL http://www.te.com/usa-en/product-1-84984-0.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Contact Mating Area Plating Thickness [µm] 1
Contact Mating Area Plating Thickness [µin] 39.37
Contact Termination Area Plating Thickness [µm] 1
Contact Termination Area Plating Thickness [µin] 39.37
Height [mm] 5.6
Height [in] .22
Length [mm] 12
Length [in] .472
PCB Thickness (Recommended) [mm] 1.6
PCB Thickness (Recommended) [in] .063
Tail Length [mm] 3
Tail Length [in] .118
Width [mm] 3
Width [in] .118
Operating Voltage [VAC] 125
Operating Temperature Range [°C] -20 – 85
Operating Temperature Range [°F] -4 – 185
Centerline (Pitch) [mm] 1
Centerline (Pitch) [in] .039
Contact Current Rating (Max) [A] 1
Flex Cable Thickness [mm] .3
Flex Cable Thickness [in] .012
Insertion Force Non-ZIF
Circuit Identification Feature With
Connector Style Receptacle
Connector Type Connector Assembly
Contact Design Single Beam
Contact Mating Area Plating Material Tin
Contact Mating Area Plating Material Finish Matte
Contact Termination Area Plating Material Tin
Contact Transmits (Typical) Signal (Data)
Contact Type Socket
Housing Color White
Housing Material PBT GF
Mating Alignment With
Number of Rows 1
Packaging Method Tube
Packaging Quantity 39
Product Type Connector
Shielded No
Wire/Cable Type FPC/FFC
Connector & Contact Terminates To Flexible Printed Circuit (FPC)
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Flex-to-Board
Number of Positions 10
Sealable No
Contact Base Material Phosphor Bronze
PCB Mount Retention Type Kinked Solder Tails
Termination Method to Printed Circuit Board Through Hole
PCB Mount Orientation Vertical
PCB Mount Retention With
PCB Mount Alignment With
Series FPC
PCB Contact Termination Area Plating Material Finish Matte
Contact Layout Staggered Type A
Product selection
Selector Part Number Description Buy Now Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] Contact Termination Area Plating Thickness [µm] Contact Termination Area Plating Thickness [µin] Height [mm] Height [in] Length [mm] Length [in] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Tail Length [mm] Tail Length [in] Width [mm] Width [in] Operating Voltage [VAC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Flex Cable Thickness [mm] Flex Cable Thickness [in] Insertion Force Circuit Identification Feature Connector Style Connector Type Contact Design Contact Mating Area Plating Material Contact Mating Area Plating Material Finish Contact Termination Area Plating Material Contact Transmits (Typical) Contact Type Housing Color Housing Material Mating Alignment Number of Rows Packaging Method Packaging Quantity Product Type Shielded Wire/Cable Type Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Sealable Contact Base Material PCB Mount Retention Type Termination Method to Printed Circuit Board PCB Mount Orientation PCB Mount Retention PCB Mount Alignment Series PCB Contact Termination Area Plating Material Finish Contact Layout
1 1-84984-0 1mm FFC DIP V ASSY 10P TUBE Buy Now 1 39.37 1 39.37 5.6 .22 12 .472 1.6 .063 3 .118 3 .118 125 -20 – 85 -4 – 185 1 .039 1 .3 .012 Non-ZIF With Receptacle Connector Assembly Single Beam Tin Matte Tin Signal (Data) Socket White PBT GF With 1 Tube 39 Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 10 No Phosphor Bronze Kinked Solder Tails Through Hole Vertical With With FPC Matte Staggered Type A
12 1-84984-1 1mm FFC DIP V ASSY 11P TUBE Buy Now 1 39.37 1 39.37 5.6 .22 13 .511 1.6 .063 3 .118 3 .118 125 -20 – 85 -4 – 185 1 .039 1 .3 .012 Non-ZIF With Receptacle Connector Assembly Single Beam Tin Matte Tin Signal (Data) Socket White PBT GF With 1 Box & Tube Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 11 No Phosphor Bronze Kinked Solder Tails Through Hole Vertical With With FPC Matte Staggered Type A
21 1-84984-2 1mm FFC DIP V ASSY 12P TUBE Buy Now 1 39.37 1 39.37 5.6 .22 14 .551 1.6 .063 3 .118 3 .118 125 -20 – 85 -4 – 185 1 .039 1 .3 .012 Non-ZIF With Receptacle Connector Assembly Single Beam Tin Matte Tin Signal (Data) Socket White PBT GF With 1 Tube 34 Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 12 No Phosphor Bronze Kinked Solder Tails Through Hole Vertical With With FPC Matte Staggered Type A
22 1-84984-3 1mm FFC DIP V ASSY 13P NAT(TB) Buy Now 1 39.37 1 39.37 5.6 .22 15 .591 1.6 .063 3 .118 3 .118 125 -20 – 85 -4 – 185 1 .039 1 .3 .012 Non-ZIF With Receptacle Connector Assembly Single Beam Tin Matte Tin Signal (Data) Socket White PBT GF With 1 Box & Tube Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 13 No Phosphor Bronze Kinked Solder Tails Through Hole Vertical With With FPC Matte Staggered Type A
23 1-84984-4 1mm FFC DIP V ASSY 14P TUBE Buy Now 1 39.37 1 39.37 5.6 .22 16 .6299 1.6 .063 3 .118 3 .118 125 -20 – 85 -4 – 185 1 .039 1 .3 .012 Non-ZIF With Receptacle Connector Assembly Single Beam Tin Matte Tin Signal (Data) Socket White PBT GF With 1 Tube 29 Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 14 No Phosphor Bronze Kinked Solder Tails Through Hole Vertical With With FPC Matte Staggered Type A
24 1-84984-5 1mm FFC DIP V ASSY 15P NAT(TB) Buy Now 1 39.37 1 39.37 5.6 .22 17 .6693 1.6 .063 3 .118 3 .118 125 -20 – 85 -4 – 185 1 .039 1 .3 .012 Non-ZIF With Receptacle Connector Assembly Single Beam Tin Matte Tin Signal (Data) Socket White PBT GF With 1 Box & Tube Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 15 No Phosphor Bronze Kinked Solder Tails Through Hole Vertical With With FPC Matte Staggered Type A
25 1-84984-6 1mm FFC DIP V ASSY 16P TUBE Buy Now 1 39.37 1 39.37 5.6 .22 18 .7087 1.6 .063 3 .118 3 .118 125 -20 – 85 -4 – 185 1 .039 1 .3 .012 Non-ZIF With Receptacle Connector Assembly Single Beam Tin Matte Tin Signal (Data) Socket White PBT GF With 1 Tube 26 Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 16 No Phosphor Bronze Kinked Solder Tails Through Hole Vertical With With FPC Matte Staggered Type A
26 1-84984-7 1mm FFC DIP V ASSY 17P NAT(TB) Buy Now 1 39.37 1 39.37 5.6 .22 19 .748 1.6 .063 3 .118 3 .118 125 -20 – 85 -4 – 185 1 .039 1 .3 .012 Non-ZIF With Receptacle Connector Assembly Single Beam Tin Matte Tin Signal (Data) Socket White PBT GF With 1 Tube Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 17 No Phosphor Bronze Kinked Solder Tails Through Hole Vertical With With FPC Matte Staggered Type A
27 1-84984-8 1mm FFC DIP V ASSY 18P TUBE Buy Now 1 39.37 1 39.37 5.6 .22 20 .787 1.6 .063 3 .118 3 .118 125 -20 – 85 -4 – 185 1 .039 1 .3 .012 Non-ZIF With Receptacle Connector Assembly Single Beam Tin Matte Tin Signal (Data) Socket White PBT GF With 1 Box & Tube Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 18 No Phosphor Bronze Kinked Solder Tails Through Hole Vertical With With FPC Matte Staggered Type A
2 1-84984-9 1mm FFC DIP V ASSY 19P NAT(TB) Buy Now 1 39.37 1 39.37 5.6 .22 21 .8268 1.6 .063 3 .118 3 .118 125 -20 – 85 -4 – 185 1 .039 1 .3 .012 Non-ZIF With Receptacle Connector Assembly Single Beam Tin Matte Tin Signal (Data) Socket White PBT GF With 1 Tube 22 Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 19 No Phosphor Bronze Kinked Solder Tails Through Hole Vertical With With FPC Matte Staggered Type A
3 2-84984-0 1mm FFC DIP V ASSY 20P NAT(TB) Buy Now 1 39.37 1 39.37 5.6 .22 22 .8661 1.6 .063 3 .118 3 .118 125 -20 – 85 -4 – 185 1 .039 1 .3 .012 Non-ZIF With Receptacle Connector Assembly Single Beam Tin Matte Tin Signal (Data) Socket White PBT GF With 1 Tube 21 Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 20 No Phosphor Bronze Kinked Solder Tails Through Hole Vertical With With FPC Matte Staggered Type A
4 2-84984-1 1mm FFC DIP V ASSY 21P NAT(TB) Buy Now 1 39.37 1 39.37 5.6 .22 23 .9055 1.6 .063 3 .118 3 .118 125 -20 – 85 -4 – 185 1 .039 1 .3 .012 Non-ZIF With Receptacle Connector Assembly Single Beam Tin Matte Tin Signal (Data) Socket White PBT GF With 1 Box & Tube Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 21 No Phosphor Bronze Kinked Solder Tails Through Hole Vertical With With FPC Matte Staggered Type A
5 2-84984-2 1mm FFC DIP V ASSY 22P TUBE Buy Now 1 39.37 1 39.37 5.6 .22 24 .9449 1.6 .063 3 .118 3 .118 125 -20 – 85 -4 – 185 1 .039 1 .3 .012 Non-ZIF With Receptacle Connector Assembly Single Beam Tin Matte Tin Signal (Data) Socket White PBT GF With 1 Box & Tube 19 Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 22 No Phosphor Bronze Kinked Solder Tails Through Hole Vertical With With FPC Matte Staggered Type A
6 2-84984-3 1mm FFC DIP V ASSY 23P TUBE Buy Now 1 39.37 1 39.37 5.6 .22 25 .984 1.6 .063 3 .118 3 .118 125 -20 – 85 -4 – 185 1 .039 1 .3 .012 Non-ZIF With Receptacle Connector Assembly Single Beam Tin Matte Tin Signal (Data) Socket White PBT GF With 1 Tube Connector No FPC/FFC Printed Circuit Board Board Mount Signal Flex-to-Board 23 No Phosphor Bronze Kinked Solder Tails Through Hole Vertical With With FPC Matte Staggered Type A
7 2-84984-4 1mm FFC DIP V ASSY 24P TUBE Buy Now 1 39.37 1 39.37 5.6 .22 26 1.0236 1.6 .063 3 .118 3 .118 125 -20 – 85 -4 – 185 1 .039 1 .3 .012 Non-ZIF With Receptacle Connector Assembly Single Beam Tin Matte Tin Signal (Data) Socket White PBT GF With 1 Tube 18 Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 24 No Phosphor Bronze Kinked Solder Tails Through Hole Vertical With With FPC Matte Staggered Type A
8 2-84984-5 1mm FFC DIP H ASSY 25P NAT(TB) Buy Now 1 39.37 1 39.37 5.6 .22 27 1.0629 1.6 .063 3 .118 3 .118 125 -20 – 85 -4 – 185 1 .039 1 .3 .012 Non-ZIF With Receptacle Connector Assembly Single Beam Tin Matte Tin Signal (Data) Socket White PBT GF With 1 Box & Tube Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 25 No Phosphor Bronze Kinked Solder Tails Through Hole Vertical With With FPC Matte Staggered Type A
9 2-84984-6 1mm FFC DIP V ASSY 26P TUBE Buy Now 1 39.37 1 39.37 5.6 .22 28 1.1024 1.6 .063 3 .118 3 .118 125 -20 – 85 -4 – 185 1 .039 1 .3 .012 Non-ZIF With Receptacle Connector Assembly Single Beam Tin Matte Tin Signal (Data) Socket White PBT GF With 1 Tube 16 Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 26 No Phosphor Bronze Kinked Solder Tails Through Hole Vertical With With FPC Matte Staggered Type A
10 2-84984-7 1mm FFC DIP V ASSY 27P TUBE Buy Now 1 39.37 1 39.37 5.6 .22 29 1.1417 1.6 .063 3 .118 3 .118 125 -20 – 85 -4 – 185 1 .039 1 .3 .012 Non-ZIF With Receptacle Connector Assembly Single Beam Tin Matte Tin Signal (Data) Socket White PBT GF With 1 Box & Tube Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 27 No Phosphor Bronze Kinked Solder Tails Through Hole Vertical With With FPC Matte Staggered Type A
11 2-84984-8 1mm FFC DIP V ASSY 28P TUBE Buy Now 1 39.37 1 39.37 5.6 .22 30 1.181 1.6 .063 3 .118 3 .118 125 -20 – 85 -4 – 185 1 .039 1 .3 .012 Non-ZIF With Receptacle Connector Assembly Single Beam Tin Matte Tin Signal (Data) Socket White PBT GF With 1 Box & Tube Connector No FPC/FFC Printed Circuit Board Board Mount Signal Flex-to-Board 28 No Phosphor Bronze Kinked Solder Tails Through Hole Vertical With With FPC Matte Staggered Type A
13 2-84984-9 1mm FFC DIP V ASSY 29P NAT(TB) Buy Now 1 39.37 1 39.37 5.6 .22 31 1.2205 1.6 .063 3 .118 3 .118 125 -20 – 85 -4 – 185 1 .039 1 .3 .012 Non-ZIF With Receptacle Connector Assembly Single Beam Tin Matte Tin Signal (Data) Socket White PBT GF With 1 Box & Tube Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 29 No Phosphor Bronze Kinked Solder Tails Through Hole Vertical With With FPC Matte Staggered Type A
14 3-84984-0 1mm FFC DIP V ASSY 30P TUBE Buy Now 1 39.37 1 39.37 5.6 .22 32 1.2598 1.6 .063 3 .118 3 .118 125 -20 – 85 -4 – 185 1 .039 1 .3 .012 Non-ZIF With Receptacle Connector Assembly Single Beam Tin Matte Tin Signal (Data) Socket White PBT GF With 1 Tube 14 Connector No FPC/FFC Printed Circuit Board Board Mount Signal Flex-to-Board 30 No Phosphor Bronze Kinked Solder Tails Through Hole Vertical With With FPC Matte Staggered Type A
15 84984-4 1mm FFC DIP V ASSY 4P NAT(TB) Buy Now 1 39.37 1 39.37 5.6 .22 6 .236 1.6 .063 3 .118 3 .118 125 -20 – 85 -4 – 185 1 .039 1 .3 .012 Non-ZIF With Receptacle Connector Assembly Single Beam Tin Matte Tin Signal (Data) Socket White PBT GF With 1 Box & Tube 79 Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 4 No Phosphor Bronze Kinked Solder Tails Through Hole Vertical With With FPC Matte Staggered Type A
16 84984-5 1mm FFC DIP V ASSY 5P NAT(TB) Buy Now 1 39.37 1 39.37 5.6 .22 7 .2756 1.6 .063 3 .118 3 .118 125 -20 – 85 -4 – 185 1 .039 1 .3 .012 Non-ZIF With Receptacle Connector Assembly Single Beam Tin Matte Tin Signal (Data) Socket White PBT GF With 1 Box & Tube Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 5 No Phosphor Bronze Kinked Solder Tails Through Hole Vertical With With FPC Matte Staggered Type A
17 84984-6 1mm FFC DIP V ASSY 6P NAT(TB) Buy Now 1 39.37 1 39.37 5.6 .22 8 .314 1.6 .063 3 .118 3 .118 125 -20 – 85 -4 – 185 1 .039 1 .3 .012 Non-ZIF With Receptacle Connector Assembly Single Beam Tin Matte Tin Signal (Data) Socket White PBT GF With 1 Tube 59 Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 6 No Phosphor Bronze Kinked Solder Tails Through Hole Vertical With With FPC Matte Staggered Type A
18 84984-7 1mm FFC DIP V ASSY 7P NAT(TB) Buy Now 1 39.37 1 39.37 5.6 .22 9 .354 1.6 .063 3 .118 3 .118 125 -20 – 85 -4 – 185 1 .039 1 .3 .012 Non-ZIF With Receptacle Connector Assembly Single Beam Tin Matte Tin Signal (Data) Socket White PBT GF With 1 Box & Tube Connector No FPC/FFC Printed Circuit Board Board Mount Signal Flex-to-Board 7 No Phosphor Bronze Kinked Solder Tails Through Hole Vertical With With FPC Matte Staggered Type A
19 84984-8 1mm FFC DIP V ASSY 8P NAT(TB) Buy Now 1 39.37 1 39.37 5.6 .22 10 .393 1.6 .063 3 .118 3 .118 125 -20 – 85 -4 – 185 1 .039 1 .3 .012 Non-ZIF With Receptacle Connector Assembly Single Beam Tin Matte Tin Signal (Data) Socket White PBT GF With 1 Tube 47 Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 8 No Phosphor Bronze Kinked Solder Tails Through Hole Vertical With With FPC Matte Staggered Type A
20 84984-9 1mm FFC DIP V ASSY 9P NAT(TB) Buy Now 1 39.37 1 39.37 5.6 .22 11 .433 1.6 .063 3 .118 3 .118 125 -20 – 85 -4 – 185 1 .039 1 .3 .012 Non-ZIF With Receptacle Connector Assembly Single Beam Tin Matte Tin Signal (Data) Socket White PBT GF With 1 Box & Tube Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 9 No Phosphor Bronze Kinked Solder Tails Through Hole Vertical With With FPC Matte Staggered Type A
Part Number
Description
Buy Now
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
Contact Termination Area Plating Thickness [µm]
Contact Termination Area Plating Thickness [µin]
Height [mm]
Height [in]
Length [mm]
Length [in]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Tail Length [mm]
Tail Length [in]
Width [mm]
Width [in]
Operating Voltage [VAC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Flex Cable Thickness [mm]
Flex Cable Thickness [in]
Insertion Force
Circuit Identification Feature
Connector Style
Connector Type
Contact Design
Contact Mating Area Plating Material
Contact Mating Area Plating Material Finish
Contact Termination Area Plating Material
Contact Transmits (Typical)
Contact Type
Housing Color
Housing Material
Mating Alignment
Number of Rows
Packaging Method
Packaging Quantity
Product Type
Shielded
Wire/Cable Type
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Sealable
Contact Base Material
PCB Mount Retention Type
Termination Method to Printed Circuit Board
PCB Mount Orientation
PCB Mount Retention
PCB Mount Alignment
Series
PCB Contact Termination Area Plating Material Finish
Contact Layout
Documentation
FPC Connector Family - 1-84984-0
FPC Connector Family - 1-84984-1
FPC Connector Family - 1-84984-2
FPC Connector Family - 1-84984-3
FPC Connector Family - 1-84984-4
FPC Connector Family - 1-84984-5
FPC Connector Family - 1-84984-6
FPC Connector Family - 1-84984-7
FPC Connector Family - 1-84984-8
FPC Connector Family - 1-84984-9
FPC Connector Family - 2-84984-0
FPC Connector Family - 2-84984-1
FPC Connector Family - 2-84984-2
FPC Connector Family - 2-84984-3
FPC Connector Family - 2-84984-4
FPC Connector Family - 2-84984-5
FPC Connector Family - 2-84984-6
FPC Connector Family - 2-84984-7
FPC Connector Family - 2-84984-8
FPC Connector Family - 2-84984-9
FPC Connector Family - 3-84984-0
FPC Connector Family - 84984-4
FPC Connector Family - 84984-5
FPC Connector Family - 84984-6
FPC Connector Family - 84984-7
FPC Connector Family - 84984-8
FPC Connector Family - 84984-9
Flexible Printed Circuit Connectors - FPC (Virtual Sample Kit) - 2-84984-0
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 1-84984-0
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 1-84984-1
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 1-84984-2
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 1-84984-3
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 1-84984-4
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 1-84984-5
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 1-84984-6
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 1-84984-7
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 1-84984-8
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 1-84984-9
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 2-84984-0
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 2-84984-1
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 2-84984-2
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 2-84984-3
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 2-84984-4
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 2-84984-5
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 2-84984-6
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 2-84984-7
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 2-84984-8
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 2-84984-9
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 3-84984-0
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 84984-4
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 84984-5
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 84984-6
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 84984-7
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 84984-8
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 84984-9
ASSY, 1.00mm FFC CONN DIP, V - 1-84984-0
ASSY, 1.00mm FFC CONN DIP, V - 1-84984-1
ASSY, 1.00mm FFC CONN DIP, V - 1-84984-2
ASSY, 1.00mm FFC CONN DIP, V - 1-84984-3
ASSY, 1.00mm FFC CONN DIP, V - 1-84984-4
ASSY, 1.00mm FFC CONN DIP, V - 1-84984-5
ASSY, 1.00mm FFC CONN DIP, V - 1-84984-6
ASSY, 1.00mm FFC CONN DIP, V - 1-84984-7
ASSY, 1.00mm FFC CONN DIP, V - 1-84984-8
ASSY, 1.00mm FFC CONN DIP, V - 1-84984-9
ASSY, 1.00mm FFC CONN DIP, V - 2-84984-0
ASSY, 1.00mm FFC CONN DIP, V - 2-84984-1
ASSY, 1.00mm FFC CONN DIP, V - 2-84984-2
ASSY, 1.00mm FFC CONN DIP, V - 2-84984-3
ASSY, 1.00mm FFC CONN DIP, V - 2-84984-4
ASSY, 1.00mm FFC CONN DIP, V - 2-84984-5
ASSY, 1.00mm FFC CONN DIP, V - 2-84984-6
ASSY, 1.00mm FFC CONN DIP, V - 2-84984-7
ASSY, 1.00mm FFC CONN DIP, V - 2-84984-8
ASSY, 1.00mm FFC CONN DIP, V - 2-84984-9
ASSY, 1.00mm FFC CONN DIP, V - 3-84984-0
ASSY, 1.00mm FFC CONN DIP, V - 84984-4
ASSY, 1.00mm FFC CONN DIP, V - 84984-5
ASSY, 1.00mm FFC CONN DIP, V - 84984-6
ASSY, 1.00mm FFC CONN DIP, V - 84984-7
ASSY, 1.00mm FFC CONN DIP, V - 84984-8
ASSY, 1.00mm FFC CONN DIP, V - 84984-9
3D PDF - 1-84984-0
3D PDF - 1-84984-1
3D PDF - 1-84984-2
3D PDF - 1-84984-3
3D PDF - 1-84984-4
3D PDF - 1-84984-5
3D PDF - 1-84984-6
3D PDF - 1-84984-7
3D PDF - 1-84984-8
3D PDF - 1-84984-9
3D PDF - 2-84984-0
3D PDF - 2-84984-1
3D PDF - 2-84984-2
3D PDF - 2-84984-3
3D PDF - 2-84984-4
3D PDF - 2-84984-5
3D PDF - 2-84984-6
3D PDF - 2-84984-7
3D PDF - 2-84984-8
3D PDF - 2-84984-9
3D PDF - 3-84984-0
3D PDF - 84984-4
3D PDF - 84984-5
3D PDF - 84984-6
3D PDF - 84984-7
3D PDF - 84984-8
3D PDF - 84984-9
MD_2-84984-6_07042014449_dmtec - 2-84984-6
MD_3-84984-0_082220171220_dmtec - 3-84984-0
MD_84984-4_08132014927_dmtec - 84984-4
MD_84984-6_08132014928_dmtec - 84984-6
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.