Board-to-Board Headers & Receptacles

Manufacturer TE Connectivity
Description 1FHR,64,30A/S,N,C,S08,09,10
Part Number 5120528-1
URL https://www.te.com/usa-en/product-5120528-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Centerline (Pitch) [mm] 1
Stack Height [mm] 8
Contact Type Socket
Packaging Method Tape & Reel
Connector & Contact Terminates To Printed Circuit Board
Circuit Application Signal
Connector System Board-to-Board
Number of Positions 64
Sealable No
UL Flammability Rating UL 94V-0
Housing Color Black
Termination Method to Printed Circuit Board Surface Mount
PCB Mount Orientation Vertical
PCB Mount Retention Without
PCB Mount Alignment Without
Board-to-Board Configuration Mezzanine
Contact Mating Area Plating Material Gold
Housing Material Thermoplastic
Mating Alignment Without
Mating Alignment Type None
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Product Documentation Centerline (Pitch) [mm] Stack Height [mm] Contact Type Packaging Method Connector & Contact Terminates To Circuit Application Connector System Number of Positions Sealable UL Flammability Rating Housing Color Termination Method to Printed Circuit Board PCB Mount Orientation PCB Mount Retention PCB Mount Alignment Board-to-Board Configuration Contact Mating Area Plating Material Housing Material Mating Alignment Mating Alignment Type
1 5120528-1 1FHR,64,30A/S,N,C,S08,09,10 Buy Now Product Documentation 1 8 Socket Tape & Reel Printed Circuit Board Signal Board-to-Board 64 No UL 94V-0 Black Surface Mount Vertical Without Without Mezzanine Gold Thermoplastic Without None
Part Number
Description
Buy Now
Product Documentation
Centerline (Pitch) [mm]
Stack Height [mm]
Contact Type
Packaging Method
Connector & Contact Terminates To
Circuit Application
Connector System
Number of Positions
Sealable
UL Flammability Rating
Housing Color
Termination Method to Printed Circuit Board
PCB Mount Orientation
PCB Mount Retention
PCB Mount Alignment
Board-to-Board Configuration
Contact Mating Area Plating Material
Housing Material
Mating Alignment
Mating Alignment Type
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.