Multi-Function Inlet Filters

Manufacturer TE Connectivity
Description 1CUFE1=F8293 - 1CUFE1
Part Number 2-1609113-2
URL http://www.te.com/usa-en/product-2-1609113-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Corcom CU
Also Known As (Marketing Alias) 1CUFE1
Current Rating [A] 1
Operating Temperature Range [°C] -10 – 40
Voltage (Max) [VAC] 250
Leakage Current (Max) (120VAC, 60Hz) [µA] 250
Leakage Current (Max) (250VAC, 50Hz) [µA] 400
?????? [in] .157
Ground Choke Option No
Filtered Yes
Fuse Options None
Input Type IEC
Output Type .187" FASTON
Mount Angle Vertical
Low Profile Yes
Mount Style Flanged
Switch Type SPST
Type of Connector IEC 60320-1 C-14
Shield Style Shielded
Voltage Selection None
Ground Option None
Filter Type Power Entry Module
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Current Rating [A] Operating Temperature Range [°C] Voltage (Max) [VAC] Leakage Current (Max) (120VAC, 60Hz) [µA] Leakage Current (Max) (250VAC, 50Hz) [µA] ?????? [in] Comment Ground Choke Option Filtered Fuse Options Input Type Output Type Mount Angle Low Profile Mount Style Input Voltage Select Switch Type Type of Connector Shield Style Voltage Selection Ground Option Filter Type
1 2-1609113-2 1CUFE1=F8293 - 1CUFE1 Buy Now Corcom CU 1CUFE1 1 -10 – 40 250 250 400 .157 No Yes None IEC .187" FASTON Vertical Yes Flanged SPST IEC 60320-1 C-14 Shielded None None Power Entry Module
2 2-1609113-3 3CUFE1=F8294 - 3CUFE1 Buy Now Corcom CU 3CUFE1 3 -10 – 40 250 250 400 .157 No Yes None IEC .187" FASTON Vertical Yes Flanged SPST IEC 60320-1 C-14 Shielded None None Power Entry Module
3 2-1609113-4 6CUFE1=F8295 - 6CUFE1 Buy Now Corcom CU 6CUFE1 6 -10 – 40 250 250 400 .157 No Yes None IEC .187" FASTON Vertical Yes Flanged SPST IEC 60320-1 C-14 Shielded None None Power Entry Module
4 2-1609113-5 10CUFE1=F8296 - 10CUFE1 Buy Now Corcom CU 10CUFE1 10 -10 – 40 250 250 400 .157 No Yes None IEC .187" FASTON Vertical Yes Flanged SPST IEC 60320-1 C-14 Shielded None None Power Entry Module
5 2-1609113-6 15CUFE1=F8297 - 15CUFE1 Buy Now Corcom CU 15CUFE1 15 -10 – 40 250 250 400 .157 15A versions tested by Underwriters Laboratories to US and Canadian requirements and are VDE approve No Yes None IEC .187" FASTON Vertical Yes Flanged None SPST IEC 60320-1 C-14 Shielded None None Power Entry Module
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Current Rating [A]
Operating Temperature Range [°C]
Voltage (Max) [VAC]
Leakage Current (Max) (120VAC, 60Hz) [µA]
Leakage Current (Max) (250VAC, 50Hz) [µA]
?????? [in]
Comment
Ground Choke Option
Filtered
Fuse Options
Input Type
Output Type
Mount Angle
Low Profile
Mount Style
Input Voltage Select
Switch Type
Type of Connector
Shield Style
Voltage Selection
Ground Option
Filter Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.