Quick Disconnects

Manufacturer TE Connectivity
Description .187S FASTON REC.
Part Number 881624-2
URL http://www.te.com/usa-en/product-881624-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series FASTON 187
Mating Tab Width [mm] 4.75
Mating Tab Width [in] .187
Mating Tab Thickness [mm] .81
Mating Tab Thickness [in] .032
Accepts Wire Insulation Diameter Range [mm] 2.7 – 4
Accepts Wire Insulation Diameter Range [in] .106 – .157
Overall Length [mm] 14.9
Overall Length [in] .587
Operating Temperature Range [°C] 110
Operating Temperature Range [°F] 230
Wire Size [mm²] 1.03 – 2.62
Wire Size [AWG] 17 – 13
Receptacle Terminal Stock Thickness [mm] .3
Receptacle Terminal Stock Thickness [in] .012
Wire/Cable Type Discrete Wire
Packaging Method Reel
Mating Retention Type Dimple
Disconnect Type Quick Connect
Terminal Type Receptacle
Contact Base Material Brass
Terminates To Wire & Cable
Packaging Quantity 10000
Wire Insulation Support With
Plating Material Tin
Wire Stop No
Barrel Type Open
Insertion Force Normal
Terminal Orientation Straight
Sealable No
Fully Insulated No
Terminal & Splice Style Receptacle
Crimp Type F-Crimp
Insulated No
Product selection
Selector Part Number Description Buy Now Series Mating Tab Width [mm] Mating Tab Width [in] Mating Tab Thickness [mm] Mating Tab Thickness [in] Accepts Wire Insulation Diameter Range [mm] Accepts Wire Insulation Diameter Range [in] Overall Length [mm] Overall Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Wire Size [mm²] Wire Size [AWG] Receptacle Terminal Stock Thickness [mm] Receptacle Terminal Stock Thickness [in] Wire/Cable Type Packaging Method Mating Retention Type Disconnect Type Terminal Type Contact Base Material Terminates To Packaging Quantity Wire Insulation Support Plating Material Wire Stop Barrel Type Insertion Force Terminal Orientation Sealable Fully Insulated Terminal & Splice Style Crimp Type Insulated
1 881624-2 .187S FASTON REC. Buy Now FASTON 187 4.75 .187 .81 .032 2.7 – 4 .106 – .157 14.9 .587 110 230 1.03 – 2.62 17 – 13 .3 .012 Discrete Wire Reel Dimple Quick Connect Receptacle Brass Wire & Cable 10000 With Tin No Open Normal Straight No No Receptacle F-Crimp No
Part Number
Description
Buy Now
Series
Mating Tab Width [mm]
Mating Tab Width [in]
Mating Tab Thickness [mm]
Mating Tab Thickness [in]
Accepts Wire Insulation Diameter Range [mm]
Accepts Wire Insulation Diameter Range [in]
Overall Length [mm]
Overall Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Wire Size [mm²]
Wire Size [AWG]
Receptacle Terminal Stock Thickness [mm]
Receptacle Terminal Stock Thickness [in]
Wire/Cable Type
Packaging Method
Mating Retention Type
Disconnect Type
Terminal Type
Contact Base Material
Terminates To
Packaging Quantity
Wire Insulation Support
Plating Material
Wire Stop
Barrel Type
Insertion Force
Terminal Orientation
Sealable
Fully Insulated
Terminal & Splice Style
Crimp Type
Insulated
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.