Quick Disconnects

Manufacturer TE Connectivity
Description 187 ULTRA-FAST ASY REC 16-14 AWG TPBR - 2-42933-5043
Part Number 3-520124-2
URL http://www.te.com/usa-en/product-3-520124-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Ultra-Fast 187
Also Known As (Marketing Alias) 2-42933-5043
Mating Tab Width [mm] 4.75
Mating Tab Width [in] .187
Mating Tab Thickness [mm] .81
Mating Tab Thickness [in] .032
Accepts Wire Insulation Diameter Range [mm] 4.06
Accepts Wire Insulation Diameter Range [in] .16
Overall Length [mm] 21.75
Overall Length [in] .855
Voltage (Max) [V] 600
Operating Temperature Range [°C] 105
Operating Temperature Range [°F] 221
Wire Size [mm²] 1.31 – 2.08
Wire Size [AWG] 16 – 14
Receptacle Terminal Stock Thickness [mm] .41
Receptacle Terminal Stock Thickness [in] .016
Wire/Cable Type Discrete Wire
Packaging Method Reel
Mating Retention Type Dimple
Disconnect Type Quick Connect
Terminal Type Receptacle
Contact Base Material Brass
Terminates To Wire & Cable
Packaging Quantity 2200
Wire Insulation Support With
Plating Material Tin
Wire Stop Yes
Barrel Type Closed
UL Rating Listed
Insertion Force Normal
Barrel Color Blue
Terminal Orientation Straight
Sealable No
UL Flammability Rating UL 94V-2
Fully Insulated Yes
Terminal & Splice Style Receptacle
Crimp Type F-Crimp
Insulated Yes
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Mating Tab Width [mm] Mating Tab Width [in] Mating Tab Thickness [mm] Mating Tab Thickness [in] Accepts Wire Insulation Diameter Range [mm] Accepts Wire Insulation Diameter Range [in] Overall Length [mm] Overall Length [in] Voltage (Max) [V] Operating Temperature Range [°C] Operating Temperature Range [°F] Wire Size [mm²] Wire Size [AWG] Receptacle Terminal Stock Thickness [mm] Receptacle Terminal Stock Thickness [in] Wire/Cable Type Packaging Method Mating Retention Type Disconnect Type Terminal Type Contact Base Material Terminates To Packaging Quantity Wire Insulation Support Plating Material Wire Stop Barrel Type UL Rating Insertion Force Barrel Color Terminal Orientation Sealable UL Flammability Rating Fully Insulated Terminal & Splice Style Crimp Type Insulated
1 3-520124-2 187 ULTRA-FAST ASY REC 16-14 AWG TPBR - 2-42933-5043 Buy Now Ultra-Fast 187 2-42933-5043 4.75 .187 .81 .032 4.06 .16 21.75 .855 600 105 221 1.31 – 2.08 16 – 14 .41 .016 Discrete Wire Reel Dimple Quick Connect Receptacle Brass Wire & Cable 2200 With Tin Yes Closed Listed Normal Blue Straight No UL 94V-2 Yes Receptacle F-Crimp Yes
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Mating Tab Width [mm]
Mating Tab Width [in]
Mating Tab Thickness [mm]
Mating Tab Thickness [in]
Accepts Wire Insulation Diameter Range [mm]
Accepts Wire Insulation Diameter Range [in]
Overall Length [mm]
Overall Length [in]
Voltage (Max) [V]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Wire Size [mm²]
Wire Size [AWG]
Receptacle Terminal Stock Thickness [mm]
Receptacle Terminal Stock Thickness [in]
Wire/Cable Type
Packaging Method
Mating Retention Type
Disconnect Type
Terminal Type
Contact Base Material
Terminates To
Packaging Quantity
Wire Insulation Support
Plating Material
Wire Stop
Barrel Type
UL Rating
Insertion Force
Barrel Color
Terminal Orientation
Sealable
UL Flammability Rating
Fully Insulated
Terminal & Splice Style
Crimp Type
Insulated
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.