Crimp Wire Pins, Tabs & Ferrules

Manufacturer TE Connectivity
Description 180 SHPL REC 20-16 016BR
Part Number 42531-1
URL http://www.te.com/usa-en/product-42531-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Pin Diameter [mm] 4.57
Wire Insulation Diameter (Max) [mm] 3.05
Wire Size [CMA] 1021 – 2582
Material Thickness [mm] .41
Overall Length [mm] 19.94
Wire Size [AWG] 20 – 16
Accepts Wire Insulation Diameter Range [mm] 2.29 – 3.05
Barrel Inside Diameter [mm] 1.29
Terminal Orientation Straight
Plating Material Unplated
Barrel Type Open Barrel
Packaging Method Reel
Wire Insulation Support With
Packaging Quantity 12500
Wire/Cable Type Discrete Wire
Terminal Type Shur-Plug
Insulated No
Terminal & Splice Style Receptacle
Heavy Duty No
Product selection
Selector Part Number Description Buy Now Pin Diameter [mm] Wire Insulation Diameter (Max) [mm] Wire Size [CMA] Material Thickness [mm] Overall Length [mm] Wire Size [AWG] Accepts Wire Insulation Diameter Range [mm] Barrel Inside Diameter [mm] Terminal Orientation Finish Plating Material Barrel Type Connects To Packaging Method Wire Insulation Support Packaging Quantity Wire/Cable Type Support Style Terminal Type Insulated Terminal & Splice Style Heavy Duty
1 42531-1 180 SHPL REC 20-16 016BR Buy Now 4.57 3.05 1021 – 2582 .41 19.94 20 – 16 2.29 – 3.05 1.29 Straight Unplated Open Barrel Reel With 12500 Discrete Wire Shur-Plug No Receptacle No
2 42531-3 180 SHPL REC 20-16 016PHBZ Buy Now 4.57 3.05 1021 – 2582 .41 19.94 20 – 16 2.29 – 3.05 1.29 Straight None Phosphor Bronze Open Barrel Shur-Plug, 4.57(0.180) Reel With 6000 Regular Wire Insulation Support Receptacle No Receptacle No
Part Number
Description
Buy Now
Pin Diameter [mm]
Wire Insulation Diameter (Max) [mm]
Wire Size [CMA]
Material Thickness [mm]
Overall Length [mm]
Wire Size [AWG]
Accepts Wire Insulation Diameter Range [mm]
Barrel Inside Diameter [mm]
Terminal Orientation
Finish
Plating Material
Barrel Type
Connects To
Packaging Method
Wire Insulation Support
Packaging Quantity
Wire/Cable Type
Support Style
Terminal Type
Insulated
Terminal & Splice Style
Heavy Duty
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.