Circular Power Connectors

Manufacturer TE Connectivity
Description 17-16 CPC PLUG - AMPS-0-0182642-1 - F49179-000
Part Number 182642-1
URL http://www.te.com/usa-en/product-182642-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series CPC
Also Known As (Marketing Alias) AMPS-0-0182642-1
Also Known As (Marketing Alias) #2 F49179-000
Connector System Wire-to-Wire
Housing Type Plug
Contact Protection With
Housing Material Thermoplastic
Shell Type All Plastic
Reverse Gender Standard
Number of Positions 16
Mating Alignment Type Keyed
Product Type Housing
Mating Retention With
Number of Signal Positions 16
Number of Power Positions 0
UL Rating Recognized
UL Flammability Rating UL 94V-0
Packaging Method Bag
Packaging Quantity 100
Shell Size 17
Contact Type Socket
Sealable No
Mating Alignment With
Mating Retention Type Threaded Coupling
Housing Color Black
CSA Certified Yes
Fluid Resistance None
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Connector System Housing Type Contact Protection Housing Material Shell Type Reverse Gender Number of Positions Mating Alignment Type Product Type Mating Retention Number of Signal Positions Number of Power Positions UL Rating UL Flammability Rating Packaging Method Packaging Quantity Shell Size Keying Contact Type Sealable Mating Alignment Mating Retention Type Housing Color CSA Certified Fluid Resistance
1 182642-1 17-16 CPC PLUG - AMPS-0-0182642-1 - F49179-000 Buy Now CPC AMPS-0-0182642-1 F49179-000 Wire-to-Wire Plug With Thermoplastic All Plastic Standard 16 Keyed Housing With 16 0 Recognized UL 94V-0 Bag 100 17 Socket No With Threaded Coupling Black Yes None
2 182645-1 13-9 CPC PLUG - 188710-000 - AMPS-0-0182645-1 Buy Now CPC 188710-000 AMPS-0-0182645-1 Wire-to-Wire Plug With Thermoplastic All Plastic Standard 9 Keyed Housing With 9 0 Recognized UL 94V-0 Bag 100 13 Socket No With Threaded Coupling Black Yes None
3 182647-1 11-4 CPC PLUG - AMP-0-0182647-1 - F51574-000 Buy Now CPC AMP-0-0182647-1 F51574-000 Wire-to-Wire Plug With Thermoplastic All Plastic Standard 4 Keyed Housing With 4 0 Recognized UL 94V-0 Bag 100 11 Socket No With Threaded Coupling Black Yes None
4 182649-1 17-14 CPC PLUG RS Buy Now CPC Wire-to-Wire Plug With Thermoplastic All Plastic Reverse 14 Keyed Housing With 14 0 Recognized UL 94V-0 Bag 100 17 Pin No With Threaded Coupling Black Yes None
5 182651-1 RECEPTACLE CASE - AMPS-0-0182651-1 - CA2624-000 Buy Now CPC AMPS-0-0182651-1 CA2624-000 Wire-to-Wire Plug With Thermoplastic All Plastic Reverse 4 Keyed Housing With 4 0 Recognized UL 94V-0 Bag 100 11 Pin No With Threaded Coupling Black Yes None
6 182923-1 CPC PLUG ASSY SIZE 23-37 Buy Now CPC Wire-to-Wire Plug With Thermoplastic All Plastic Standard 37 Keyed Housing With 37 0 Recognized UL 94V-0 Bag 100 23 Socket No With Threaded Coupling Black Yes None
7 182926-1 CPC PLUG ASSY SIZE 23-37 Buy Now CPC Wire-to-Wire Plug With Thermoplastic All Plastic Reverse 37 Keyed Housing With 37 0 Recognized UL 94V-0 Bag 100 23 Pin No With Threaded Coupling Black Yes None
8 183039-1 SIZE 17-14 CPC PLUG ASS'YSTD S Buy Now CPC Wire-to-Wire Plug With Thermoplastic All Plastic Standard 14 Keyed Housing With 14 0 Recognized UL 94V-0 Bag 100 17 Socket No With Threaded Coupling Black Yes None
9 183073-1 PLUG ASS'Y 23-24STD.SEX SRS. Buy Now CPC Wire-to-Wire Plug With Polyamide 6-6 GF All Plastic Standard 24 Keyed Housing With 24 0 Recognized UL 94V-0 Bag 100 23 A Socket No With Threaded Coupling Black Yes None
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Connector System
Housing Type
Contact Protection
Housing Material
Shell Type
Reverse Gender
Number of Positions
Mating Alignment Type
Product Type
Mating Retention
Number of Signal Positions
Number of Power Positions
UL Rating
UL Flammability Rating
Packaging Method
Packaging Quantity
Shell Size
Keying
Contact Type
Sealable
Mating Alignment
Mating Retention Type
Housing Color
CSA Certified
Fluid Resistance
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.