TE Connectivity

PCB Connector Shrouds

Manufacturer TE Connectivity
Description 16 MTE PANEL MOUNT SR
Part Number 1-103682-5
Row-to-Row Spacing [MM] 2.54
Contact Current Rating (Max) [AMP] 3
Accessory Type Shroud
Centerline (Pitch) [INCH] .1
Centerline (Pitch) [MM] 2.54
Number of Rows 1
Operating Temperature Range [DEGC] -65 – 105
Number of Positions 16
Standoff Without
Row-to-Row Spacing [INCH] .1
Product selection
Selector Part Number Description Buy Now Row-to-Row Spacing [MM] Contact Current Rating (Max) [AMP] Accessory Type Centerline (Pitch) [INCH] Centerline (Pitch) [MM] Number of Rows Operating Temperature Range [DEGC] Number of Positions Standoff Row-to-Row Spacing [INCH]
1 103682-1 02 MTE PANEL MOUNT SR Buy Now 2.54 3 Shroud .1 2.54 1 -65 – 105 2 Without .1
2 103682-2 03 MTE PANEL MOUNT SR Buy Now 2.54 3 Shroud .1 2.54 1 -65 – 105 3 Without .1
3 103682-3 04 MTE PANEL MOUNT SR Buy Now 2.54 3 Shroud .1 2.54 1 -65 – 105 4 Without .1
4 103682-4 05 MTE PANEL MOUNT SR Buy Now 2.54 3 Shroud .1 2.54 1 -65 – 105 5 Without .1
5 103682-5 06 MTE PANEL MOUNT SR Buy Now 2.54 3 Shroud .1 2.54 1 -65 – 105 6 Without .1
6 103682-6 07 MTE PANEL MOUNT SR Buy Now 2.54 3 Shroud .1 2.54 1 -65 – 105 7 .1
7 103682-7 08 MTE PANEL MOUNT SR Buy Now 2.54 3 Shroud .1 2.54 1 -65 – 105 8 Without .1
8 103682-8 09 MTE PANEL MOUNT SR Buy Now 2.54 3 Shroud .1 2.54 1 -65 – 105 9 Without .1
9 103682-9 10 MTE PANEL MOUNT SR Buy Now 2.54 3 Shroud .1 2.54 1 -65 – 105 10 Without .1
10 1-103682-1 12 MTE PANEL MOUNT SR Buy Now 2.54 3 Shroud .1 2.54 2 -65 – 105 12 Without .1
11 1-103682-2 13 MTE PANEL MOUNT SR Buy Now 2.54 3 Shroud .1 2.54 1 -65 – 105 13 Without .1
12 1-103682-3 14 MTE PANEL MOUNT SR Buy Now 2.54 3 Shroud .1 2.54 1 -65 – 105 14 Without .1
13 1-103682-5 16 MTE PANEL MOUNT SR Buy Now 2.54 3 Shroud .1 2.54 1 -65 – 105 16 Without .1
14 1-103682-8 19 MTE PANEL MOUNT SR Buy Now 2.54 3 Shroud .1 2.54 1 -65 – 105 19 Without .1
15 1-103682-9 20 MTE PANEL MOUNT SR Buy Now 2.54 3 Shroud .1 2.54 1 -65 – 105 20 Without .1
16 2-103682-3 24 MTE PANEL MOUNT SR Buy Now 2.54 3 Shroud .1 2.54 1 -65 – 105 24 Without .1
Part Number
Description
Buy Now
Row-to-Row Spacing [MM]
Contact Current Rating (Max) [AMP]
Accessory Type
Centerline (Pitch) [INCH]
Centerline (Pitch) [MM]
Number of Rows
Operating Temperature Range [DEGC]
Number of Positions
Standoff
Row-to-Row Spacing [INCH]
Documentation
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page