Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description 15W SEALED CONNECTOR FOR MCP CONTACT
Part Number 1801326-1
URL http://www.te.com/usa-en/product-1801326-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP MCP Connector System
Height [mm] 26
Length [mm] 58.8
Row-to-Row Spacing [mm] 5
Row-to-Row Spacing [in] .197
Width [mm] 38
Mating Tab Width [mm] 2.8
Mating Tab Width [in] .11
Operating Voltage [VDC] 12
Operating Temperature Range [°C] -40 – 100
Operating Temperature Range [°F] -40 – 212
Centerline (Pitch) [mm] .5
Centerline (Pitch) [in] .197
Nominal Voltage Architecture [V] 12
Connector System Wire-to-Board
Serviceable Yes
Polarized Yes
Number of Positions 15
Primary Locking Feature On the Terminal
Strain Relief No
Connector Style Housing for female terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance Yes
Packaging Method Box
Cable Exit Angle 180°
Color Black
Body Material PBT GF
Packaging Quantity 300
Connector Position Assurance Capable No
Connector Code 1
Sealable Yes
Number of Rows 2
Circuit Application Signal
Degree of Protection IPX9K
Product selection
Selector Part Number Description Buy Now Series Height [mm] Length [mm] Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Width [mm] Mating Tab Width [mm] Mating Tab Width [in] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Nominal Voltage Architecture [V] Connector System Serviceable Polarized Number of Positions Primary Locking Feature Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Packaging Method Cable Exit Angle Color Body Material Packaging Quantity Connector Position Assurance Capable Connector Code Sealable Number of Rows Circuit Application Degree of Protection
1 1801326-1 15W SEALED CONNECTOR FOR MCP CONTACT Buy Now AMP MCP Connector System 26 58.8 5 .197 38 2.8 .11 12 -40 – 100 -40 – 212 .5 .197 12 Wire-to-Board Yes Yes 15 On the Terminal No Housing for female terminals No Without Yes Box 180° Black PBT GF 300 No 1 Yes 2 Signal IPX9K
Part Number
Description
Buy Now
Series
Height [mm]
Length [mm]
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Width [mm]
Mating Tab Width [mm]
Mating Tab Width [in]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Nominal Voltage Architecture [V]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Packaging Method
Cable Exit Angle
Color
Body Material
Packaging Quantity
Connector Position Assurance Capable
Connector Code
Sealable
Number of Rows
Circuit Application
Degree of Protection
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.