PCB D-Sub Connectors

Manufacturer TE Connectivity
Description 15POS.HD20 REC.ASSY
Part Number 1-338314-2
URL http://www.te.com/usa-en/product-1-338314-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Contact Mating Area Plating Thickness [µin] 30
Mounting Hole Diameter [mm] 5
PCB Thickness (Recommended) [mm] 1.6
PCB Thickness (Recommended) [in] .063
Termination Post Length [mm] 3.2
Termination Post Length [in] .1259
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [mm] 2.74
Centerline (Pitch) [in] .108
Contact Current Rating (Max) [A] 6
Connector Style Receptacle
Number of Rows 2
Shell Size 2
Profile Standard
Boardlock Material Phosphor Bronze
Boardlock Plating Material Tin
Contact Mating Area Plating Material Gold
Housing Color Black
Housing Material Glass Filled Polyester
Packaging Method Tray
Packaging Quantity 45
Preloaded Yes
Product Type Connector
Shell Material Steel
Shell Plating Material Tin
Shielded No
UL Flammability Rating UL 94V-0
Color Black
Row-to-Row Spacing 2.84 mm
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Cable-to-Board
Number of Positions 15
Sealable No
Contact Base Material Phosphor Bronze
Grounded No
Grounding Straps Without
PCB Mount Retention Type Boardlock
PCB Mount Orientation Vertical
PCB Mount Retention With
PCB Contact Termination Area Plating Material Tin
Plastic No
Mating Connector Lock Type Threaded Insert, 4-40 UNC
Panel Mount Feature Without
Grounding Clips Without
Grounding Indents Without
Mating Connector Lock With
PCB Mounting Style Through Hole
Performance Level Level 2
Shell Type Front Metal Shell
Contact Underplating Material Nickel
Approved Standards DIN 41652
Contact Shape Round
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] Mounting Hole Diameter [mm] Mounting Hole Diameter [in] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Post Size [mm] Post Size [in] Termination Post Length [mm] Termination Post Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Footprint [mm] Footprint [in] Connector Style Number of Rows Shell Size Profile Boardlock Material Boardlock Plating Material Comment Contact Mating Area Plating Material Housing Color Housing Material Packaging Method Packaging Quantity Preloaded Product Type Shell Material Shell Plating Material Shield Material Shield Plating Material Shielded UL Flammability Rating Color Row-to-Row Spacing Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Sealable Contact Base Material Female Screwlock Material Female Screwlock Plating Material Grounded Grounding Straps PCB Mount Retention Type PCB Mount Orientation PCB Mount Retention PCB Contact Termination Area Plating Material Plastic Mating Connector Lock Type Panel Mount Feature Grounding Clips Grounding Indents Mating Connector Lock PCB Mounting Style Performance Level Shell Type PCB Termination Area Plating Finish Threaded Insert Material Contact Underplating Material Approved Standards Insert Material Contact Shape
1 1-338314-2 15POS.HD20 REC.ASSY Buy Now 30 5 1.6 .063 3.2 .1259 -55 – 105 -67 – 221 2.74 .108 6 Receptacle 2 2 Standard Phosphor Bronze Tin Gold Black Glass Filled Polyester Tray 45 Yes Connector Steel Tin No UL 94V-0 Black 2.84 mm Printed Circuit Board Board Mount Signal Cable-to-Board 15 No Phosphor Bronze No Without Boardlock Vertical With Tin No Threaded Insert, 4-40 UNC Without Without Without With Through Hole Level 2 Front Metal Shell Nickel DIN 41652 Round
12 1-5745967-0 25 RCPT SP/FMS INSRT Buy Now AMPLIMITE HD-20 30 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 4.32 .17 -55 – 105 -67 – 221 2.77 .109 6 Receptacle 2 3 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Black Polyester Tube 10 Yes Connector Carbon Steel Tin Steel Tin Yes UL 94V-0 2.84 mm Printed Circuit Board Board Mount Signal Board-to-Board 25 No Phosphor Bronze No Without Mounting Hole Vertical With Tin No Threaded Insert, 4-40 UNC Without Without Without With Through Hole Front Metal Shell Brass Nickel Brass Round
23 1-5745967-5 25 RCPT SP/FMS SCRLK Buy Now AMPLIMITE HD-20 3.05 .12 2.36 – 3.18 .093 – .125 .66 .026 4.32 .17 -55 – 105 -67 – 221 2.77 .109 6 Receptacle 2 3 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Flash Black Polyester Tube 10 Yes Connector Carbon Steel Tin Steel Tin Yes UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 25 No Phosphor Bronze Zinc No Without Mounting Hole Vertical With Tin No Female Screwlocks, Fixed Without Without Without With Through Hole Front Metal Shell Nickel Brass Round
34 1-5745967-6 25 RCPT SP/FMS SCRLK Buy Now AMPLIMITE HD-20 30 3.05 .12 2.36 – 3.18 .093 – .125 .66 .026 4.32 .17 -55 – 105 -67 – 221 2.77 .109 6 Receptacle 2 3 Standard Gold Black Polyester Tube 10 Yes Connector Carbon Steel Tin Steel Tin Yes UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 25 No Phosphor Bronze Zinc No Without Mounting Hole Vertical With Tin No Female Screwlocks, Fixed Without Without Without With Through Hole Front Metal Shell Nickel Brass Round
45 1-5747708-9 25 RCPT SP/FMS BRDLK Buy Now AMPLIMITE HD-20 3.07 .121 1.57 .062 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.77 .109 6 Receptacle 2 3 Standard Brass Tin over Copper All receptacles are preloaded with size 20 DF posted socket contacts Gold Flash Black Thermoplastic Tube 10 Yes Connector Carbon Steel Tin Steel Tin Yes UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 25 No Phosphor Bronze No Without 4-40 Retention Insert Vertical With Tin No Without Without Without Without Through Hole Front Metal Shell Bright Copper UL E28476 Brass Round
46 1-745967-0 25 RCPT SP/FMS INSRT Buy Now AMPLIMITE HD-20 30 3.05 .12 2.36 – 3.18 .093 – .125 .66 .026 4.32 .17 -55 – 105 -67 – 221 2.74 .108 6 Receptacle 2 3 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Black Polyester Tube 10 Yes Connector Carbon Steel Tin UL 94V-0 2.84 mm Printed Circuit Board Board Mount Signal Board-to-Board 25 No Phosphor Bronze Without Mounting Hole Vertical With Tin-Lead No Threaded Insert, 4-40 UNC Without Without Without With Through Hole Front Metal Shell Brass Nickel UL E28476 Brass Round
47 1-745967-4 25 RCPT SP/FMS SCRLK Buy Now AMPLIMITE HD-20 30 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 Receptacle 2 3 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Black Polyester Tube 10 Yes Connector Carbon Steel Tin UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 25 No Phosphor Bronze Zinc Without Mounting Hole Vertical With Tin-Lead No Female Screwlocks, Fixed Without Without Without With Through Hole Front Metal Shell Nickel UL E28476 Round
48 1-747150-3 09 RCPT SP/FMS SCRLK - 1950219P003 Buy Now AMPLIMITE HD-20 1950219P003 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 Receptacle 2 1 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Flash Black Thermoplastic Tube 17 Yes Connector Carbon Steel Tin UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 9 No Phosphor Bronze Zinc Without Mounting Hole Vertical With Tin-Lead No Female Screwlocks, Fixed Without Without Without With Through Hole Front Metal Shell Nickel UL E28476 Round
49 1-747150-4 09 RCPT SP/FMS SCRLK Buy Now AMPLIMITE HD-20 30 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 Receptacle 2 1 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Black Thermoplastic Tube 17 Yes Connector Carbon Steel Tin UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 9 No Phosphor Bronze Zinc Without Mounting Hole Vertical With Tin-Lead No Female Screwlocks, Fixed Without Without Without With Through Hole Front Metal Shell Nickel Brass Round
2 1-747150-6 09 RCPT SP/FMS SCRLK Buy Now AMPLIMITE HD-20 30 3.05 .12 2.36 – 3.18 .093 – .125 .66 .026 4.32 .17 -55 – 105 -67 – 221 2.74 .108 6 Receptacle 2 1 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Black Thermoplastic Tube 17 Yes Connector Carbon Steel Tin UL 94V-0 2.84 mm Printed Circuit Board Board Mount Signal Board-to-Board 9 No Phosphor Bronze Zinc Without Mounting Hole Vertical With Tin-Lead No Female Screwlocks, Fixed Without Without Without With Through Hole Front Metal Shell Nickel Round
3 1-747299-4 15 RCPT SP/FMS SCRLK Buy Now AMPLIMITE HD-20 30 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 Receptacle 2 2 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Black Polyester Tube 13 Yes Connector Carbon Steel Tin Steel Tin Yes UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 15 No Phosphor Bronze Zinc No Without Mounting Hole Vertical With Tin-Lead No Female Screwlocks, Fixed Without Without Without With Through Hole Front Metal Shell Nickel UL E28476 Round
4 1-747299-6 15 RCPT SP/FMS SCRLK Buy Now AMPLIMITE HD-20 30 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 4.32 .17 -55 – 105 -67 – 221 2.74 .108 6 Receptacle 2 2 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Black Polyester Tube 13 Yes Connector Carbon Steel Tin Steel Tin Yes UL 94V-0 2.84 mm Printed Circuit Board Board Mount Signal Board-to-Board 15 No Phosphor Bronze Zinc No Without Mounting Hole Vertical With Tin-Lead No Female Screwlocks, Fixed Without Without Without With Through Hole Front Metal Shell Nickel UL E28476 Round
5 1-747301-4 37 RCPT SP/FMS SCRLK Buy Now AMPLIMITE HD-20 30 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 Receptacle 2 4 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Black Polyester Tube 7 Yes Connector Carbon Steel Tin Steel Tin Yes UL 94V-0 2.84 mm Printed Circuit Board Board Mount Signal Board-to-Board 37 No Phosphor Bronze Zinc No Without Mounting Hole Vertical With Tin-Lead No Female Screwlocks, Fixed Without Without Without With Through Hole Front Metal Shell Nickel UL E28476 Round
6 1-747301-6 37 RCPT SP/FMS SCRLK Buy Now AMPLIMITE HD-20 30 3.05 .12 2.36 – 3.18 .093 – .125 .66 .026 4.32 .17 -55 – 105 -67 – 221 2.74 .108 6 Receptacle 2 4 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Black Polyester Tube 7 Yes Connector Carbon Steel Tin Steel Tin Yes UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 37 No Phosphor Bronze Zinc No Without Mounting Hole Vertical With Tin-Lead No Female Screwlocks, Fixed Without Without Without With Through Hole Front Metal Shell Nickel UL E28476 Round
7 2-338313-2 9P.HDP20 REC. ASSY Buy Now 30 5 1.6 .063 3.2 .1259 -55 – 105 -67 – 221 2.74 .108 6 Receptacle 2 1 Standard Phosphor Bronze Tin Gold Black Glass Filled Polyester Tray 55 Yes Connector Steel Tin No UL 94V-0 Black .112 in Printed Circuit Board Board Mount Signal Cable-to-Board 9 No Phosphor Bronze No Without Boardlock Vertical With Tin No Threaded Insert, M3 Without Without Without With Through Hole Level 2 Front Metal Shell Nickel DIN 41652 Round
8 2-338314-2 15POS.HD20 REC.ASSY Buy Now 30 5 1.6 .063 3.2 .1259 -55 – 105 -67 – 221 2.74 .108 6 Receptacle 2 2 Standard Phosphor Bronze Tin Gold Black Glass Filled Polyester Tray 45 Yes Connector Steel Tin No UL 94V-0 Black 2.84 mm Printed Circuit Board Board Mount Signal Cable-to-Board 15 No Phosphor Bronze No Without Boardlock Vertical With Tin No Threaded Insert, M3 Without Without Without With Through Hole Level 2 Front Metal Shell Nickel DIN 41652 Round
9 2-338315-2 25POS.HD20 REC.ASSY Buy Now 30 5 1.6 .063 3.2 .1259 -55 – 105 -67 – 221 2.74 .108 6 Receptacle 2 3 Standard Phosphor Bronze Tin Gold Black Glass Filled Polyester Tray 30 Yes Connector Steel Tin No UL 94V-0 Black 2.84 mm Printed Circuit Board Board Mount Signal Board-to-Board 25 No Phosphor Bronze No Without Boardlock Vertical With Tin No Threaded Insert, M3 Without Without Without With Through Hole Level 2 Front Metal Shell DIN 41652 Round
10 2-747707-0 15 RCPT SP/FMS BRDLK Buy Now AMPLIMITE HD-20 30 3.07 .121 1.57 .062 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 Receptacle 2 2 Standard Brass Tin over Copper All receptacles are preloaded with size 20 DF posted socket contacts Gold Black Thermoplastic Tube 13 Yes Connector Steel Tin UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 15 No Phosphor Bronze Without 4-40 Retention Insert Vertical With Tin No Insert Boardlocks Without Without Without Without Through Hole Front Metal Shell Bright Copper UL E81956 Brass Round
11 2-747708-0 25 RCPT SP/FMS BRDLK Buy Now AMPLIMITE HD-20 30 3.07 .121 1.57 .062 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.77 .109 6 Receptacle 2 3 Standard Brass Tin over Copper All receptacles are preloaded with size 20 DF posted socket contacts Gold Black Thermoplastic Tube 10 Yes Connector Steel Tin UL 94V-0 2.84 mm Printed Circuit Board Board Mount Signal Board-to-Board 25 No Phosphor Bronze Without 4-40 Retention Insert Vertical With Tin No Insert Boardlocks Without Without Without Without Through Hole Front Metal Shell Bright Copper UL E81956 Brass Round
13 4-338313-2 9POS.HD-20 REC.ASSY Buy Now .76 1.6 .063 4.5 .177 -55 – 105 -67 – 221 2.74 .108 6 5.99 .236 Receptacle 2 1 Standard Phosphor Bronze Tin Connector has boardlocks which have to be clinched onto the PCB for a perfect grounding performance. Gold Black Polyester GF Tray 55 Yes Connector Steel Tin UL 94V-0 Black .112 in Printed Circuit Board Board Mount Signal Cable-to-Board 9 No Phosphor Bronze Steel Tin Without Boardlock Vertical With Tin No Female Screwlocks, M3 Without Without Without With Through Hole Level 2 Full Metal Shell DIN 41652 Round
14 4-338314-2 15POS.HD20 REC.ASSY Buy Now 30 5 1.6 .063 3.2 .1259 -55 – 105 -67 – 221 2.74 .108 6 Receptacle 2 2 Standard Phosphor Bronze Tin Gold Black Glass Filled Polyester Tray 45 Yes Connector Steel Tin No UL 94V-0 Black 2.84 mm Printed Circuit Board Board Mount Signal Cable-to-Board 15 No Phosphor Bronze No Without Boardlock Vertical With Tin No Female Screwlocks, M3 Without Without Without With Through Hole Level 2 Front Metal Shell Nickel DIN 41652 Round
15 4-338315-2 25POS.HD20 REC.ASSY Buy Now .76 3.1 1.6 .062 .32 3.2 .1259 -55 – 105 -67 – 221 2.74 .108 6 Receptacle 2 3 Standard Phosphor Bronze Tin Gold Black Polyester GF Tray 30 Yes Connector Steel Tin UL 94V-0 Black 2.84 mm Printed Circuit Board Board Mount Signal Board-to-Board 25 No Phosphor Bronze With Boardlock Vertical With Tin No Female Screwlocks, M3 Without Without Without With Through Hole Level 2 Front Metal Shell DIN 41652 Round
16 4-338316-2 37P.HDP20 REC ASSY Buy Now .76 3.1 1.6 .062 3.2 .1259 -55 – 105 -67 – 221 2.74 .108 6 Receptacle 2 4 Standard Phosphor Bronze Tin Gold Black Polyester GF Tray 25 Yes Connector Steel Tin UL 94V-0 Black 2.84 mm Printed Circuit Board Board Mount Signal Board-to-Board 37 No Phosphor Bronze With Boardlock Vertical With Tin No Female Screwlocks, M3 Without Without Without With Through Hole Level 2 Front Metal Shell DIN 41652 Round
17 5-338313-2 9POS.HD-20 REC.ASSY Buy Now 30 5 1.6 .063 3.2 .1259 -55 – 105 -67 – 221 2.74 .108 6 Receptacle 2 1 Standard Phosphor Bronze Tin Gold Black Glass Filled Polyester Tray 55 Yes Connector Steel Tin No UL 94V-0 Black 2.84 mm Printed Circuit Board Board Mount Signal Cable-to-Board 9 No Phosphor Bronze No Without Vertical Without Tin No Threaded Insert, 4-40 UNC Without Without Without Without Through Hole Level 2 Front Metal Shell Nickel DIN 41652 Round
18 5-338314-2 15POS.HD20 REC.ASSY Buy Now 30 5 1.6 .063 3.2 .1259 -55 – 105 -67 – 221 2.74 .108 6 Receptacle 2 2 Standard Phosphor Bronze Tin Gold Black Glass Filled Polyester Tray 45 Yes Connector Steel Tin No UL 94V-0 Black 2.84 mm Printed Circuit Board Board Mount Signal Cable-to-Board 15 No Phosphor Bronze No Without Vertical Without Tin No Threaded Insert, 4-40 UNC Without Without Without Without Through Hole Level 2 Front Metal Shell Nickel DIN 41652 Round
19 5-338315-2 25P.HDP20 REC.ASSY Buy Now .76 3.1 1.6 .062 .32 3.2 .1259 -55 – 105 -67 – 221 2.74 .108 6 Receptacle 2 3 Standard Phosphor Bronze Tin Gold Black Polyester GF Tray 30 Yes Connector Steel Tin UL 94V-0 Black 2.84 mm Printed Circuit Board Board Mount Signal Board-to-Board 25 No Phosphor Bronze With Vertical Without Tin No Threaded Insert, 4-40 UNC Without Without Without Without Through Hole Level 2 Front Metal Shell DIN 41652 Round
20 5747299-7 15 RCPT SP/FMS INSRT Buy Now AMPLIMITE HD-20 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 Receptacle 2 2 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Flash Black Polyester Tube 13 Yes Connector Carbon Steel Tin UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 15 No Phosphor Bronze Without Mounting Hole Vertical With Tin No Threaded Insert, 4-40 UNC Without Without Without With Through Hole Front Metal Shell Brass Nickel Brass Round
21 6-338313-2 9POS.HD-20 REC.ASSY Buy Now 30 5 1.6 .063 3.2 .1259 -55 – 105 -67 – 221 2.74 .108 6 Receptacle 2 1 Standard Phosphor Bronze Tin Gold Black Glass Filled Polyester Tray 55 Yes Connector Steel Tin No UL 94V-0 Black 2.84 mm Printed Circuit Board Board Mount Signal Cable-to-Board 9 No Phosphor Bronze No Without Vertical Without Tin No Threaded Insert, 4-40 UNC Without Without Without With Through Hole Level 2 Front Metal Shell Nickel DIN 41652 Round
22 6-338314-2 15POS.HD20 REC.ASSY Buy Now 30 5 1.6 .063 3.2 .1259 -55 – 105 -67 – 221 2.74 .108 6 Receptacle 2 2 Standard Phosphor Bronze Tin Gold Black Glass Filled Polyester Tray 45 Yes Connector Tin Tin No UL 94V-0 Black 2.84 mm Printed Circuit Board Board Mount Signal Cable-to-Board 15 No Phosphor Bronze No Without Vertical Without Tin No Threaded Insert, 4-40 UNC Without Without Without With Through Hole Level 2 Front Metal Shell Nickel DIN 41652 Round
24 6-338315-2 25P.HDP20 REC.ASSY Buy Now .76 3.1 1.6 .062 .32 3.2 .1259 -55 – 105 -67 – 221 2.74 .108 6 Receptacle 2 3 Standard Phosphor Bronze Tin Gold Black Polyester GF Tray 30 Yes Connector Steel Tin UL 94V-0 Black 2.84 mm Printed Circuit Board Board Mount Signal Board-to-Board 25 No Phosphor Bronze With Vertical Without Tin No Threaded Insert, 4-40 UNC Without Without Without With Through Hole Level 2 Front Metal Shell DIN 41652 Round
25 6-338316-2 37P.HDP20 REC ASSY Buy Now .76 3.1 1.6 .062 3.2 .1259 -55 – 105 -67 – 221 2.74 .108 6 Receptacle 2 4 Standard Phosphor Bronze Tin Gold Black Polyester GF Tray 25 Yes Connector Steel Tin UL 94V-0 Black 2.84 mm Printed Circuit Board Board Mount Signal Board-to-Board 37 No Phosphor Bronze With Boardlock Vertical With Tin No Threaded Insert, 4-40 UNC Without Without Without Without Through Hole Level 2 Front Metal Shell DIN 41652 Round
26 745967-2 25 RCPT SP/FMS STD Buy Now AMPLIMITE HD-20 30 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.77 .109 6 Receptacle 2 3 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Black Polyester Tube 10 Yes Connector Carbon Steel Tin UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 25 No Phosphor Bronze Without Mounting Hole Vertical With Tin-Lead No Without Without Without Without Through Hole Front Metal Shell Nickel UL E28476 Round
27 745967-4 25 RCPT SP/FMS STD - 2-42936-0748 Buy Now AMPLIMITE HD-20 2-42936-0748 30 3.05 .12 2.36 – 3.18 .093 – .125 .66 .026 4.32 .17 -55 – 105 -67 – 221 2.77 .109 6 Receptacle 2 3 Standard Gold Black Polyester Tube 10 Yes Connector Carbon Steel Tin UL 94V-0 2.84 mm Printed Circuit Board Board Mount Signal Board-to-Board 25 No Phosphor Bronze Without Mounting Hole Vertical With Tin-Lead No Without Without Without Without Through Hole Front Metal Shell Nickel UL E28476 Round
28 745967-7 25 RCPT SP/FMS INSRT Buy Now AMPLIMITE HD-20 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.77 .109 6 Receptacle 2 3 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Flash Black Polyester Tube 10 Yes Connector Carbon Steel Tin UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 25 No Phosphor Bronze Without Mounting Hole Vertical With Tin-Lead No Threaded Insert, 4-40 UNC Without Without Without With Through Hole Front Metal Shell Brass Nickel UL E28476 Zinc Round
29 745967-8 25 RCPT SP/FMS INSRT - 2-42938-4581 Buy Now AMPLIMITE HD-20 2-42938-4581 30 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.77 .109 6 Receptacle 2 3 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Black Polyester Tube 10 Yes Connector Carbon Steel Tin UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 25 No Phosphor Bronze Without Mounting Hole Vertical With Tin-Lead No Threaded Insert, 4-40 UNC Without Without Without With Through Hole Front Metal Shell Brass Nickel UL E28476 Zinc Round
30 747150-2 09 RCPT SP/FMS STD Buy Now AMPLIMITE HD-20 30 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 Receptacle 2 1 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Black Thermoplastic Tube 17 Yes Connector Carbon Steel Tin UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 9 No Phosphor Bronze Without Mounting Hole Vertical With Tin-Lead No Without Without Without Without Through Hole Front Metal Shell Nickel Round
31 747150-4 09 RCPT SP/FMS STD - 2-42936-0749 Buy Now AMPLIMITE HD-20 2-42936-0749 30 3.05 .12 2.36 – 3.18 .093 – .125 .66 .026 4.32 .17 -55 – 105 -67 – 221 2.74 .108 6 Receptacle 2 1 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Black Thermoplastic Tube 17 Yes Connector Carbon Steel Tin UL 94V-0 2.84 mm Printed Circuit Board Board Mount Signal Board-to-Board 9 No Phosphor Bronze Without Mounting Hole Vertical With Tin-Lead No Without Without Without Without Through Hole Front Metal Shell Nickel Round
32 747150-7 09 RCPT SP/FMS INSRT Buy Now AMPLIMITE HD-20 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 Receptacle 2 1 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Flash Black Thermoplastic Tube 17 Yes Connector Carbon Steel Tin UL 94V-0 2.84 mm Printed Circuit Board Board Mount Signal Board-to-Board 9 No Phosphor Bronze Without Mounting Hole Vertical With Tin-Lead No Threaded Insert, 4-40 UNC Without Without Without With Through Hole Front Metal Shell Brass Nickel Brass Round
33 747150-8 09 RCPT SP/FMS INSRT Buy Now AMPLIMITE HD-20 30 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 Receptacle 2 1 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Black Thermoplastic Tube 17 Yes Connector Carbon Steel Tin UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 9 No Phosphor Bronze Without Mounting Hole Vertical With Tin-Lead No Threaded Insert, 4-40 UNC Without Without Without With Through Hole Front Metal Shell Brass Nickel Brass Round
35 747299-2 15 RCPT SP/FMS STD Buy Now AMPLIMITE HD-20 30 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.77 .109 6 Receptacle 2 2 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Black Polyester Tube 13 Yes Connector Carbon Steel Tin Steel Tin Yes UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 15 No Phosphor Bronze No Without Mounting Hole Vertical With Tin-Lead No Without Without Without Without Through Hole Solder Front Metal Shell Nickel UL E28476 Round
36 747299-4 15 RCPT SP/FMS STD Buy Now AMPLIMITE HD-20 30 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 4.32 .17 -55 – 105 -67 – 221 2.74 .108 6 Receptacle 2 2 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Black Polyester Tube 13 Yes Connector Carbon Steel Tin Steel Tin Yes UL 94V-0 2.84 mm Printed Circuit Board Board Mount Signal Board-to-Board 15 No Phosphor Bronze No Without Mounting Hole Vertical With Tin-Lead No Without Without Without Without Through Hole Front Metal Shell Nickel UL E28476 Round
37 747299-7 15 RCPT SP/FMS INSRT Buy Now AMPLIMITE HD-20 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 Receptacle 2 2 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Flash Black Polyester Tube 13 Yes Connector Carbon Steel Tin Steel Tin Yes UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 15 No Phosphor Bronze No Without Mounting Hole Vertical With Tin-Lead No Threaded Insert, 4-40 UNC Without Without Without With Through Hole Front Metal Shell Brass Nickel UL E28476 Round
38 747299-8 15 RCPT SP/FMS INSRT Buy Now AMPLIMITE HD-20 30 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 Receptacle 2 2 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Black Polyester Tube 13 Yes Connector Carbon Steel Tin Steel Tin Yes UL 94V-0 2.84 mm Printed Circuit Board Board Mount Signal Board-to-Board 15 No Phosphor Bronze No Without Mounting Hole Vertical With Tin-Lead No Threaded Insert, 4-40 UNC Without Without Without With Through Hole Front Metal Shell Brass Nickel UL E28476 Round
39 747301-2 37 RCPT SP/FMS STD Buy Now AMPLIMITE HD-20 30 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 Receptacle 2 4 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Black Polyester Tube 7 Yes Connector Carbon Steel Tin Steel Tin Yes UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 37 No Phosphor Bronze No Without Mounting Hole Vertical With Tin-Lead No Without Without Without Without Through Hole Front Metal Shell Nickel UL E28476 Round
40 747301-7 37 RCPT SP/FMS INSRT Buy Now AMPLIMITE HD-20 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 Receptacle 2 4 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Flash Black Polyester Tube 7 Yes Connector Carbon Steel Tin Steel Tin Yes UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 37 No Phosphor Bronze No Without Mounting Hole Vertical With Tin-Lead No Threaded Insert, 4-40 UNC Without Without Without With Through Hole Front Metal Shell Brass Nickel UL E28476 Round
41 747301-8 37 RCPT SP/FMS INSRT Buy Now AMPLIMITE HD-20 30 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 Receptacle 2 4 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Black Polyester Tube 7 Yes Connector Carbon Steel Tin Steel Tin Yes UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 37 No Phosphor Bronze No Without Mounting Hole Vertical With Tin-Lead No Threaded Insert, 4-40 UNC Without Without Without With Through Hole Front Metal Shell Brass Nickel UL E28476 Round
42 748612-1 25 RCPT SP/FMS BRDLK - 650-1247-01 Buy Now AMPLIMITE HD-20 650-1247-01 30 3.07 .121 1.57 .062 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 Receptacle 2 3 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Black Nylon GF Tube 7 Yes Connector Carbon Steel Tin UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 25 No Phosphor Bronze Zinc Without Boardlock Vertical With Tin-Lead No Without Without Without Without Through Hole Front Metal Shell Nickel Round
43 787683-1 15 RCPT SP/FMS SCRLK Buy Now AMPLIMITE HD-20 30 3.07 .121 1.57 .062 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 Receptacle 2 2 Standard All receptacle assemblies are preloaded with size 20 DF posted socket contacts. Gold Black Polyester Tube 13 Yes Connector Carbon Steel Tin UL 94V-0 2.84 mm Printed Circuit Board Board Mount Signal Board-to-Board 15 No Phosphor Bronze Zinc Without 4-40 Retention Screwlock Vertical With Tin-Lead No Without Without Without Without Through Hole Front Metal Shell Nickel UL E28476 Brass Round
44 787685-1 37 RCPT SP/FMS (RET SL) Buy Now AMPLIMITE HD-20 30 3.07 .121 1.57 .062 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.77 .109 6 Receptacle 2 4 Standard Plugs are preloaded with size 20 DF posted pin contacts Gold Black Polyester Tube 7 Yes Connector Carbon Steel Tin UL 94V-0 2.84 mm Printed Circuit Board Board Mount Signal Board-to-Board 37 No Phosphor Bronze Zinc Without 4-40 Retention Screwlock Vertical With Tin-Lead No Without Without Without Without Through Hole Front Metal Shell Nickel UL E28476 Brass Round
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
Mounting Hole Diameter [mm]
Mounting Hole Diameter [in]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Post Size [mm]
Post Size [in]
Termination Post Length [mm]
Termination Post Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Footprint [mm]
Footprint [in]
Connector Style
Number of Rows
Shell Size
Profile
Boardlock Material
Boardlock Plating Material
Comment
Contact Mating Area Plating Material
Housing Color
Housing Material
Packaging Method
Packaging Quantity
Preloaded
Product Type
Shell Material
Shell Plating Material
Shield Material
Shield Plating Material
Shielded
UL Flammability Rating
Color
Row-to-Row Spacing
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Sealable
Contact Base Material
Female Screwlock Material
Female Screwlock Plating Material
Grounded
Grounding Straps
PCB Mount Retention Type
PCB Mount Orientation
PCB Mount Retention
PCB Contact Termination Area Plating Material
Plastic
Mating Connector Lock Type
Panel Mount Feature
Grounding Clips
Grounding Indents
Mating Connector Lock
PCB Mounting Style
Performance Level
Shell Type
PCB Termination Area Plating Finish
Threaded Insert Material
Contact Underplating Material
Approved Standards
Insert Material
Contact Shape
Documentation
Connector, AMPLIMITE HD-20, Surface Mount - 747150-2
Connector, AMPLIMITE HD-20, Surface Mount - 747150-2
AMPLIMITE HD-20 PCB Mounted Connector - 1-5745967-0
AMPLIMITE HD-20 PCB Mounted Connector - 1-5745967-4
AMPLIMITE HD-20 PCB Mounted Connector - 1-5745967-5
AMPLIMITE HD-20 PCB Mounted Connector - 1-5745967-6
AMPLIMITE HD-20 PCB Mounted Connector - 1-5747150-4
AMPLIMITE HD-20 PCB Mounted Connector - 1-5747299-4
AMPLIMITE HD-20 PCB Mounted Connector - 1-5747299-6
AMPLIMITE HD-20 PCB Mounted Connector - 1-5747708-9
AMPLIMITE HD-20 PCB Mounted Connector - 1-745967-0
AMPLIMITE HD-20 PCB Mounted Connector - 1-745967-4
AMPLIMITE HD-20 PCB Mounted Connector - 1-747150-3
AMPLIMITE HD-20 PCB Mounted Connector - 1-747150-4
AMPLIMITE HD-20 PCB Mounted Connector - 1-747150-6
AMPLIMITE HD-20 PCB Mounted Connector - 1-747299-4
AMPLIMITE HD-20 PCB Mounted Connector - 1-747299-6
AMPLIMITE HD-20 PCB Mounted Connector - 1-747301-4
AMPLIMITE HD-20 PCB Mounted Connector - 1-747301-6
AMPLIMITE HD-20 PCB Mounted Connector - 2-5747706-0
AMPLIMITE HD-20 PCB Mounted Connector - 2-5747707-0
AMPLIMITE HD-20 PCB Mounted Connector - 2-5747708-0
AMPLIMITE HD-20 PCB Mounted Connector - 2-5747709-0
AMPLIMITE HD-20 PCB Mounted Connector - 2-747706-0
AMPLIMITE HD-20 PCB Mounted Connector - 2-747707-0
AMPLIMITE HD-20 PCB Mounted Connector - 2-747708-0
AMPLIMITE HD-20 PCB Mounted Connector - 5745967-4
AMPLIMITE HD-20 PCB Mounted Connector - 5745967-7
AMPLIMITE HD-20 PCB Mounted Connector - 5745967-8
AMPLIMITE HD-20 PCB Mounted Connector - 5747150-2
AMPLIMITE HD-20 PCB Mounted Connector - 5747150-4
AMPLIMITE HD-20 PCB Mounted Connector - 5747150-7
AMPLIMITE HD-20 PCB Mounted Connector - 5747150-8
AMPLIMITE HD-20 PCB Mounted Connector - 5747150-9
AMPLIMITE HD-20 PCB Mounted Connector - 5747299-2
AMPLIMITE HD-20 PCB Mounted Connector - 5747299-4
AMPLIMITE HD-20 PCB Mounted Connector - 5747299-7
AMPLIMITE HD-20 PCB Mounted Connector - 5747299-8
AMPLIMITE HD-20 PCB Mounted Connector - 5747301-2
AMPLIMITE HD-20 PCB Mounted Connector - 5747301-7
AMPLIMITE HD-20 PCB Mounted Connector - 5747301-8
AMPLIMITE HD-20 PCB Mounted Connector - 5748612-1
AMPLIMITE HD-20 PCB Mounted Connector - 5787683-1
AMPLIMITE HD-20 PCB Mounted Connector - 745967-2
AMPLIMITE HD-20 PCB Mounted Connector - 745967-4
AMPLIMITE HD-20 PCB Mounted Connector - 745967-7
AMPLIMITE HD-20 PCB Mounted Connector - 745967-8
AMPLIMITE HD-20 PCB Mounted Connector - 747150-2
AMPLIMITE HD-20 PCB Mounted Connector - 747150-4
AMPLIMITE HD-20 PCB Mounted Connector - 747150-7
AMPLIMITE HD-20 PCB Mounted Connector - 747150-8
AMPLIMITE HD-20 PCB Mounted Connector - 747299-2
AMPLIMITE HD-20 PCB Mounted Connector - 747299-4
AMPLIMITE HD-20 PCB Mounted Connector - 747299-7
AMPLIMITE HD-20 PCB Mounted Connector - 747299-8
AMPLIMITE HD-20 PCB Mounted Connector - 747301-2
AMPLIMITE HD-20 PCB Mounted Connector - 747301-7
AMPLIMITE HD-20 PCB Mounted Connector - 747301-8
AMPLIMITE HD-20 PCB Mounted Connector - 748612-1
AMPLIMITE HD-20 PCB Mounted Connector - 750678-1
AMPLIMITE HD-20 PCB Mounted Connector - 787683-1
AMPLIMITE HD-20 PCB Mounted Connector - 787685-1
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 1-5745967-0
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 1-5745967-4
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 1-5745967-5
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 1-5745967-6
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 1-5747150-4
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 1-5747299-4
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 1-5747299-6
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 1-5747708-9
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 1-745967-0
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 1-745967-4
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 1-747150-3
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 1-747150-4
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 1-747150-6
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 1-747299-4
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 1-747299-6
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 1-747301-4
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 1-747301-6
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 2-5747706-0
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 2-5747707-0
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 2-5747708-0
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 2-5747709-0
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 2-747706-0
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 2-747707-0
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 2-747708-0
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 5745967-4
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 5745967-7
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 5745967-8
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 5747150-2
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 5747150-4
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 5747150-7
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 5747150-8
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 5747150-9
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 5747299-2
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 5747299-4
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 5747299-7
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 5747299-8
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 5747301-2
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 5747301-7
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 5747301-8
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 5748612-1
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 5787683-1
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 745967-2
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 745967-4
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 745967-7
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 745967-8
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 747150-2
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 747150-4
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 747150-7
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 747150-8
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 747299-2
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 747299-4
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 747299-7
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 747299-8
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 747301-2
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 747301-7
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 747301-8
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 748612-1
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 750678-1
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 787683-1
AMPLIMITE HD-20 Straight Solder Contact Tine, Front Metal Shell, PC Board and Panel Mount Connectors - 787685-1
3D PDF - 1-5747708-9
3D PDF - 1-747301-4
3D PDF - 1-747301-6
3D PDF - 2-5747706-0
3D PDF - 2-5747707-0
3D PDF - 2-5747708-0
3D PDF - 2-5747709-0
3D PDF - 2-747706-0
3D PDF - 2-747707-0
3D PDF - 2-747708-0
HD-20 SIZE 1 VERTICAL+ RECEPTACLE HEADER; WITH SOLDER CONTACTS - 1-338313-2
HD-20 SIZE 1 VERTICAL+ RECEPTACLE HEADER; WITH SOLDER CONTACTS - 2-338313-2
HD-20 SIZE 1 VERTICAL+ RECEPTACLE HEADER; WITH SOLDER CONTACTS - 3-338313-2
HD-20 SIZE 1 VERTICAL+ RECEPTACLE HEADER; WITH SOLDER CONTACTS - 4-338313-2
HD-20 SIZE 1 VERTICAL+ RECEPTACLE HEADER; WITH SOLDER CONTACTS - 5-338313-2
HD-20 SIZE 1 VERTICAL+ RECEPTACLE HEADER; WITH SOLDER CONTACTS - 6-338313-2
HDP-20 SIZE 2 VERTICAL++ RECEPTACLE HEADER; WITH SOLDER CONTACTS - 1-338314-2
HDP-20 SIZE 2 VERTICAL++ RECEPTACLE HEADER; WITH SOLDER CONTACTS - 2-338314-2
HDP-20 SIZE 2 VERTICAL++ RECEPTACLE HEADER; WITH SOLDER CONTACTS - 3-338314-2
HDP-20 SIZE 2 VERTICAL++ RECEPTACLE HEADER; WITH SOLDER CONTACTS - 4-338314-2
HDP-20 SIZE 2 VERTICAL++ RECEPTACLE HEADER; WITH SOLDER CONTACTS - 5-338314-2
HDP-20 SIZE 2 VERTICAL++ RECEPTACLE HEADER; WITH SOLDER CONTACTS - 6-338314-2
HDP-20 SIZE 3 VERTICAL+ RECEPTACLE HEADER; WITH SOLDER CONTACTS - 1-338315-2
HDP-20 SIZE 3 VERTICAL+ RECEPTACLE HEADER; WITH SOLDER CONTACTS - 2-338315-2
HDP-20 SIZE 3 VERTICAL+ RECEPTACLE HEADER; WITH SOLDER CONTACTS - 3-338315-2
HDP-20 SIZE 3 VERTICAL+ RECEPTACLE HEADER; WITH SOLDER CONTACTS - 4-338315-2
HDP-20 SIZE 3 VERTICAL+ RECEPTACLE HEADER; WITH SOLDER CONTACTS - 5-338315-2
HDP-20 SIZE 3 VERTICAL+ RECEPTACLE HEADER; WITH SOLDER CONTACTS - 6-338315-2
HDP-20 SIZE 4 VERTICAL+ RECEPTACLE HEADER; WITH SOLDER CONTACTS - 4-338316-2
HDP-20 SIZE 4 VERTICAL+ RECEPTACLE HEADER; WITH SOLDER CONTACTS - 6-338316-2
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 1-5745967-0
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 1-5745967-4
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 1-5745967-5
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 1-5745967-6
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 1-5747150-4
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 1-5747299-4
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 1-5747299-6
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 1-5747708-9
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 1-745967-0
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 1-745967-4
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 1-747150-3
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 1-747150-4
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 1-747150-6
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 1-747299-4
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 1-747299-6
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 1-747301-4
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 1-747301-6
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 2-5747706-0
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 2-5747707-0
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 2-5747708-0
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 2-5747709-0
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 2-747706-0
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 2-747707-0
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 2-747708-0
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 5745967-4
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 5745967-7
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 5745967-8
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 5747150-2
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 5747150-4
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 5747150-7
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 5747150-8
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 5747150-9
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 5747299-2
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 5747299-4
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 5747299-7
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 5747299-8
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 5747301-2
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 5747301-7
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 5747301-8
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 5748612-1
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 5787683-1
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 745967-2
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 745967-4
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 745967-7
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 745967-8
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 747150-2
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 747150-4
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 747150-7
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 747150-8
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 747299-2
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 747299-4
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 747299-7
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 747299-8
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 747301-2
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 747301-7
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 747301-8
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 748612-1
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 750678-1
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 787683-1
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 787685-1
RECEPTACLE ASSY, SIZE 3, 25 POS, FRONT METAL SHELL, WITH OR WITHOUT SCREWLOCKS OR INSERTS, AMPLIMITE HDP - 1-5745967-0
RECEPTACLE ASSY, SIZE 3, 25 POS, FRONT METAL SHELL, WITH OR WITHOUT SCREWLOCKS OR INSERTS, AMPLIMITE HDP - 1-5745967-4
RECEPTACLE ASSY, SIZE 3, 25 POS, FRONT METAL SHELL, WITH OR WITHOUT SCREWLOCKS OR INSERTS, AMPLIMITE HDP - 1-5745967-5
RECEPTACLE ASSY, SIZE 3, 25 POS, FRONT METAL SHELL, WITH OR WITHOUT SCREWLOCKS OR INSERTS, AMPLIMITE HDP - 1-5745967-6
RECEPTACLE ASSY, SIZE 3, 25 POS, FRONT METAL SHELL, WITH OR WITHOUT SCREWLOCKS OR INSERTS, AMPLIMITE HDP - 5745967-4
RECEPTACLE ASSY, SIZE 3, 25 POS, FRONT METAL SHELL, WITH OR WITHOUT SCREWLOCKS OR INSERTS, AMPLIMITE HDP - 5745967-7
RECEPTACLE ASSY, SIZE 3, 25 POS, FRONT METAL SHELL, WITH OR WITHOUT SCREWLOCKS OR INSERTS, AMPLIMITE HDP - 5745967-8
RECEPTACLE ASSEMBLY, SIZE 1, 9 POSITION FRONT METAL SHELL, WITH OR WITHOUT SCREWLOCKS OR INSERTS, - 1-5747150-4
RECEPTACLE ASSEMBLY, SIZE 1, 9 POSITION FRONT METAL SHELL, WITH OR WITHOUT SCREWLOCKS OR INSERTS, - 5747150-2
RECEPTACLE ASSEMBLY, SIZE 1, 9 POSITION FRONT METAL SHELL, WITH OR WITHOUT SCREWLOCKS OR INSERTS, - 5747150-4
RECEPTACLE ASSEMBLY, SIZE 1, 9 POSITION FRONT METAL SHELL, WITH OR WITHOUT SCREWLOCKS OR INSERTS, - 5747150-7
RECEPTACLE ASSEMBLY, SIZE 1, 9 POSITION FRONT METAL SHELL, WITH OR WITHOUT SCREWLOCKS OR INSERTS, - 5747150-8
RECEPTACLE ASSEMBLY, SIZE 1, 9 POSITION FRONT METAL SHELL, WITH OR WITHOUT SCREWLOCKS OR INSERTS, - 5747150-9
RECEPTACLE ASSEMBLY, SIZE 2, 15 POSITION, FRONT METAL SHELL, WITH OR WITHOUT SCREWLOCKS OR INSERTS, AMPLIMITE HD-20 - 1-5747299-4
RECEPTACLE ASSEMBLY, SIZE 2, 15 POSITION, FRONT METAL SHELL, WITH OR WITHOUT SCREWLOCKS OR INSERTS, AMPLIMITE HD-20 - 1-5747299-6
RECEPTACLE ASSEMBLY, SIZE 2, 15 POSITION, FRONT METAL SHELL, WITH OR WITHOUT SCREWLOCKS OR INSERTS, AMPLIMITE HD-20 - 5747299-2
RECEPTACLE ASSEMBLY, SIZE 2, 15 POSITION, FRONT METAL SHELL, WITH OR WITHOUT SCREWLOCKS OR INSERTS, AMPLIMITE HD-20 - 5747299-4
RECEPTACLE ASSEMBLY, SIZE 2, 15 POSITION, FRONT METAL SHELL, WITH OR WITHOUT SCREWLOCKS OR INSERTS, AMPLIMITE HD-20 - 5747299-7
RECEPTACLE ASSEMBLY, SIZE 2, 15 POSITION, FRONT METAL SHELL, WITH OR WITHOUT SCREWLOCKS OR INSERTS, AMPLIMITE HD-20 - 5747299-8
RECEPTACLE ASSEMBLY, SIZE 4, 37 POSN, VERTICAL, FRONT METAL SHELL, AMPLIMITE HD-20 - 5747301-2
RECEPTACLE ASSEMBLY, SIZE 4, 37 POSN, VERTICAL, FRONT METAL SHELL, AMPLIMITE HD-20 - 5747301-7
RECEPTACLE ASSEMBLY, SIZE 4, 37 POSN, VERTICAL, FRONT METAL SHELL, AMPLIMITE HD-20 - 5747301-8
3D PDF - 5747301-2
3D PDF - 5747301-7
3D PDF - 5747301-8
RECPTACLE ASSEMBLY, SIZE 1, 9 POS., VERTICAL, .026 DIA. POSTS, FRONT METAL SHELL, RETENTION INSERTS, AMPLIMITE HD-20 - 2-5747706-0
RECEPTACLE ASSEMBLY, SIZE 2, 15 POS, VERTICAL, FRONT METAL SHELL, - 2-5747707-0
RECEPTACLE ASSEMBLY, SIZE 3, 25 POS., VERTICAL, .026 DIA. POSTS, FRONT SHELL, RETENTION INSERTS, AMPLIMITE HD-20 - 1-5747708-9
RECEPTACLE ASSEMBLY, SIZE 3, 25 POS., VERTICAL, .026 DIA. POSTS, FRONT SHELL, RETENTION INSERTS, AMPLIMITE HD-20 - 2-5747708-0
RECEPTACLE ASSEMBLY, SIZE 4, 37 POS., VERTICAL, .026 DIA. POSTS, FRONT SHELL RETENTION INSERTS, AMPLIMITE HD-20 - 2-5747709-0
RECEPT ASSY, SIZE 3, 25 POSN, VERT, FRT METAL SHELL, RETENTION SCREWLOCKS, AMPLIMITE HD-20 - 5748612-1
RECEPTACLE ASSEMBLY, SIZE 2, 15 POSITION, FRONT METAL SHELL, RETENTION SCREWLOCKS, AMPLIMITE HD-20 - 5787683-1
RECEPTACLE ASSY, SIZE 3, 25 POSITION FRONT METAL SHELL, WITH OR WITHOUT SCREWLOCKS OR INSERTS, - 1-745967-0
RECEPTACLE ASSY, SIZE 3, 25 POSITION FRONT METAL SHELL, WITH OR WITHOUT SCREWLOCKS OR INSERTS, - 1-745967-4
RECEPTACLE ASSY, SIZE 3, 25 POSITION FRONT METAL SHELL, WITH OR WITHOUT SCREWLOCKS OR INSERTS, - 745967-2
RECEPTACLE ASSY, SIZE 3, 25 POSITION FRONT METAL SHELL, WITH OR WITHOUT SCREWLOCKS OR INSERTS, - 745967-4
RECEPTACLE ASSY, SIZE 3, 25 POSITION FRONT METAL SHELL, WITH OR WITHOUT SCREWLOCKS OR INSERTS, - 745967-7
RECEPTACLE ASSY, SIZE 3, 25 POSITION FRONT METAL SHELL, WITH OR WITHOUT SCREWLOCKS OR INSERTS, - 745967-8
RECEPTACLE ASSEMBLY, SIZE 1, 9 POSITION FRONT METAL SHELL, WITH OR WITHOUT SCREWLOCKS OR INSERTS, - 1-747150-3
RECEPTACLE ASSEMBLY, SIZE 1, 9 POSITION FRONT METAL SHELL, WITH OR WITHOUT SCREWLOCKS OR INSERTS, - 1-747150-4
RECEPTACLE ASSEMBLY, SIZE 1, 9 POSITION FRONT METAL SHELL, WITH OR WITHOUT SCREWLOCKS OR INSERTS, - 1-747150-6
RECEPTACLE ASSEMBLY, SIZE 1, 9 POSITION FRONT METAL SHELL, WITH OR WITHOUT SCREWLOCKS OR INSERTS, - 747150-2
RECEPTACLE ASSEMBLY, SIZE 1, 9 POSITION FRONT METAL SHELL, WITH OR WITHOUT SCREWLOCKS OR INSERTS, - 747150-4
RECEPTACLE ASSEMBLY, SIZE 1, 9 POSITION FRONT METAL SHELL, WITH OR WITHOUT SCREWLOCKS OR INSERTS, - 747150-7
RECEPTACLE ASSEMBLY, SIZE 1, 9 POSITION FRONT METAL SHELL, WITH OR WITHOUT SCREWLOCKS OR INSERTS, - 747150-8
RECEPTACLE ASSEMBLY, SIZE 2, 15 POSITION, FRONT METAL SHELL, WITH OR WITHOUT SCREWLOCKS OR INSERTS, - 1-747299-4
RECEPTACLE ASSEMBLY, SIZE 2, 15 POSITION, FRONT METAL SHELL, WITH OR WITHOUT SCREWLOCKS OR INSERTS, - 1-747299-6
RECEPTACLE ASSEMBLY, SIZE 2, 15 POSITION, FRONT METAL SHELL, WITH OR WITHOUT SCREWLOCKS OR INSERTS, - 747299-2
RECEPTACLE ASSEMBLY, SIZE 2, 15 POSITION, FRONT METAL SHELL, WITH OR WITHOUT SCREWLOCKS OR INSERTS, - 747299-4
RECEPTACLE ASSEMBLY, SIZE 2, 15 POSITION, FRONT METAL SHELL, WITH OR WITHOUT SCREWLOCKS OR INSERTS, - 747299-7
RECEPTACLE ASSEMBLY, SIZE 2, 15 POSITION, FRONT METAL SHELL, WITH OR WITHOUT SCREWLOCKS OR INSERTS, - 747299-8
RECEPTACLE ASSEMBLY, SIZE 4, 37 POSN, VERTICAL, FRONT METAL SHELL, AMPLIMITE HD-20 - 1-747301-4
RECEPTACLE ASSEMBLY, SIZE 4, 37 POSN, VERTICAL, FRONT METAL SHELL, AMPLIMITE HD-20 - 1-747301-6
RECEPTACLE ASSEMBLY, SIZE 4, 37 POSN, VERTICAL, FRONT METAL SHELL, AMPLIMITE HD-20 - 747301-2
RECEPTACLE ASSEMBLY, SIZE 4, 37 POSN, VERTICAL, FRONT METAL SHELL, AMPLIMITE HD-20 - 747301-7
RECEPTACLE ASSEMBLY, SIZE 4, 37 POSN, VERTICAL, FRONT METAL SHELL, AMPLIMITE HD-20 - 747301-8
3D PDF - 747301-2
3D PDF - 747301-7
3D PDF - 747301-8
RECPTACLE ASSEMBLY, SIZE 1, 9 POS., VERTICAL, .026 DIA. DUPLEX PLATED - 2-747706-0
RECEPTACLE ASSEMBLY, SIZE 2, 15 POS., VERTICAL, .026 DIA. DUPLEX PLATED POSTS, FRONT SHELL, AMPLIMITE - 2-747707-0
RECEPTACLE ASSEMBLY, SIZE 3, 25 POS., VERTICAL, .026 DIA. DUPLEX PLATED POSTS, FRONT SHELL, AMPLIMITE - 2-747708-0
RECEPTACLE ASSEMBLY, SIZE 3, 25 POSN, VERTICAL, FRONT METAL SHELL, W/ SCREWLOCKS & BOARDLOCKS, .062 PCB, - 748612-1
RECEPTACLE ASSEMBLY, SIZE 1, 9 POSN, VERTICAL, FRONT METAL AMPLIMTE, HDP - 750678-1
3D PDF - 750678-1
RECEPTACLE ASSEMBLY, SIZE 2, 15 POSITION, FRONT METAL SHELL, AMPLIMTE, HDP - 787683-1
3D PDF - 787683-1
RECEPTACLE ASSEMBLY, SIZE 4, 37 POSITION, FRONT METAL SHELL, AMPLIMTE. HDP - 787685-1
3D PDF - 787685-1
AMPLIMITE Subminiature D Connectors - Straight Posted Connectors - 1-5745967-0
AMPLIMITE Subminiature D Connectors - Straight Posted Connectors - 1-5745967-4
AMPLIMITE Subminiature D Connectors - Straight Posted Connectors - 1-5745967-5
AMPLIMITE Subminiature D Connectors - Straight Posted Connectors - 1-5745967-6
AMPLIMITE Subminiature D Connectors - Straight Posted Connectors - 1-5747150-4
AMPLIMITE Subminiature D Connectors - Straight Posted Connectors - 1-5747299-4
AMPLIMITE Subminiature D Connectors - Straight Posted Connectors - 1-5747299-6
AMPLIMITE Subminiature D Connectors - Straight Posted Connectors - 2-5747706-0
AMPLIMITE Subminiature D Connectors - Straight Posted Connectors - 2-5747707-0
AMPLIMITE Subminiature D Connectors - Straight Posted Connectors - 2-5747708-0
AMPLIMITE Subminiature D Connectors - Straight Posted Connectors - 2-5747709-0
AMPLIMITE Subminiature D Connectors - Straight Posted Connectors - 5745967-4
AMPLIMITE Subminiature D Connectors - Straight Posted Connectors - 5745967-7
AMPLIMITE Subminiature D Connectors - Straight Posted Connectors - 5745967-8
AMPLIMITE Subminiature D Connectors - Straight Posted Connectors - 5747150-2
AMPLIMITE Subminiature D Connectors - Straight Posted Connectors - 5747150-4
AMPLIMITE Subminiature D Connectors - Straight Posted Connectors - 5747150-7
AMPLIMITE Subminiature D Connectors - Straight Posted Connectors - 5747150-8
AMPLIMITE Subminiature D Connectors - Straight Posted Connectors - 5747150-9
AMPLIMITE Subminiature D Connectors - Straight Posted Connectors - 5747299-2
AMPLIMITE Subminiature D Connectors - Straight Posted Connectors - 5747299-4
AMPLIMITE Subminiature D Connectors - Straight Posted Connectors - 5747299-7
AMPLIMITE Subminiature D Connectors - Straight Posted Connectors - 5747299-8
AMPLIMITE Subminiature D Connectors - Straight Posted Connectors - 5747301-2
AMPLIMITE Subminiature D Connectors - Straight Posted Connectors - 5747301-7
AMPLIMITE Subminiature D Connectors - Straight Posted Connectors - 5747301-8
AMPLIMITE Subminiature D Connectors - Straight Posted Connectors - 5748612-1
AMPLIMITE Subminiature D Connectors - Straight Posted Connectors - 5787683-1
3D PDF - 1-338313-2
3D PDF - 1-338314-2
3D PDF - 1-338315-2
3D PDF - 1-5745967-0
3D PDF - 1-5745967-4
3D PDF - 1-5745967-5
3D PDF - 1-5745967-6
3D PDF - 1-5747150-4
3D PDF - 1-5747299-4
3D PDF - 1-5747299-6
3D PDF - 1-745967-0
3D PDF - 1-745967-4
3D PDF - 1-747150-3
3D PDF - 1-747150-4
3D PDF - 1-747150-6
3D PDF - 1-747299-4
3D PDF - 1-747299-6
3D PDF - 2-338313-2
3D PDF - 2-338314-2
3D PDF - 2-338315-2
3D PDF - 3-338313-2
3D PDF - 3-338314-2
3D PDF - 3-338315-2
3D PDF - 4-338313-2
3D PDF - 4-338314-2
3D PDF - 4-338315-2
3D PDF - 4-338316-2
3D PDF - 5-338313-2
3D PDF - 5-338314-2
3D PDF - 5-338315-2
3D PDF - 5745967-4
3D PDF - 5745967-7
3D PDF - 5745967-8
3D PDF - 5747150-2
3D PDF - 5747150-4
3D PDF - 5747150-7
3D PDF - 5747150-8
3D PDF - 5747150-9
3D PDF - 5747299-2
3D PDF - 5747299-4
3D PDF - 5747299-7
3D PDF - 5747299-8
3D PDF - 5748612-1
3D PDF - 5787683-1
3D PDF - 6-338313-2
3D PDF - 6-338314-2
3D PDF - 6-338315-2
3D PDF - 6-338316-2
3D PDF - 745967-2
3D PDF - 745967-4
3D PDF - 745967-7
3D PDF - 745967-8
3D PDF - 747150-2
3D PDF - 747150-4
3D PDF - 747150-7
3D PDF - 747150-8
3D PDF - 747299-2
3D PDF - 747299-4
3D PDF - 747299-7
3D PDF - 747299-8
3D PDF - 748612-1
MD_1-338313-2_07082014648_dmtec - 1-338313-2
MD_1-338314-2_072420171326_dmtec - 1-338314-2
MD_1-5745967-0_061320181418_dmtec - 1-5745967-0
MD_1-5745967-4_04052018522_dmtec - 1-5745967-4
MD_1-5745967-6_04062016725_dmtec - 1-5745967-6
MD_1-5747150-4_11162018729_dmtec - 1-5747150-4
MD_1-5747299-4_04052018524_dmtec - 1-5747299-4
MD_1-5747299-6_090520171014_dmtec - 1-5747299-6
MD_1-5747708-9_082720121135 - 1-5747708-9
25 RCPT SP/FMS SCRLK - 1-745967-4
MD_1-747150-4_10092015730_dmtec - 1-747150-4
MD_1-747150-6_05072016045_dmtec - 1-747150-6
MD_1-747299-4_11032016023_dmtec - 1-747299-4
MD_1-747299-6_08082016720_dmtec - 1-747299-6
MD_1-747301-4_0616201414_dmtec - 1-747301-4
MD_1-747301-6_062220152219_dmtec - 1-747301-6
MD_2-338314-2_05302017238_dmtec - 2-338314-2
MD_2-5747706-0_01312017024_dmtec - 2-5747706-0
MD_2-5747708-0_01282017036_dmtec - 2-5747708-0
MD_2-5747709-0_021520181217_dmtec - 2-5747709-0
MD_2-747706-0_051520181020_dmtec - 2-747706-0
MD_2-747707-0_06052014345_dmtec - 2-747707-0
MD_3-338313-2_040220182345_dmtec - 3-338313-2
MD_3-338314-2_0124201723_dmtec - 3-338314-2
MD_3-338315-2_05092017217_dmtec - 3-338315-2
MD_4-338314-2_10122015315_dmtec - 4-338314-2
MD_5-338313-2_010220182338_dmtec - 5-338313-2
MD_5745967-8_01242018119_dmtec - 5745967-8
MD_5747150-2_040920181454_dmtec - 5747150-2
MD_5747150-7_06182018216_dmtec - 5747150-7
MD_5747150-8_102120141326_dmtec - 5747150-8
MD_5747150-9_1018201607_dmtec - 5747150-9
MD_5747299-2_110620172352_dmtec - 5747299-2
MD_5747299-7_01242018119_dmtec - 5747299-7
MD_5747299-8_08072018520_dmtec - 5747299-8
MD_5747301-2_06052012759 - 5747301-2
MD_5747301-8_0605201875_dmtec - 5747301-8
MD_5748612-1_061620141041_dmtec - 5748612-1
MD_5787683-1_06302014010_dmtec - 5787683-1
MD_6-338314-2_05272015214_dmtec - 6-338314-2
MD_745967-2_0725201460_dmtec - 745967-2
MD_745967-8_12122015152_dmtec - 745967-8
MD_747150-2_0617201456_dmtec - 747150-2
MD_747150-7_0617201457_dmtec - 747150-7
MD_747301-7_0616201419_dmtec - 747301-7
MD_747301-8_0616201419_dmtec - 747301-8
MD_750678-1_05102014147_dmtec - 750678-1
MD_787683-1_09252015216_dmtec - 787683-1
MD_787685-1_062220152221_dmtec - 787685-1
RSCD_Lead - 1-338313-2
RSCD_Lead - 1-338314-2
RSCD_Lead - 1-338315-2
RSCD_Lead - 1-5745967-0
RSCD_Lead - 1-5747708-9
RSCD_Lead - 1-745967-0
RSCD_Lead - 1-745967-4
RSCD_Lead - 1-747150-4
RSCD_Lead - 1-747150-6
RSCD_Lead - 1-747299-6
RSCD_Lead - 2-5747706-0
RSCD_Lead - 2-5747707-0
RSCD_Lead - 2-5747708-0
RSCD_Lead - 2-5747709-0
RSCD_Lead - 2-747707-0
RSCD_Lead - 2-747708-0
RSCD_Lead - 3-338313-2
RSCD_Lead - 3-338314-2
RSCD_Lead - 3-338315-2
RSCD_Lead - 4-338313-2
RSCD_Lead - 4-338314-2
RSCD_Lead - 4-338315-2
RSCD_Lead - 4-338316-2
RSCD_Lead - 5-338313-2
RSCD_Lead - 5-338314-2
RSCD_Lead - 5-338315-2
RSCD_Lead - 5745967-7
RSCD_Lead - 5745967-8
RSCD_Lead - 5747150-7
RSCD_Lead - 5747150-8
RSCD_Lead - 5747150-9
RSCD_Lead - 5747299-7
RSCD_Lead - 5747299-8
RSCD_Lead - 5747301-7
RSCD_Lead - 5747301-8
RSCD_Lead - 5748612-1
RSCD_Lead - 5787683-1
RSCD_Lead - 6-338313-2
RSCD_Lead - 6-338314-2
RSCD_Lead - 6-338315-2
RSCD_Lead - 6-338316-2
RSCD_Lead - 745967-2
RSCD_Lead - 745967-7
RSCD_Lead - 745967-8
RSCD_Lead - 747150-2
RSCD_Lead - 747150-4
RSCD_Lead - 747150-7
RSCD_Lead - 747299-2
RSCD_Lead - 747299-4
RSCD_Lead - 747299-7
RSCD_Lead - 747299-8
RSCD_Lead - 747301-2
RSCD_Lead - 747301-7
RSCD_Lead - 747301-8
RSCD_Lead - 748612-1
RSCD_Lead - 750678-1
RSCD_Lead - 787683-1
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.