Crimp D-Sub Connectors

Manufacturer TE Connectivity
Description 15P.HDP20 REC.ASSY. - 1SNA210966T0600
Part Number 164532-4
URL http://www.te.com/usa-en/product-164532-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Also Known As (Marketing Alias) 1SNA210966T0600
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [mm] 2.74
Centerline (Pitch) [in] .108
Connector Style Receptacle
Contact Size 20
Shell Size 2
Shielded Yes
For Use With Socket Contacts
Grade Standard
Housing Color Black
Housing Material Thermoplastic
Packaging Method Box
Packaging Quantity 50
Product Type Connector
Shell Material Steel
Shell Plating Material Tin
UL Flammability Rating UL 94V-0
Connector & Contact Terminates To Wire & Cable
Circuit Application Signal
Connector System Cable-to-Cable
Number of Positions 15
Sealable No
Mating Connector Lock Type Mounting Holes
Grounding Indents Without
Mating Connector Lock With
Shell Type Full Metal Shell
Insert Material PBT
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Connector Style Contact Size Shell Size Shielded For Use With Grade Housing Color Housing Material Packaging Method Packaging Quantity Product Type Shell Material Shell Plating Material UL Flammability Rating Connector & Contact Terminates To Circuit Application Connector System Number of Positions Sealable Mating Connector Lock Type Grounding Indents Mating Connector Lock Shell Type Insert Material
1 164532-4 15P.HDP20 REC.ASSY. - 1SNA210966T0600 Buy Now 1SNA210966T0600 -55 – 105 -67 – 221 2.74 .108 Receptacle 20 2 Yes Socket Contacts Standard Black Thermoplastic Box 50 Connector Steel Tin UL 94V-0 Wire & Cable Signal Cable-to-Cable 15 No Mounting Holes Without With Full Metal Shell PBT
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Connector Style
Contact Size
Shell Size
Shielded
For Use With
Grade
Housing Color
Housing Material
Packaging Method
Packaging Quantity
Product Type
Shell Material
Shell Plating Material
UL Flammability Rating
Connector & Contact Terminates To
Circuit Application
Connector System
Number of Positions
Sealable
Mating Connector Lock Type
Grounding Indents
Mating Connector Lock
Shell Type
Insert Material
Documentation