IEC Unfiltered Inlets

Manufacturer TE Connectivity
Description 15CU10S1=F8312 - 15CU10S1
Part Number 1-1609112-6
URL http://www.te.com/usa-en/product-1-1609112-6.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Corcom CU
Also Known As (Marketing Alias) 15CU10S1
Current Rating [A] 15
Voltage (Max) [VAC] 250
Output Type 3/16" Faston
Input Connector Style "Receptacle, Male"
Input Connector Type IEC 60320/C-14
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Current Rating [A] Voltage (Max) [VAC] Output Type Input Connector Style Input Connector Type
1 1-1609112-6 15CU10S1=F8312 - 15CU10S1 Buy Now Corcom CU 15CU10S1 15 250 3/16" Faston "Receptacle, Male" IEC 60320/C-14
2 1-1609112-8 15CU15S1=F8314 - 15CU15S1 Buy Now Corcom CU 15CU15S1 15 250 3/16" Faston "Receptacle, Male" IEC 60320/C-14
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Current Rating [A]
Voltage (Max) [VAC]
Output Type
Input Connector Style
Input Connector Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.