Solder D-Sub Connectors

Manufacturer TE Connectivity
Description 15 Rcpt Solder Cup, Gold Flash - 1364443
Part Number 5-747909-2
URL https://www.te.com/usa-en/product-5-747909-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Also Known As (Marketing Alias) 1364443
Centerline (Pitch) [mm] 2.77
Connector Style Receptacle
Contact Size 20
Shell Size 2
Shielded Yes
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Cable-to-Board
Number of Positions 15
Sealable No
Mating Connector Lock Type Mounting Holes
Mating Connector Lock With
Enclosure Without
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Product Documentation Also Known As (Marketing Alias) Centerline (Pitch) [mm] Connector Style Contact Size Shell Size Shielded Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Sealable Mating Connector Lock Type Mating Connector Lock Enclosure
1 5-747909-2 15 Rcpt Solder Cup, Gold Flash - 1364443 Buy Now Product Documentation 1364443 2.77 Receptacle 20 2 Yes Printed Circuit Board Board Mount Signal Cable-to-Board 15 No Mounting Holes With Without
Part Number
Description
Buy Now
Product Documentation
Also Known As (Marketing Alias)
Centerline (Pitch) [mm]
Connector Style
Contact Size
Shell Size
Shielded
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Sealable
Mating Connector Lock Type
Mating Connector Lock
Enclosure
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.