IDC D-Sub Connectors

Manufacturer TE Connectivity
Description 15 POS HDF RCPT, MS, LEAD FREE
Part Number 1658610-3
URL http://www.te.com/usa-en/product-1658610-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series HDF for Flat Ribbon Cable
Centerline (Pitch) [mm] 2.77
Solid Wire Range [AWG] 28 – 26
Cable Insulation Diameter [mm] .81 – .97
Wire Range [AWG] 28 – 26
Connector System Cable-to-Cable
Packaging Method Tube
PCB Contact Termination Area Plating Material Tin
Connector Style Receptacle
Contact Mating Area Plating Material Gold
Contact Base Material Phosphor Bronze
Housing Material Thermoplastic
Shell Type Front Metal Shell
Number of Positions 15
Mating Connector Lock With
UL Flammability Rating UL 94V-0
Mounting Angle Straight
Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
Profile Low
PCB Mount Retention Type None
Packaging Quantity 40
Connector & Contact Terminates To Wire & Cable
Mating Connector Lock Type Threaded Insert, 4-40 UNC
Color Black
Enclosure Without
Product Type Connector
Shell Material Steel
Sealable No
Shielded Yes
Contact Underplating Material Nickel
Shell Size 2
Wire/Cable Type Ribbon Cable
Contact Type Socket
Connector Mounting Type Cable Mount
Cover Material Thermoplastic
Circuit Application Signal
Contact Size 20
Preloaded Yes
Number of Rows 2
Shell Plating Material Tin
Product selection
Selector Part Number Description Buy Now Series Centerline (Pitch) [mm] Solid Wire Range [AWG] Cable Insulation Diameter [mm] Wire Range [AWG] Connector System Packaging Method PCB Contact Termination Area Plating Material Connector Style Contact Mating Area Plating Material Contact Base Material Housing Material Shell Type Number of Positions Mating Connector Lock UL Flammability Rating Mounting Angle Termination Method to Wire & Cable Profile PCB Mount Retention Type Packaging Quantity Connector & Contact Terminates To Mating Connector Lock Type Color Enclosure Product Type Shell Material Sealable Shielded Contact Underplating Material Shell Size Wire/Cable Type Contact Type Connector Mounting Type Cover Material Circuit Application Contact Size Preloaded Number of Rows Shell Plating Material
1 1658610-3 15 POS HDF RCPT, MS, LEAD FREE Buy Now HDF for Flat Ribbon Cable 2.77 28 – 26 .81 – .97 28 – 26 Cable-to-Cable Tube Tin Receptacle Gold Phosphor Bronze Thermoplastic Front Metal Shell 15 With UL 94V-0 Straight Insulation Displacement Crimp (IDC) Low None 40 Wire & Cable Threaded Insert, 4-40 UNC Black Without Connector Steel No Yes Nickel 2 Ribbon Cable Socket Cable Mount Thermoplastic Signal 20 Yes 2 Tin
2 5746861-2 25 POS HDF RCPT, MS Buy Now HDF for Flat Ribbon Cable 2.77 28 – 26 .81 – .97 28 – 26 Cable-to-Cable Tube Tin Receptacle Gold Phosphor Bronze Thermoplastic Front Metal Shell 25 With UL 94V-0 Straight Insulation Displacement Crimp (IDC) Low None 40 Wire & Cable Threaded Insert, 4-40 UNC Black Without Connector Steel No Yes Nickel 3 Ribbon Cable Socket Cable Mount Signal 20 Yes 2 Tin
Part Number
Description
Buy Now
Series
Centerline (Pitch) [mm]
Solid Wire Range [AWG]
Cable Insulation Diameter [mm]
Wire Range [AWG]
Connector System
Packaging Method
PCB Contact Termination Area Plating Material
Connector Style
Contact Mating Area Plating Material
Contact Base Material
Housing Material
Shell Type
Number of Positions
Mating Connector Lock
UL Flammability Rating
Mounting Angle
Termination Method to Wire & Cable
Profile
PCB Mount Retention Type
Packaging Quantity
Connector & Contact Terminates To
Mating Connector Lock Type
Color
Enclosure
Product Type
Shell Material
Sealable
Shielded
Contact Underplating Material
Shell Size
Wire/Cable Type
Contact Type
Connector Mounting Type
Cover Material
Circuit Application
Contact Size
Preloaded
Number of Rows
Shell Plating Material
Documentation
AMPLIMITE HDF-20 Low Profile Connector - 1658606-1
AMPLIMITE HDF-20 Low Profile Connector - 1658610-1
AMPLIMITE HDF-20 Low Profile Connector - 1658610-2
AMPLIMITE HDF-20 Low Profile Connector - 1658610-3
AMPLIMITE HDF-20 Low Profile Connector - 1658612-1
AMPLIMITE HDF-20 Low Profile Connector - 1658612-2
AMPLIMITE HDF-20 Low Profile Connector - 5746861-2
AMPLIMITE HDF-20 Low Profile Connector - 5746861-4
RECPT ASSY, HDF, FRONT METAL SHELL LEAD-FREE, AMP-LATCH - 1658606-1
3D PDF - 1658606-1
RECPT ASSY, FRONT METAL SHELL, THREADED INSERTS, LEAD-FREE, AMPLIMITE HDF - 1658610-1
RECPT ASSY, FRONT METAL SHELL, THREADED INSERTS, LEAD-FREE, AMPLIMITE HDF - 1658610-2
RECPT ASSY, FRONT METAL SHELL, THREADED INSERTS, LEAD-FREE, AMPLIMITE HDF - 1658610-3
3D PDF - 1658610-1
3D PDF - 1658610-2
3D PDF - 1658610-3
RCPT ASSY, FRONT METAL SHELL, LEAD-FREE, AMPLIMITE HDF - 1658612-1
RCPT ASSY, FRONT METAL SHELL, LEAD-FREE, AMPLIMITE HDF - 1658612-2
CONNECTOR-SPECIFIC KIT 768350-1 F/AMP-LATCH 50-POSITION HDF CONNECTORS - 1658606-1
AMPLIMITE MDF-20 Low Profile Connector - 1658606-1
AMPLIMITE MDF-20 Low Profile Connector - 1658610-1
AMPLIMITE MDF-20 Low Profile Connector - 1658610-2
AMPLIMITE MDF-20 Low Profile Connector - 1658610-3
AMPLIMITE MDF-20 Low Profile Connector - 1658612-1
AMPLIMITE MDF-20 Low Profile Connector - 1658612-2
AMPLIMITE MDF-20 Low Profile Connector - 5746861-2
AMPLIMITE MDF-20 Low Profile Connector - 5746861-4
AMPLIMITE MDF-20 Low Profile Connector - 1658606-1
AMPLIMITE MDF-20 Low Profile Connector - 1658610-1
AMPLIMITE MDF-20 Low Profile Connector - 1658610-2
AMPLIMITE MDF-20 Low Profile Connector - 1658610-3
AMPLIMITE MDF-20 Low Profile Connector - 1658612-1
AMPLIMITE MDF-20 Low Profile Connector - 1658612-2
AMPLIMITE MDF-20 Low Profile Connector - 5746861-2
AMPLIMITE MDF-20 Low Profile Connector - 5746861-4
RECEPTACLE ASSY, LOW PROFILE HDF, FRONT METAL SHELL, W/PREASSEMBLED COVER & LOCKING FASTENERS - 5746861-2
RECEPTACLE ASSY, LOW PROFILE HDF, FRONT METAL SHELL, W/PREASSEMBLED COVER & LOCKING FASTENERS - 5746861-4
3D PDF - 5746861-2
3D PDF - 5746861-4
AMPLIMITE Subminiature D Connectors - Cable Connectors - 1658606-1
AMPLIMITE Subminiature D Connectors - Cable Connectors - 1658610-1
AMPLIMITE Subminiature D Connectors - Cable Connectors - 1658610-2
AMPLIMITE Subminiature D Connectors - Cable Connectors - 1658610-3
AMPLIMITE Subminiature D Connectors - Cable Connectors - 1658612-1
AMPLIMITE Subminiature D Connectors - Cable Connectors - 1658612-2
3D PDF - 1658612-1
3D PDF - 1658612-2
MD_1658606-1_040320182347_dmtec - 1658606-1
MD_1658610-1_10302012455 - 1658610-1
MD_1658610-2_040320182349_dmtec - 1658610-2
MD_1658610-3_07042018326_dmtec - 1658610-3
37 POS HDF RCPT, MS, LEAD FREE - 1658612-1
MD_1658612-2_1004201619_dmtec - 1658612-2
MD_5746861-4_120420131037_dmtec - 5746861-4
RSCD_Lead - 1658610-1
RSCD_Lead - 5746861-2
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.