PCB D-Sub Connectors

Manufacturer TE Connectivity
Description 15 PLUG SP/FMS BRDLK
Part Number 5750638-1
URL http://www.te.com/usa-en/product-5750638-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMPLIMITE HD-20
Contact Mating Area Plating Thickness [µin] 30
Mounting Hole Diameter [mm] 3.07
Mounting Hole Diameter [in] .121
PCB Thickness (Recommended) [mm] 1.57
PCB Thickness (Recommended) [in] .062
Post Size [mm] .66
Post Size [in] .026
Termination Post Length [mm] 3.18
Termination Post Length [in] .125
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [mm] 2.74
Centerline (Pitch) [in] .108
Contact Current Rating (Max) [A] 6
Connector Style Plug
Number of Rows 2
Shell Size 2
Profile Standard
Comment Plugs are preloaded with size 20 DF posted pin contacts
Contact Mating Area Plating Material Gold
Housing Color Black
Housing Material Polyester
Packaging Method Tube
Packaging Quantity 13
Preloaded Yes
Product Type Connector
Shell Material Carbon Steel
Shell Plating Material Tin
UL Flammability Rating UL 94V-0
Row-to-Row Spacing 2.84 mm
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Board-to-Board
Number of Positions 15
Sealable No
Contact Base Material Brass
Grounded Yes
Grounding Straps Without
PCB Mount Retention Type 4-40 Retention Insert
PCB Mount Orientation Vertical
PCB Mount Retention With
PCB Contact Termination Area Plating Material Tin
Plastic No
Panel Mount Feature Without
Grounding Clips Without
Grounding Indents With
Mating Connector Lock Without
PCB Mounting Style Through Hole
Shell Type Front Metal Shell
PCB Termination Area Plating Finish Bright
Contact Underplating Material Nickel
Insert Material Brass
Contact Shape Round
Product selection
Selector Part Number Description Buy Now Series Contact Mating Area Plating Thickness [µin] Mounting Hole Diameter [mm] Mounting Hole Diameter [in] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Post Size [mm] Post Size [in] Termination Post Length [mm] Termination Post Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Connector Style Number of Rows Shell Size Profile Comment Contact Mating Area Plating Material Housing Color Housing Material Packaging Method Packaging Quantity Preloaded Product Type Shell Material Shell Plating Material UL Flammability Rating Row-to-Row Spacing Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Sealable Contact Base Material Grounded Grounding Straps PCB Mount Retention Type PCB Mount Orientation PCB Mount Retention PCB Contact Termination Area Plating Material Plastic Panel Mount Feature Grounding Clips Grounding Indents Mating Connector Lock PCB Mounting Style Shell Type PCB Termination Area Plating Finish Contact Underplating Material Insert Material Contact Shape
1 5750638-1 15 PLUG SP/FMS BRDLK Buy Now AMPLIMITE HD-20 30 3.07 .121 1.57 .062 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 Plug 2 2 Standard Plugs are preloaded with size 20 DF posted pin contacts Gold Black Polyester Tube 13 Yes Connector Carbon Steel Tin UL 94V-0 2.84 mm Printed Circuit Board Board Mount Signal Board-to-Board 15 No Brass Yes Without 4-40 Retention Insert Vertical With Tin No Without Without With Without Through Hole Front Metal Shell Bright Nickel Brass Round
Part Number
Description
Buy Now
Series
Contact Mating Area Plating Thickness [µin]
Mounting Hole Diameter [mm]
Mounting Hole Diameter [in]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Post Size [mm]
Post Size [in]
Termination Post Length [mm]
Termination Post Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Connector Style
Number of Rows
Shell Size
Profile
Comment
Contact Mating Area Plating Material
Housing Color
Housing Material
Packaging Method
Packaging Quantity
Preloaded
Product Type
Shell Material
Shell Plating Material
UL Flammability Rating
Row-to-Row Spacing
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Sealable
Contact Base Material
Grounded
Grounding Straps
PCB Mount Retention Type
PCB Mount Orientation
PCB Mount Retention
PCB Contact Termination Area Plating Material
Plastic
Panel Mount Feature
Grounding Clips
Grounding Indents
Mating Connector Lock
PCB Mounting Style
Shell Type
PCB Termination Area Plating Finish
Contact Underplating Material
Insert Material
Contact Shape
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.