2

PCB D-Sub Connectors

Manufacturer TE Connectivity
Description 15 MSFL PLUG RA 318 (IN,FM,BL)
Part Number 5747841-4
URL http://www.te.com/usa-en/product-5747841-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Contact Mating Area Plating Thickness [µin] 30
Mounting Hole Diameter [mm] 3.18
Mounting Hole Diameter [in] .125
PCB Thickness (Recommended) [mm] 1.57
PCB Thickness (Recommended) [in] .062
Post Size [mm] .66
Post Size [in] .026
Termination Post Length [mm] 3.18
Termination Post Length [in] .125
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [mm] 2.74
Centerline (Pitch) [in] .108
Contact Current Rating (Max) [A] 6
Footprint [mm] 8.08
Footprint [in] .318
Connector Style Plug
Number of Rows 2
Shell Size 2
Profile Standard
Boardlock Material Copper Alloy
Boardlock Plating Material Tin over Nickel
Comment Plugs are preloaded with size 20 DF posted pin contacts
Contact Mating Area Plating Material Gold over Palladium Nickel
Housing Color Black
Housing Material Nylon
Mating Retention With
Mating Retention Type Threaded Insert
Packaging Method Tray
Packaging Quantity 104
Preloaded Yes
Product Type Connector
Shell Material Carbon Steel
Shell Plating Material Tin
UL Flammability Rating UL 94V-0
Row-to-Row Spacing 2.84 mm
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Board-to-Board
Number of Positions 15
Sealable No
Contact Base Material Brass
Eyelet Material Brass
Eyelet Plating Material Tin over Copper Flash
Grounded Yes
Grounding Straps With
PCB Mount Retention Type Boardlock
PCB Mount Orientation Right Angle
PCB Mount Retention With
PCB Contact Termination Area Plating Material Tin
Plastic No
Mating Connector Lock Type Threaded Insert, 4-40 UNC
Panel Mount Feature Without
Grounding Clips Without
Grounding Indents With
Mating Connector Lock With
PCB Mount Alignment With
PCB Mounting Style Through Hole
Shell Type Front Metal Shell
Threaded Insert Material Zinc
Threaded Insert Plating Material Clear Chromate
Insert Material Zinc
Contact Shape Round
Product selection
Selector Part Number Description Buy Now Contact Mating Area Plating Thickness [µin] Mounting Hole Diameter [mm] Mounting Hole Diameter [in] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Post Size [mm] Post Size [in] Termination Post Length [mm] Termination Post Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Footprint [mm] Footprint [in] Connector Style Number of Rows Shell Size Profile Boardlock Material Boardlock Plating Material Comment Contact Mating Area Plating Material Housing Color Housing Material Mating Retention Mating Retention Type Packaging Method Packaging Quantity Preloaded Product Type Shell Material Shell Plating Material UL Flammability Rating Row-to-Row Spacing Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Sealable Contact Base Material Eyelet Material Eyelet Plating Material Grounded Grounding Straps PCB Mount Retention Type PCB Mount Orientation PCB Mount Retention PCB Contact Termination Area Plating Material Plastic Mating Connector Lock Type Panel Mount Feature Grounding Clips Grounding Indents Mating Connector Lock PCB Mount Alignment PCB Mounting Style Shell Type Threaded Insert Material Threaded Insert Plating Material Insert Material Contact Shape
1 5747841-4 15 MSFL PLUG RA 318 (IN,FM,BL) Buy Now 30 3.18 .125 1.57 .062 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 8.08 .318 Plug 2 2 Standard Copper Alloy Tin over Nickel Plugs are preloaded with size 20 DF posted pin contacts Gold over Palladium Nickel Black Nylon With Threaded Insert Tray 104 Yes Connector Carbon Steel Tin UL 94V-0 2.84 mm Printed Circuit Board Board Mount Signal Board-to-Board 15 No Brass Brass Tin over Copper Flash Yes With Boardlock Right Angle With Tin No Threaded Insert, 4-40 UNC Without Without With With With Through Hole Front Metal Shell Zinc Clear Chromate Zinc Round
Part Number
Description
Buy Now
Contact Mating Area Plating Thickness [µin]
Mounting Hole Diameter [mm]
Mounting Hole Diameter [in]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Post Size [mm]
Post Size [in]
Termination Post Length [mm]
Termination Post Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Footprint [mm]
Footprint [in]
Connector Style
Number of Rows
Shell Size
Profile
Boardlock Material
Boardlock Plating Material
Comment
Contact Mating Area Plating Material
Housing Color
Housing Material
Mating Retention
Mating Retention Type
Packaging Method
Packaging Quantity
Preloaded
Product Type
Shell Material
Shell Plating Material
UL Flammability Rating
Row-to-Row Spacing
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Sealable
Contact Base Material
Eyelet Material
Eyelet Plating Material
Grounded
Grounding Straps
PCB Mount Retention Type
PCB Mount Orientation
PCB Mount Retention
PCB Contact Termination Area Plating Material
Plastic
Mating Connector Lock Type
Panel Mount Feature
Grounding Clips
Grounding Indents
Mating Connector Lock
PCB Mount Alignment
PCB Mounting Style
Shell Type
Threaded Insert Material
Threaded Insert Plating Material
Insert Material
Contact Shape
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.