Rings & Spades

Manufacturer TE Connectivity
Description 14-12 PIDG NYLON RT NO 8 WHITE
Part Number 152873
URL http://www.te.com/usa-en/product-152873.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series PIDG
Wire Insulation Diameter (Max) [mm] 3.18
Wire Insulation Diameter (Max) [in] .125
Wire Insulation Diameter [mm] 2 – 3.18
Wire Insulation Diameter [in] .08 – .125
Wire Size [CMA] 3260 – 6800
Material Thickness [mm] .75
Material Thickness [in] .029
Overall Length [mm] 22.02
Overall Length [in] .865
Operating Temperature Range [°C] 105
Operating Temperature Range [°F] 221
Wire Size [mm²] 1.65 – 3.45
Wire Size [AWG] 14 – 12
Stud Diameter [mm] 4.3
Stud Diameter [in] .171
Tongue Thickness [mm] .75
Tongue Thickness [in] .029
Barrel Inside Diameter [mm] 3.251
Barrel Inside Diameter [in] .128
Terminal Type Ring Tongue
Government Qualified No
Stud Size M4
Packaging Method Loose Piece
Terminal Angle Straight
Wire Insulation Support With
Terminal Orientation Straight
Barrel Type Closed Barrel
Sealable No
Support Style Non-Insulation Support
Plating Material Tin
Insulated Yes
Terminal & Splice Style Ring Tongue
Wire/Cable Type Regular Wire
Heavy Duty No
Product selection
Selector Part Number Description Buy Now Series Wire Insulation Diameter (Max) [mm] Wire Insulation Diameter (Max) [in] Wire Insulation Diameter [mm] Wire Insulation Diameter [in] Wire Size [CMA] Material Thickness [mm] Material Thickness [in] Overall Length [mm] Overall Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Wire Size [mm²] Wire Size [AWG] Stud Diameter [mm] Stud Diameter [in] Tongue Thickness [mm] Tongue Thickness [in] Barrel Inside Diameter [mm] Barrel Inside Diameter [in] Terminal Type Government Qualified Stud Size Packaging Method Terminal Angle Wire Insulation Support Terminal Orientation Barrel Type Sealable Support Style Plating Material Insulated Terminal & Splice Style Wire/Cable Type Heavy Duty
1 152873 14-12 PIDG NYLON RT NO 8 WHITE Buy Now PIDG 3.18 .125 2 – 3.18 .08 – .125 3260 – 6800 .75 .029 22.02 .865 105 221 1.65 – 3.45 14 – 12 4.3 .171 .75 .029 3.251 .128 Ring Tongue No M4 Loose Piece Straight With Straight Closed Barrel No Non-Insulation Support Tin Yes Ring Tongue Regular Wire No
Part Number
Description
Buy Now
Series
Wire Insulation Diameter (Max) [mm]
Wire Insulation Diameter (Max) [in]
Wire Insulation Diameter [mm]
Wire Insulation Diameter [in]
Wire Size [CMA]
Material Thickness [mm]
Material Thickness [in]
Overall Length [mm]
Overall Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Wire Size [mm²]
Wire Size [AWG]
Stud Diameter [mm]
Stud Diameter [in]
Tongue Thickness [mm]
Tongue Thickness [in]
Barrel Inside Diameter [mm]
Barrel Inside Diameter [in]
Terminal Type
Government Qualified
Stud Size
Packaging Method
Terminal Angle
Wire Insulation Support
Terminal Orientation
Barrel Type
Sealable
Support Style
Plating Material
Insulated
Terminal & Splice Style
Wire/Cable Type
Heavy Duty
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.