PCMCIA Connectors

Manufacturer TE Connectivity
Description 136 MEMCD T/H RSD STKD HDR
Part Number 5146046-1
URL http://www.te.com/usa-en/product-5146046-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Contact Mating Area Plating Thickness [µin] 30
Voltage [VAC] 5
Centerline (Pitch) [mm] .64
Centerline (Pitch) [in] .025
Height Above PC Board [mm] 16.59
Connector Style Header - Pin
Number of Rows 8
Mounting Angle Right Angle
Color Black
Comment Two size M2 screws (customer supplied) are required for strain relief.
Contact Mating Area Plating Material Gold
Contact Type Pin
Housing Material LCP (Liquid Crystal Polymer)
Mating Alignment Without
Packaging Method Tray
Packaging Quantity 20
Preloaded Yes
Product Type Connector
Profile Raised
Shielded No
UL Flammability Rating UL 94V-0
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Cable-to-Board
Number of Positions 136
Sealable No
Contact Base Material Brass
PCB Contact Termination Area Plating Material Tin
Header Type Header Only
Hold-Down Without
Lead Configuration Staggered
PCB Mounting Style Through Hole
Contact Underplating Material Nickel
Board Mount Top Side
Number of Slots 2
Product selection
Selector Part Number Description Buy Now Contact Mating Area Plating Thickness [µin] Voltage [VAC] Centerline (Pitch) [mm] Centerline (Pitch) [in] Height Above PC Board [mm] Connector Style Number of Rows Mounting Angle Color Comment Contact Mating Area Plating Material Contact Type Housing Material Mating Alignment Packaging Method Packaging Quantity Preloaded Product Type Profile Shielded UL Flammability Rating Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Sealable Contact Base Material PCB Contact Termination Area Plating Material Header Type Hold-Down Lead Configuration PCB Mounting Style Contact Underplating Material Board Mount Number of Slots
1 5146046-1 136 MEMCD T/H RSD STKD HDR Buy Now 30 5 .64 .025 16.59 Header - Pin 8 Right Angle Black Two size M2 screws (customer supplied) are required for strain relief. Gold Pin LCP (Liquid Crystal Polymer) Without Tray 20 Yes Connector Raised No UL 94V-0 Printed Circuit Board Board Mount Signal Cable-to-Board 136 No Brass Tin Header Only Without Staggered Through Hole Nickel Top Side 2
Part Number
Description
Buy Now
Contact Mating Area Plating Thickness [µin]
Voltage [VAC]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Height Above PC Board [mm]
Connector Style
Number of Rows
Mounting Angle
Color
Comment
Contact Mating Area Plating Material
Contact Type
Housing Material
Mating Alignment
Packaging Method
Packaging Quantity
Preloaded
Product Type
Profile
Shielded
UL Flammability Rating
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Sealable
Contact Base Material
PCB Contact Termination Area Plating Material
Header Type
Hold-Down
Lead Configuration
PCB Mounting Style
Contact Underplating Material
Board Mount
Number of Slots
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.