RF Connectors

Manufacturer TE Connectivity
Description 13201140002 - 1466110-1
Part Number 1466110-1
URL http://www.te.com/usa-en/product-1466110-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Also Known As (Marketing Alias) 1466110-1
Operating Temperature Range [°C] -55 – 125
Impedance [O] 50
RF Connector Mated Outer Diameter (Approximate) [mm] 4.75
RF Connector Mated Outer Diameter (Approximate) [in] .187
Packaging Method Package
Connector & Contact Terminates To Wire & Cable
Connector Mounting Type Cable Mount
Number of Positions 1
Sealable No
Number of Coaxial Contacts 1
Screw & Hole Thread Size 4.83 [.19] - 32
Coupling Nut Style Knurled
Dielectric Material PTFE
Body Material Brass
Cable Type RG-188
RF Connector Center Contact Material Copper Alloy
RF Interface SMB
Additional Features Solderless
Body Shape Circular
Grade Commercial
Body Finish Plated
Body Plating Material Gold
RF Contact Captivation Method Screw
RF Connector Center Contact Plating Material Gold
Port Configuration Single Port
RF Connector Coupling Mechanism Threaded
Cable Connector Orientation Straight
Termination Method to Wire & Cable Crimp
Connector Product Type Connector Assembly
RF Connector Style Plug
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Operating Temperature Range [°C] Impedance [O] RF Connector Mated Outer Diameter (Approximate) [mm] RF Connector Mated Outer Diameter (Approximate) [in] Packaging Method Connector & Contact Terminates To Connector Mounting Type Number of Positions Sealable Number of Coaxial Contacts Screw & Hole Thread Size Coupling Nut Style Dielectric Material Body Material Cable Type RF Connector Center Contact Material RF Interface Additional Features Body Shape Grade Body Finish Body Plating Material Connector Seal Type RF Contact Captivation Method RF Connector Center Contact Plating Material Port Configuration RF Connector Coupling Mechanism Cable Connector Orientation Termination Method to Wire & Cable Connector Product Type RF Connector Style
1 1466110-1 13201140002 - 1466110-1 Buy Now 1466110-1 -55 – 125 50 4.75 .187 Package Wire & Cable Cable Mount 1 No 1 4.83 [.19] - 32 Knurled PTFE Brass RG-188 Copper Alloy SMB Solderless Circular Commercial Plated Gold Screw Gold Single Port Threaded Straight Crimp Connector Assembly Plug
2 1466326-1 132-0112-0002=PLUG STR GC-50 - 1466326-1 Buy Now 1466326-1 -55 – 125 50 4.75 .187 Package Wire & Cable Cable Mount 1 Yes 1 4.83 [.19] - 32 Knurled PTFE Brass Copper Alloy SMB Solderless Circular Commercial Plated Gold Gasket Gold Single Port Threaded Straight Crimp Connector Assembly Plug
3 1466328-1 132-0115-0002=PLUG,STR GC-50 - 1466328-1 Buy Now 1466328-1 -55 – 125 50 4.75 .187 Package Wire & Cable Cable Mount 1 Yes 1 4.83 [.19] - 32 Knurled PTFE Brass Copper Alloy SMB Solderless Circular Commercial Plated Gold Gasket Screw Gold Single Port Threaded Straight Crimp Connector Assembly Plug
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Operating Temperature Range [°C]
Impedance [O]
RF Connector Mated Outer Diameter (Approximate) [mm]
RF Connector Mated Outer Diameter (Approximate) [in]
Packaging Method
Connector & Contact Terminates To
Connector Mounting Type
Number of Positions
Sealable
Number of Coaxial Contacts
Screw & Hole Thread Size
Coupling Nut Style
Dielectric Material
Body Material
Cable Type
RF Connector Center Contact Material
RF Interface
Additional Features
Body Shape
Grade
Body Finish
Body Plating Material
Connector Seal Type
RF Contact Captivation Method
RF Connector Center Contact Plating Material
Port Configuration
RF Connector Coupling Mechanism
Cable Connector Orientation
Termination Method to Wire & Cable
Connector Product Type
RF Connector Style
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.