Magnet Wire Terminals

Manufacturer TE Connectivity
Description 131-012-002=TAB,110X020,STDSMZ - 131-012-002
Part Number 1601005-2
URL http://www.te.com/usa-en/product-1601005-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series SIAMEZE
Also Known As (Marketing Alias) 131-012-002
Mating Tab Width [mm] 2.79
Mating Tab Width [in] .11
Mating Tab Thickness [mm] .51
Mating Tab Thickness [in] .02
Material Thickness [mm] .51
Material Thickness [in] .02
Overall Length [mm] 16.26
Overall Length [in] .64
Magnet Wire Size [AWG] 34 – 18
Magnet Wire Size [mm] .16 – 1.02
Stock Thickness (Magnet Wire Side) [mm] .635
Stock Thickness (Magnet Wire Side) [in] .025
Terminal Height [mm] 3.17
Terminal Height [in] .125
Terminal Type Tab
Termination Method IDC Standard
Wire/Cable Type Magnet Wire
Terminal Orientation Straight
Mating Retention Type Hole
Plating Material Pre-Tin
Packaging Method Reel
Comment Magnet wire 30 AWG or smaller also requires a wrap post per P/N 1601447
Packaging Quantity 30000
Terminal & Splice Style Tab
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Mating Tab Width [mm] Mating Tab Width [in] Mating Tab Thickness [mm] Mating Tab Thickness [in] Material Thickness [mm] Material Thickness [in] Overall Length [mm] Overall Length [in] Magnet Wire Size [AWG] Magnet Wire Size [mm] Stock Thickness (Magnet Wire Side) [mm] Stock Thickness (Magnet Wire Side) [in] Terminal Height [mm] Terminal Height [in] Terminal Type Termination Method Wire/Cable Type Terminal Orientation Mating Retention Type Plating Material Packaging Method Comment Packaging Quantity Terminal & Splice Style
1 1601005-2 131-012-002=TAB,110X020,STDSMZ - 131-012-002 Buy Now SIAMEZE 131-012-002 2.79 .11 .51 .02 .51 .02 16.26 .64 34 – 18 .16 – 1.02 .635 .025 3.17 .125 Tab IDC Standard Magnet Wire Straight Hole Pre-Tin Reel Magnet wire 30 AWG or smaller also requires a wrap post per P/N 1601447 30000 Tab
2 1601005-3 .110 X .020 TAB STD SIAMEZE Buy Now SIAMEZE 2.79 .11 .51 .02 .51 .02 16.26 .64 34 – 18 .16 – 1.02 .635 .025 3.17 .125 Tab IDC Standard Magnet Wire Straight Hole Unplated Reel Magnet wire 30 AWG or smaller also requires a wrap post per P/N 1601447 30000 Tab
3 2-1601045-1 .110X.020 TAB,STD,SMZ - 131-094-000 Buy Now SIAMEZE 131-094-000 2.79 .02 .51 .02 .51 .02 21.49 .846 34 – 18 .16 – 1.02 .51 .02 7.62 .3 Tab IDC Standard Magnet Wire Straight Barbs Unplated Package Tab
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Mating Tab Width [mm]
Mating Tab Width [in]
Mating Tab Thickness [mm]
Mating Tab Thickness [in]
Material Thickness [mm]
Material Thickness [in]
Overall Length [mm]
Overall Length [in]
Magnet Wire Size [AWG]
Magnet Wire Size [mm]
Stock Thickness (Magnet Wire Side) [mm]
Stock Thickness (Magnet Wire Side) [in]
Terminal Height [mm]
Terminal Height [in]
Terminal Type
Termination Method
Wire/Cable Type
Terminal Orientation
Mating Retention Type
Plating Material
Packaging Method
Comment
Packaging Quantity
Terminal & Splice Style
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.