Automotive, Truck, Bus, & Off-Road Headers

Manufacturer TE Connectivity
Description 12W MQS HDR W/B LOCKS BLA
Part Number 1-1379114-1
URL http://www.te.com/usa-en/product-1-1379114-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Length [mm] 40.3
Length [in] 1.58
PCB Thickness (Recommended) [mm] 1.6
PCB Thickness (Recommended) [in] .063
Width [mm] 17
Width [in] .669
Operating Temperature (Max) [°C] 75
Operating Temperature (Max) [°F] 176
Tab Width [mm] .63
Tab Width [in] .025
Operating Voltage [VDC] 12
Operating Temperature Range [°C] -40 – 85
Operating Temperature Range [°F] -40 – 185
Centerline (Pitch) [mm] 2.54
Centerline (Pitch) [in] .1
Nominal Voltage Architecture [V] 12
Profile Height from PCB [mm] 20.3
Profile Height from PCB [in] .799
Tab Thickness [mm] .63
Tab Thickness [in] .025
Panel Mount Feature With
Termination Method Through Hole - Solder
Packaging Quantity 648
Mounting Holes Without
Locking Interface With
Number of Positions 12
Packaging Type Tray
Number of Sections 1
Number of Signal Positions 12
Number of Rows 2
PCB Mount Retention Type Boardlock
PCB Mount Retention With
Connector & Contact Terminates To Printed Circuit Board
Color Black
Sealable No
PCB Mount Alignment With
Shielded No
Mounting Orientation Vertical/180°
Interface Plating Tin (Sn)
Hybrid Header No
Circuit Application Signal
UL Flammability Rating UL 94-HB
Product selection
Selector Part Number Description Buy Now Length [mm] Length [in] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Width [mm] Width [in] Operating Temperature (Max) [°C] Operating Temperature (Max) [°F] Tab Width [mm] Tab Width [in] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Nominal Voltage Architecture [V] Profile Height from PCB [mm] Profile Height from PCB [in] Tab Thickness [mm] Tab Thickness [in] Panel Mount Feature Termination Method Packaging Quantity Mounting Holes Locking Interface Number of Positions Packaging Type Number of Sections Number of Signal Positions Number of Rows PCB Mount Retention Type PCB Mount Retention Connector & Contact Terminates To Color Sealable PCB Mount Alignment Shielded Mounting Orientation Interface Plating Hybrid Header Circuit Application UL Flammability Rating
1 1-1379114-1 12W MQS HDR W/B LOCKS BLA Buy Now 40.3 1.58 1.6 .063 17 .669 75 176 .63 .025 12 -40 – 85 -40 – 185 2.54 .1 12 20.3 .799 .63 .025 With Through Hole - Solder 648 Without With 12 Tray 1 12 2 Boardlock With Printed Circuit Board Black No With No Vertical/180° Tin (Sn) No Signal UL 94-HB
Part Number
Description
Buy Now
Length [mm]
Length [in]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Width [mm]
Width [in]
Operating Temperature (Max) [°C]
Operating Temperature (Max) [°F]
Tab Width [mm]
Tab Width [in]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Nominal Voltage Architecture [V]
Profile Height from PCB [mm]
Profile Height from PCB [in]
Tab Thickness [mm]
Tab Thickness [in]
Panel Mount Feature
Termination Method
Packaging Quantity
Mounting Holes
Locking Interface
Number of Positions
Packaging Type
Number of Sections
Number of Signal Positions
Number of Rows
PCB Mount Retention Type
PCB Mount Retention
Connector & Contact Terminates To
Color
Sealable
PCB Mount Alignment
Shielded
Mounting Orientation
Interface Plating
Hybrid Header
Circuit Application
UL Flammability Rating
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.